norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing aluminium.
Clamping arm steel.
Version:Housing anodised.
Clamping arm black oxidised and nickel-plated.
Note:Side clamps are suitable for clamping workpieces which must be machined from above. Lateral clamping keeps the upper machining surface free from protruding edges. These side clamps are operated with standard pressure compressed air. The large swivel angle of the clamping arm makes it easy to insert and remove the workpieces without any obstructions, guaranteeing optimum accessibility to the workpiece. The block design of the housing offers universal fastening possibilities, which means that the side clamp can be optimally adapted to the workpiece being clamped. These side clamps are available with smooth and serrated jaw plates, enabling rough or machined workpieces to be held.
Pneumatic side clamps can also be placed in multiple positions on the workpiece and operated in any particular order. They can be controlled manually or automatically. As these clamps are pneumatically actuated, they relieve the operator, particularly where frequent clamping processes are carried out.

The clamping forces indicated are based on 0.5 MPa.
Drawing reference:
Form A: smooth
Form B: serrated
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04623 Side clamps pneumatic 309 kB

Drawings

Side clamps pneumatic
Side clamps pneumatic

Item selection/filter

Order No.SizeFormBB1B2B3D

D1D2D3D4HH1H2H3H4CADAcc.PriceOrder
Order No.L

L1L2L3L4L6L7L8L9S1
(travel)
F
N
Operating
pressure
MPa
CADAcc.PriceOrder
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83