norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wedge clamps, steel, with machining allowance
04524

Wedge clamps, steel, with machining allowance

go back

Item description/product images

DescriptionMaterial:Wedge and jaw segments carbon steel.Version:Wedge and jaw segments tempered, black.Note:The special feature of these wedge clamps is the machinable jaws. This extra material enables the jaws to be machined to suit the geometry of the workpiece. In addition, the functioning principle makes them suitable for series clamping. The wedge shape creates high clamping forces.
The wedge clamps can be mounted in tapped holes or T-slots. Tightening the clamping screw moves the two clamping segments outwards and press the workpieces against the fixed jaws of the machining fixture.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.

Spread width:
M8 = ±0.5 mm
M10 = ±1.0 mm
M12 = ±1.0 mm
M16 = ±1.5 mm
Note:These wedge clamps have a machining allowance per jaw of 3 mm for version M8 and 5 mm for versions M10, M12 and M16.Drawing reference:
D) DIN 6912 cap screw

1) wedge clamps
2) workpiece
3) fixed stop
4) base plate
5) hydraulic/pneumatic cylinder
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04524 Wedge clampsmachinable 195 kB

Drawings

Wedge clamps, steel, with machining allowance

Item selection/filter

Order No.

Version

A
min.
A
max.
BCDEClamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
04524-3108double sided36,539,52415M8X2521119 111.14 €
04524-3110double sided42472819M10X253,51537 147.09 €
04524-3112double sided5459,53022M12X403,52365 159.05 €
04524-3116double sided65724029M16X60438160 229.11 €
04524-3208double sided36,539,53015M8X2521119 138.51 €
04524-3210double sided42473819M10X253,51537 169.28 €
04524-3212double sided5459,54822M12X403,52365 198.34 €
04524-3216double sided65724829M16X60438160 254.47 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83