norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Floating clamps with separate workpiece clamp and interlock
04421

Floating clamps with separate workpiece clamp and interlock

go back

Item description/product images

DescriptionMaterial:Base body and jaws steel.
Housing aluminium.
Version:Body nitrided, black oxidised and ground.
Jaws nitrided and black oxidised.
Housing blue anodised.
Note:The floating clamp is used to clamp and support overhanging points on thin walled, sensitive and pliable components. It prevents vibrations and bending during machining.Type of operation:1. Push the floating clamp down.
2. Pivot the jaws in. The lower jaw contacts the workpiece with a light spring force.
3. Tighten the AF 18 hexagon nut with max. 15 Nm torque. The jaws clamp the workpiece, the clamp is still floating.
4. Tighten the AF 10 hexagon nut with max. 10 Nm torque. The clamping process is completed.
5. Reverse the process to release.
Assembly:Form A:
Fasten the floating clamp to the fixture with the M12 screw.
Adjust the height stop and the swivel range using the blue sleeve and lock with the 3x2.5 mm grub screws. When setting the height leave generous clearance above.
For safe operation the M12 tapped hole must always be closed.
For specific clamping applications the standard jaws can be altered or replaced.
Form B:
Fasten the floating clamp with M6 fastening holes to a fixture.
Adjust the height stop and pivot range using the blue adjusting sleeve and clamp with grub screws (4x AF 2.5). When setting the height limit, allow ample play at the top.
For specific clamping situations, the standard jaw plates can be modified or replaced.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04421 Floating clamps with separate workpiece clamp and interlock 377 kB

Drawings

Floating clamps with separate workpiece clamp and interlock
Floating clamps with separate workpiece clamp and interlock

Item selection/filter

Order No.FormTravel pathmax.
clamping
travel
Load
capacity
N
Clamping
force
N
CADAcc.PriceOrder
04421-100812A10 mm1280008000 986.70 €
04421-080812B81280008000 1,059.15 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83