norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.
Housing thermoplastic.
Ball knob thermoset PF 31.
Accessories steel.
Version:Black oxidised.
Housing black.
Ball knob, red.
Accessories black oxidised.
Note:The travel path is 10 mm. Self-locking occurs in any position within only 2 mm of clamp travel, so workpieces with tolerances of up to 1.5 mm can be safely clamped. The Actima clamping device can be mounted in any horizontal or vertical position.
Standard parts enable further applications and are available as optional accessories.
All parts of the cam system subject to heavy loads are case-hardened (thrust sleeve and accessories only if specified).
The maximum permissible clamping force is approximately 4905 N.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04410 Clamping element “actima” 261 kB

Drawings (total overview)

Clamping element “actima”
Clamping element “actima”

"Actima" clamping devices with transverse axis in the borehole

More information

Drawings

"Actima" clamping devices with transverse axis in the borehole

Item selection/filter

Order No.

Version 2CADAcc.PriceOrder
04410-10right-hand / thrust 183.14 €
04410-15right-hand / pull 183.14 €
04410-20left-hand / thrust 183.14 €
04410-25left-hand / pull 183.14 €

"Actima" clamping devices with through hole

More information

Drawings

"Actima" clamping devices with through hole

Item selection/filter

Order No.

Version 2CADAcc.PriceOrder
04410-30right-hand / thrust 197.10 €
04410-35right-hand / pull 197.10 €
04410-40left-hand / thrust 197.10 €
04410-45left-hand / pull 197.10 €

"Actima" accessories

More information

Drawings

"Actima" accessories

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
04410-02Plate 21.00 €
04410-03Conus 15.39 €
04410-04Prism 23.36 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83