norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cam screw alloyed steel.
Clamping disc steel.
Version:Cam screw and clamping disc black oxidised.Note:These fixture clamps have a round washer that can be machined to suit the contour of the workpiece being clamped. This allows positive clamping for round, contoured or fragile workpieces. The flat edge is the same distance from the screw centre as our hexagonal fixture clamps 04435 allowing an interchange between the two.
“A” = distance from workpiece to screw centre
(cam screw).

“D1 min.” = maximum depth of contour.
On request:Replacement cam screws.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04431 Fixture clamps machinable 160 kB

Drawings

Fixture clamps machinable

Item selection/filter

Order No.AD

D1D1
min.
HLSWS1
(travel)
Clamping
force
kN
Accessories NLMCADAcc.PriceOrder
04431-067,8M624,912,16,411,941,013,304521-10-0612 32.10 €
04431-1010,2M1031,217,28,91871,528,904521-10-1020 35.59 €
04431-1212,7M1237,622,411,422,982,0317,804521-10-1225 43.62 €
04431-1615M1643,926,11428,6122,5426,704521-10-1630 53.37 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83