norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:PaintedNote:For step block sets, see 02310.
Step blocks can also be used together with stepped-heel clamp straps 04070.

Vertical step height: 4.65 mm
Horizontal step height: 2.3 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02270 Step blocks 137 kB

Drawings

Step blocks

Item selection/filter

Order No.BHSupport height
max.
Support height
min.
CADAcc.PriceOrder
02270-0119325122 0.00 €
02270-0235,56510739 0.00 €
02270-036813020871 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Hungary
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83