norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Screw rest with flat face and magnetic foot, aluminium
02182

Screw rest with flat face and magnetic foot, aluminium

go back

Item description/product images

DescriptionMaterial:Aluminium (400 N/mm² tensile strength).
Spindle carbon steel.
Version:Self-locking trapezoidal thread, spindle has end lock.Note:Suitable for horizontal and vertical applications. The magnetic foot allows durable and accurate vertical positioning of the workpiece.Drawing reference:
1) centring hole for 02210
2) magnetic foot
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02182 Screw rest with flat face and magnetic foot, aluminium 176 kB

Drawings

Screw rest with flat face and magnetic foot, aluminium

Item selection/filter

Order No.DD1D2HH1SF
max. kN
CADAcc.PriceOrder
02182-015050Tr 30X452621230  0.00 €
02182-025050Tr 30X460801230  0.00 €
02182-035050Tr 30X4801101230  0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Hungary
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83