norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Special steel.Version:Hardened and annealed in black oxide tone.Note:For DIN 1804 slotted round nuts, DIN 981 bearing nuts and for our levelling sets 27700 to 27708 (two hook wrenches will be required for the levelling sets). With rounded edges for better handling.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96650 Hook wrench with lug DIN 1810A enhanced 78,4 kB

Drawings

Hook wrench with lug DIN 1810A enhanced

Item selection/filter

Order No.

D
min.
D
max.
LTfor slotted nuts
DIN 1804
for bearing locknuts
DIN 981
CADAcc.PriceOrder
96650-01201412141103-- 7.35 €
96650-01602016201103M6, M8M10 7.11 €
96650-02502825281364M10, M12M16 7.49 €
96650-03003230321364M14, M16M18, M20 7.54 €
96650-03403634361705M18, M20M22 8.90 €
96650-03804538451705M26M24 - M30 13.34 €
96650-04004240421705M22, M24M26, M28 8.77 €
96650-04505045502066M26 - M30M32, M35 10.24 €
96650-05205552552066M32, M35M38 10.52 €
96650-05806258622407M38 - M42M42 - M45 15.55 €
96650-06507065702407-M48 - M52 20.13 €
96650-06807568752407M45 - M50M50 - M55 15.41 €
96650-08009080902808M52 - M60M60 - M70 20.91 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83