norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyoxymethylene (POM).Version:Flexible hose blue or black.
Accessories orange.
Note:The flexible hose is used to direct liquids or extract liquids, dust, steam or smoke. It can be extended and shortened as needed. The material is resistant to most chemicals and solvents. It is not electrically conductive, so it is also suitable for use on EDM's.

Precise adjustment, vibration resistant, position reliability, pressure stability. Freely combinable with nozzles, fasteners, junctions, T-pieces, reducers, extensions etc.

Recommneded line pressure:
Size 1/4˝ 2 - 3.5 bar
Size 1/2˝ 1.4 - 2 bar
Size 3/4˝ 0.7 - 1.4 bar

Flow rate:
Size 1/4˝ 950 l/min.
Size 1/2˝ 1800 l/min.
Size 3/4˝ 4300 l/min.
Temperature range:-20 °C to +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96200 Coolant hose LOC-LINE® Flexi 1,1 MB

Drawings

Coolant hose LOC-LINE® Flexi

Item selection/filter

Order No.Article description

ItemSizeApplicationImageCADAcc.PriceOrder
96200-1400141FLEXIBLE HOSE SIZE:1/4 L=140, BLUEFlexible Hose1/4 5.95 €
96200-1400142FLEXIBLE HOSE SIZE:1/4 L=140, BLACKFlexible Hose1/4 5.95 €
96200-1415001FLEXIBLE HOSE SIZE:1/4 L=15M, BLUEFlexible Hose1/4 628.48 €
96200-1415002FLEXIBLE HOSE SIZE:1/4 L=15M, BLACKFlexible Hose1/4 628.48 €
96200-1401ROUND NOZZLE SIZE:1/4, D=1,5Round Nozzle1/4punctiform jet 2.08 €
96200-1402ROUND NOZZLE SIZE:1/4, D=3Round Nozzle1/4punctiform jet 2.08 €
96200-1403ROUND NOZZLE SIZE:1/4, D=6Round Nozzle1/4punctiform jet 2.08 €
96200-1404FLAT NOZZLE WIDE SPRAY SIZE:1/4 B=25Flat Nozzle1/4flat wide jet 5.38 €
96200-1405FLAT NOZZLE SIZE:1/4 B=12X1Flat Nozzle1/4jet with constant profile 3.52 €
96200-1406FLAT NOZZLE SIZE:1/4 B=12X1,5Flat Nozzle1/4jet with constant profile 3.52 €
96200-1407FLAT NOZZLE SIZE:1/4, 5-HOLEFlat Nozzle1/4several parallel single jets 3.52 €
96200-1408FLAT NOZZLE SIZE:1/4, 7-HOLEFlat Nozzle1/4several parallel single jets 3.52 €
96200-1409GRINDING NOZZLE SIZE:1/4 B=25Grinding Nozzle1/4straight bundled jet 5.39 €
96200-1410FLAT NOZZLE WITH BALL JOINT SIZE:1/4, 16-HOLE, D=1Flat Nozzle1/4several parallel single jets 10.03 €
96200-1411FLAT NOZZLE WITH BALL JOINT SIZE:1/4, 16-HOLE, D=1,5Flat Nozzle1/4several parallel single jets 10.03 €
96200-1412FLAT NOZZLE WITH BALL JOINT SIZE:1/4, 20-HOLE, D=2Flat Nozzle1/4several parallel single jets 10.75 €
96200-1413ANGLED NOZZLE 90° SIZE:1/4, D=1,5Angled Nozzle1/4punctiform jet 3.09 €
96200-1414ANGLED NOZZLE 90° SIZE:1/4, D=3Angled Nozzle1/4punctiform jet 3.09 €
96200-1415ANGLED NOZZLE 90° SIZE:1/4, D=6Angled Nozzle1/4punctiform jet 3.09 €
96200-1416ANGLED NOZZLE 90° SIZE:1/4, 6-HOLEAngled Nozzle1/4several parallel single jets 5.39 €
96200-1417SCREW CONNECTION 1/8 NPT SIZE:1/4Screw Connection1/4with ball and external thread 2.08 €
96200-1418SCREW CONNECTION 1/4 NPT SIZE:1/4Screw Connection1/4with ball and external thread 2.08 €
96200-1419DISTRIBUTOR SIZE:1/4Distributor1/42 hoses from 1 supply line 5.38 €
96200-1420DISTRIBUTOR SIZE:1/4Distributor1/42 hoses at 90° from 1 supply line 6.18 €
96200-1421CONNECTING PIECE SIZE:1/4Connecting Piece1/4for tight bends 5.05 €
96200-1422COUPLING SIZE:1/4Coupling1/4socket both sides 2.40 €
96200-1423ADAPTER SIZE:1/4, D=1/8Adapter1/4with socket and internal thread 2.78 €
96200-1424EXTENSION SIZE:1/4 L=95Extension1/4for bridging long stretches 4.89 €
96200-1425HOSE BEND 90° SIZE:1/4Hose Bend1/4for bends 5.15 €
96200-1426RING SYSTEM SIZE:1/4Ring System1/4lateral spray 49.96 €
96200-1427LOCKING RING WITH SCREW SIZE:1/4Locking Ring1/4prevents bending or positional change at high pressure 3.45 €
96200-1428CHECK VALVE SIZE:1/4Check Valve1/4prevents dripping 12.16 €
96200-1429SHUT-OFF VALVE EXTERNAL THREAD SIZE:1/4, 1/4 NPTShut-Off Valve1/4regulates and stops the flow 12.16 €
96200-1430SHUT-OFF VALVE INTERNAL THREAD SIZE:1/4, 1/4 NPTShut-Off Valve1/4regulates and stops the flow 12.16 €
96200-1431SHUT-OFF VALVE WITH SEGMENT ADAPTER SIZE:1/4Shut-Off Valve1/4regulates and stops the flow 12.16 €
96200-1499ASSEMBLY TOOL SIZE:1/4Assembly Tool1/4for assembling hose elements 31.38 €
96200-1200141FLEXIBLE HOSE SIZE:1/2 L=140, BLUEFlexible Hose1/2 6.74 €
96200-1200142FLEXIBLE HOSE SIZE:1/2 L=140, BLACKFlexible Hose1/2 6.74 €
96200-1215001FLEXIBLE HOSE SIZE:1/2 L=15M, BLUEFlexible Hose1/2 776.02 €
96200-1215002FLEXIBLE HOSE SIZE:1/2 L=15M, BLACKFlexible Hose1/2 776.02 €
96200-1201ROUND NOZZLE SIZE:1/2, D=6Round Nozzle1/2punctiform jet 2.53 €
96200-1202ROUND NOZZLE SIZE:1/2, D=9Round Nozzle1/2punctiform jet 2.53 €
96200-1203ROUND NOZZLE SIZE:1/2, D=12Round Nozzle1/2punctiform jet 2.53 €
96200-1204FLAT NOZZLE WIDE SPRAY SIZE:1/2 B=32Flat Nozzle1/2flat wide jet 6.30 €
96200-1205FLAT NOZZLE WIDE SPRAY SIZE:1/2 B=63Flat Nozzle1/2flat wide jet 7.08 €
96200-1206FLAT NOZZLE SIZE:1/2 B=18X2Flat Nozzle1/2jet with constant profile 4.05 €
96200-1207FLAT NOZZLE SIZE:1/2 B=18X3,2Flat Nozzle1/2jet with constant profile 4.05 €
96200-1208FLAT NOZZLE SIZE:1/2, 5-HOLE, D=3,2Flat Nozzle1/2several parallel single jets 4.05 €
96200-1209FLAT NOZZLE SIZE:1/2, 7-HOLE, D=2Flat Nozzle1/2several parallel single jets 4.05 €
96200-1210GRINDING NOZZLE SIZE:1/2 B=32Grinding Nozzle1/2straight bundled jet 6.26 €
96200-1211GRINDING NOZZLE SIZE:1/2 B=42Grinding Nozzle1/2straight bundled jet 7.23 €
96200-1212FLAT NOZZLE WITH BALL JOINT SIZE:1/2, 20-HOLE, D=2Flat Nozzle1/2several parallel single jets 11.16 €
96200-1213ANGLED NOZZLE 90° SIZE:1/2, D=6Angled Nozzle1/2punctiform jet 3.50 €
96200-1214ANGLED NOZZLE 90° SIZE:1/2, D=9Angled Nozzle1/2punctiform jet 3.50 €
96200-1215ANGLED NOZZLE 90° SIZE:1/2, D=12Angled Nozzle1/2punctiform jet 3.50 €
96200-1216ANGLED NOZZLE 90° SIZE:1/2, 8-HOLEAngled Nozzle1/2several parallel single jets 6.30 €
96200-1217SCREW CONNECTION 3/8 NPT SIZE:1/2Screw Connection1/2with ball and external thread 2.53 €
96200-1218SCREW CONNECTION 1/2 NPT SIZE:1/2Screw Connection1/2with ball and external thread 2.53 €
96200-1219DISTRIBUTOR SIZE:1/2Distributor1/22 hoses from 1 supply line 6.30 €
96200-1220DISTRIBUTOR REDUCED SIZE:1/2-1/4Distributor1/2 - 1/42 hoses from 1 supply line 6.30 €
96200-1221DISTRIBUTOR SIZE:1/2Distributor1/22 hoses at 90° from 1 supply line 7.00 €
96200-1222CONNECTING PIECE SIZE:1/2, ORANGEConnecting Piece1/2for tight bends 5.89 €
96200-1223COUPLING SIZE:1/2, ORANGECoupling1/2socket both sides 2.75 €
96200-1224REDUCER SLEEVE SIZE:1/2-1/4Reducer sleeve1/2 - 1/4reduces from 1/2" to 1/4" 5.39 €
96200-1225EXTENSION SIZE:1/2 L=95Extension1/2for bridging long stretches 5.62 €
96200-1226HOSE BEND 90° SIZE:1/2Hose Bend1/2for bends 6.18 €
96200-1227RING SYSTEM SIZE:1/2Ring System1/2lateral spray 55.90 €
96200-1228LOCKING RING WITH SCREW SIZE:1/2Locking Ring1/2prevents bending or positional change at high pressure 3.99 €
96200-1229CHECK VALVE SIZE:1/2Check Valve1/2prevents dripping 15.43 €
96200-1230SHUT-OFF VALVE EXTERNAL THREAD SIZE:1/2, 1/2 NPTShut-Off Valve1/2regulates and stops the flow 15.43 €
96200-1231SHUT-OFF VALVE INTERNAL THREAD SIZE:1/2, 1/2 NPTShut-Off Valve1/2regulates and stops the flow 15.43 €
96200-1232SHUT-OFF VALVE WITH SEGMENT ADAPTER SIZE:1/2Shut-Off Valve1/2regulates and stops the flow 15.43 €
96200-1299ASSEMBLY TOOL SIZE:1/2Assembly Tool1/2for assembling hose elements 31.38 €
96200-3400151FLEXIBLE HOSE SIZE:3/4 L=152, BLUEFlexible Hose3/4 9.48 €
96200-3400152FLEXIBLE HOSE SIZE:3/4 L=152, BLACKFlexible Hose3/4 9.48 €
96200-3401501FLEXIBLE HOSE SIZE:3/4 L=1,5M, BLUEFlexible Hose3/4 97.68 €
96200-3401502FLEXIBLE HOSE SIZE:3/4 L=1,5M, BLACKFlexible Hose3/4 97.68 €
96200-3415001FLEXIBLE HOSE SIZE:3/4 L=15M, BLUEFlexible Hose3/4 913.76 €
96200-3415002FLEXIBLE HOSE SIZE:3/4 L=15M, BLACKFlexible Hose3/4 913.76 €
96200-3401ROUND NOZZLE SIZE:3/4, D=16Round Nozzle3/4punctiform jet 3.00 €
96200-3402ROUND NOZZLE SIZE:3/4, D=19Round Nozzle3/4punctiform jet 3.00 €
96200-3403FLAT NOZZLE WIDE SPRAY SIZE:3/4 B=76Flat Nozzle3/4flat wide jet 9.36 €
96200-3404SCREW CONNECTION NPT 3/4 SIZE:3/4Screw Connection3/4with ball and male thread 3.06 €
96200-3405SCREW CONNECTION BSPT 3/4 SIZE:3/4Screw Connection3/4with ball and male thread 3.06 €
96200-3406CONNECTING FOOT WITH SCREW HOLE SIZE:3/4Connecting Foot3/4 6.72 €
96200-3407DISTRIBUTOR SIZE:3/4Distributor3/42 hoses from 1 supply line 9.36 €
96200-3408DISTRIBUTOR REDUCED SIZE:3/4-1/2Distributor3/4-1/2reduces from 3/4" to 1/2" 9.36 €
96200-3409REDUCER SLEEVE SIZE:3/4-1/2Reducer sleeve3/4-1/2reduces from 1/2" to 1/4" 6.74 €
96200-3410COUPLING SIZE:3/4Coupling3/4socket both sides 3.39 €
96200-3411CONNECTING PIECE SIZE:3/4Connecting Piece3/4for tight bends 8.84 €
96200-3412SHUT-OFF VALVE EXTERNAL THREAD SIZE:3/4, NPT 3/4Shut-Off Valve3/4regulates and stops the flow 20.60 €
96200-3413SHUT-OFF VALVE INTERNAL THREAD SIZE:3/4, NPT 3/4Shut-Off Valve3/4regulates and stops the flow 20.60 €
96200-3414SHUT-OFF VALVE WITH SEGMENT ADAPTER SIZE:3/4Shut-Off Valve3/4regulates and stops the flow 20.60 €
96200-3499ASSEMBLY TOOL SIZE:3/4Assembly Tool3/4for assembling hose elements 39.72 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83