norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Silicone edge protection profiles with integrated steel retaining strip FDA approved
96520-05

Silicone edge protection profiles with integrated steel...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

VMQ (silicone rubber), hardness 60° +/-5 Shore A, FDA approved.
Clamping insert stainless steel 1.4301.

Version:Blue, similar to RAL 5015.
Clamping insert bright.
Note:Edge protection profiles are used to cover and decorate the sharp plate edges so that no additional processing is required.

Due to the use of FDA-compliant materials with approval according to FDA 21 CFR 177.2600 can be utilise in applications with corresponding requirements, including in the food industry.
Temperature range:-50 °C to +200 °C.Assembly:Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand, and remains in place even on radii or bends. No adhesive or fastening material required.On request:Other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96520-05 Silicone edge protection profiles with integrated steel retaining strip FDA approved 182 kB

Drawings (total overview)

Silicone edge protection profiles with integrated steel retaining strip FDA approved

Silicone edge protection profiles with integrated steel retaining strip FDA approved, form A

More information

Drawings

Silicone edge protection profiles with integrated steel retaining strip FDA approved, form A

Item selection/filter

Order No.FormB

HClamping range
mm
LMinimum bend radius
mm
CADAcc.PriceOrder
96520-05-010X2000A8101,0-2,02000A=10 B=20 C=10 D=10 23.43 €
96520-05-010X5000A8101,0-2,05000A=10 B=20 C=10 D=10 55.03 €
96520-05-010X10000A8101,0-2,010000A=10 B=20 C=10 D=10 106.02 €
96520-05-010X20000A8101,0-2,020000A=10 B=20 C=10 D=10 212.04 €
96520-05-010X50000A8101,0-2,050000A=10 B=20 C=10 D=10 488.38 €

Silicone edge protection profiles with integrated steel retaining strip FDA approved, form B

More information

Drawings

Silicone edge protection profiles with integrated steel retaining strip FDA approved, form B

Item selection/filter

Order No.FormB

HClamping range
mm
LMinimum bend radius
mm
CADAcc.PriceOrder
96520-05-114X2000B1014,53,0-4,02000A=45 B=120 C=30 D=30 27.70 €
96520-05-114X5000B1014,53,0-4,05000A=45 B=120 C=30 D=30 65.95 €
96520-05-114X10000B1014,53,0-4,010000A=45 B=120 C=30 D=30 128.09 €
96520-05-114X20000B1014,53,0-4,020000A=45 B=120 C=30 D=30 267.58 €
96520-05-114X50000B1014,53,0-4,050000A=45 B=120 C=30 D=30 582.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83