norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with push button, external thread, metal parts stainless steel, inch
06611 inch

Clamping levers with push button, external thread, metal parts...

go back

Item description/product images

DescriptionMaterial:

Handle fibreglass reinforced plastic, toothed ring die-cast zinc. Metal parts stainless steel 1.4305.
Push button plastic (POM).

Version:Steel parts bright.Note:∆ Enter the desired lever colour here.
The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.

Where L ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06611 inch Clamping levers with push button, external thread, metal parts stainless steel, inch 249 kB

Drawings

Clamping levers with push button, external thread, metal parts stainless steel, inch

Item selection/filter

Order No.Main
colour
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06611-711A0X15black grey RAL 7021110-24101314,525,54153033,540477,51615 8.36 €
06611-711A0X20black grey RAL 7021110-24101314,525,54153033,540477,51620 8.36 €
06611-711A0X25black grey RAL 7021110-24101314,525,54153033,540477,51625 8.36 €
06611-711A1X15black grey RAL 7021110-32101314,525,54153033,540477,51615 8.36 €
06611-711A1X20black grey RAL 7021110-32101314,525,54153033,540477,51620 8.36 €
06611-711A1X25black grey RAL 7021110-32101314,525,54153033,540477,51625 8.36 €
06611-711A2X10black grey RAL 702111/4-20101314,525,54153033,540477,51610 8.36 €
06611-711A2X15black grey RAL 702111/4-20101314,525,54153033,540477,51615 8.36 €
06611-711A2X20black grey RAL 702111/4-20101314,525,54153033,540477,51620 8.36 €
06611-711A2X25black grey RAL 702111/4-20101314,525,54153033,540477,51625 8.36 €
06611-711A2X30black grey RAL 702111/4-20101314,525,54153033,540477,51630 8.36 €
06611-711A2X40black grey RAL 702111/4-20101314,525,54153033,540477,51640 8.97 €
06611-711A2X50black grey RAL 702111/4-20101314,525,54153033,540477,51650 8.97 €
06611-712A2X15black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52015 10.03 €
06611-712A2X20black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52020 10.03 €
06611-712A2X25black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52025 10.03 €
06611-712A2X30black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52030 10.03 €
06611-712A2X40black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52040 10.70 €
06611-712A2X50black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52050 10.70 €
06611-712A2X60black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52060 10.70 €
06611-712A3X15black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52015 10.03 €
06611-712A3X20black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52020 10.03 €
06611-712A3X25black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52025 10.03 €
06611-712A3X30black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52030 10.03 €
06611-712A3X40black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52040 10.70 €
06611-712A3X50black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52050 10.70 €
06611-712A3X60black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52060 10.70 €
06611-712A4X20black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52020 10.03 €
06611-712A4X25black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52025 10.03 €
06611-712A4X30black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52030 10.03 €
06611-712A4X40black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52040 10.70 €
06611-712A4X50black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52050 10.70 €
06611-712A4X60black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52060 10.70 €
06611-713A3X20black grey RAL 702135/16-181621,52338,5102453,5588091,5112220 12.21 €
06611-713A3X25black grey RAL 702135/16-181621,52338,5102453,5588091,5112225 12.21 €
06611-713A3X30black grey RAL 702135/16-181621,52338,5102453,5588091,5112230 12.21 €
06611-713A3X40black grey RAL 702135/16-181621,52338,5102453,5588091,5112240 13.27 €
06611-713A3X50black grey RAL 702135/16-181621,52338,5102453,5588091,5112250 13.27 €
06611-713A3X60black grey RAL 702135/16-181621,52338,5102453,5588091,5112260 13.27 €
06611-713A4X20black grey RAL 702133/8-161621,52338,5102453,5588091,5112220 12.21 €
06611-713A4X25black grey RAL 702133/8-161621,52338,5102453,5588091,5112225 12.21 €
06611-713A4X30black grey RAL 702133/8-161621,52338,5102453,5588091,5112230 12.21 €
06611-713A4X40black grey RAL 702133/8-161621,52338,5102453,5588091,5112240 13.27 €
06611-713A4X50black grey RAL 702133/8-161621,52338,5102453,5588091,5112250 13.27 €
06611-713A4X60black grey RAL 702133/8-161621,52338,5102453,5588091,5112260 13.27 €
06611-714A5X25black grey RAL 702141/2-131925,527,544,61026616695109132425 17.04 €
06611-714A5X30black grey RAL 702141/2-131925,527,544,61026616695109132430 17.04 €
06611-714A5X40black grey RAL 702141/2-131925,527,544,61026616695109132440 19.37 €
06611-714A5X50black grey RAL 702141/2-131925,527,544,61026616695109132450 19.37 €
06611-714A5X60black grey RAL 702141/2-131925,527,544,61026616695109132460 19.37 €
06611-715A6X30black grey RAL 702155/8-11233032,550,61233727711012615,52630 21.03 €
06611-715A6X40black grey RAL 702155/8-11233032,550,61233727711012615,52640 22.94 €
06611-715A6X50black grey RAL 702155/8-11233032,550,61233727711012615,52650 22.94 €
06611-715A6X60black grey RAL 702155/8-11233032,550,61233727711012615,52660 22.94 €
06611-721A0X15orange RAL 2004110-24101314,525,54153033,540477,51615 8.36 €
06611-721A0X20orange RAL 2004110-24101314,525,54153033,540477,51620 8.36 €
06611-721A0X25orange RAL 2004110-24101314,525,54153033,540477,51625 8.36 €
06611-721A1X15orange RAL 2004110-32101314,525,54153033,540477,51615 8.36 €
06611-721A1X20orange RAL 2004110-32101314,525,54153033,540477,51620 8.36 €
06611-721A1X25orange RAL 2004110-32101314,525,54153033,540477,51625 8.36 €
06611-721A2X10orange RAL 200411/4-20101314,525,54153033,540477,51610 8.36 €
06611-721A2X15orange RAL 200411/4-20101314,525,54153033,540477,51615 8.36 €
06611-721A2X20orange RAL 200411/4-20101314,525,54153033,540477,51620 8.36 €
06611-721A2X25orange RAL 200411/4-20101314,525,54153033,540477,51625 8.36 €
06611-721A2X30orange RAL 200411/4-20101314,525,54153033,540477,51630 8.36 €
06611-721A2X40orange RAL 200411/4-20101314,525,54153033,540477,51640 8.97 €
06611-721A2X50orange RAL 200411/4-20101314,525,54153033,540477,51650 8.97 €
06611-722A2X15orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52015 10.03 €
06611-722A2X20orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52020 10.03 €
06611-722A2X25orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52025 10.03 €
06611-722A2X30orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52030 10.03 €
06611-722A2X40orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52040 10.70 €
06611-722A2X50orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52050 10.70 €
06611-722A2X60orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52060 10.70 €
06611-722A3X15orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52015 10.03 €
06611-722A3X20orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52020 10.03 €
06611-722A3X25orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52025 10.03 €
06611-722A3X30orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52030 10.03 €
06611-722A3X40orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52040 10.70 €
06611-722A3X50orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52050 10.70 €
06611-722A3X60orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52060 10.70 €
06611-722A4X20orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52020 10.03 €
06611-722A4X25orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52025 10.03 €
06611-722A4X30orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52030 10.03 €
06611-722A4X40orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52040 10.70 €
06611-722A4X50orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52050 10.70 €
06611-722A4X60orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52060 10.70 €
06611-723A3X20orange RAL 200435/16-181621,52338,5102453,5588091,5112220 12.21 €
06611-723A3X25orange RAL 200435/16-181621,52338,5102453,5588091,5112225 12.21 €
06611-723A3X30orange RAL 200435/16-181621,52338,5102453,5588091,5112230 12.21 €
06611-723A3X40orange RAL 200435/16-181621,52338,5102453,5588091,5112240 13.27 €
06611-723A3X50orange RAL 200435/16-181621,52338,5102453,5588091,5112250 13.27 €
06611-723A3X60orange RAL 200435/16-181621,52338,5102453,5588091,5112260 13.27 €
06611-723A4X20orange RAL 200433/8-161621,52338,5102453,5588091,5112220 12.21 €
06611-723A4X25orange RAL 200433/8-161621,52338,5102453,5588091,5112225 12.21 €
06611-723A4X30orange RAL 200433/8-161621,52338,5102453,5588091,5112230 12.21 €
06611-723A4X40orange RAL 200433/8-161621,52338,5102453,5588091,5112240 13.27 €
06611-723A4X50orange RAL 200433/8-161621,52338,5102453,5588091,5112250 13.27 €
06611-723A4X60orange RAL 200433/8-161621,52338,5102453,5588091,5112260 13.27 €
06611-724A5X25orange RAL 200441/2-131925,527,544,61026616695109132425 17.04 €
06611-724A5X30orange RAL 200441/2-131925,527,544,61026616695109132430 17.04 €
06611-724A5X40orange RAL 200441/2-131925,527,544,61026616695109132440 19.37 €
06611-724A5X50orange RAL 200441/2-131925,527,544,61026616695109132450 19.37 €
06611-724A5X60orange RAL 200441/2-131925,527,544,61026616695109132460 19.37 €
06611-725A6X30orange RAL 200455/8-11233032,550,61233727711012615,52630 21.03 €
06611-725A6X40orange RAL 200455/8-11233032,550,61233727711012615,52640 22.94 €
06611-725A6X50orange RAL 200455/8-11233032,550,61233727711012615,52650 22.94 €
06611-725A6X60orange RAL 200455/8-11233032,550,61233727711012615,52660 22.94 €
06611-731A0X15traffic red RAL 3020110-24101314,525,54153033,540477,51615 8.36 €
06611-731A0X20traffic red RAL 3020110-24101314,525,54153033,540477,51620 8.36 €
06611-731A0X25traffic red RAL 3020110-24101314,525,54153033,540477,51625 8.36 €
06611-731A1X15traffic red RAL 3020110-32101314,525,54153033,540477,51615 8.36 €
06611-731A1X20traffic red RAL 3020110-32101314,525,54153033,540477,51620 8.36 €
06611-731A1X25traffic red RAL 3020110-32101314,525,54153033,540477,51625 8.36 €
06611-731A2X10traffic red RAL 302011/4-20101314,525,54153033,540477,51610 8.36 €
06611-731A2X15traffic red RAL 302011/4-20101314,525,54153033,540477,51615 8.36 €
06611-731A2X20traffic red RAL 302011/4-20101314,525,54153033,540477,51620 8.36 €
06611-731A2X25traffic red RAL 302011/4-20101314,525,54153033,540477,51625 8.36 €
06611-731A2X30traffic red RAL 302011/4-20101314,525,54153033,540477,51630 8.36 €
06611-731A2X40traffic red RAL 302011/4-20101314,525,54153033,540477,51640 8.97 €
06611-731A2X50traffic red RAL 302011/4-20101314,525,54153033,540477,51650 8.97 €
06611-732A2X15traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52015 10.03 €
06611-732A2X20traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52020 10.03 €
06611-732A2X25traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52025 10.03 €
06611-732A2X30traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52030 10.03 €
06611-732A2X40traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52040 10.70 €
06611-732A2X50traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52050 10.70 €
06611-732A2X60traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52060 10.70 €
06611-732A3X15traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52015 10.03 €
06611-732A3X20traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52020 10.03 €
06611-732A3X25traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52025 10.03 €
06611-732A3X30traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52030 10.03 €
06611-732A3X40traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52040 10.70 €
06611-732A3X50traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52050 10.70 €
06611-732A3X60traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52060 10.70 €
06611-732A4X20traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52020 10.03 €
06611-732A4X25traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52025 10.03 €
06611-732A4X30traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52030 10.03 €
06611-732A4X40traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52040 10.70 €
06611-732A4X50traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52050 10.70 €
06611-732A4X60traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52060 10.70 €
06611-733A3X20traffic red RAL 302035/16-181621,52338,5102453,5588091,5112220 12.21 €
06611-733A3X25traffic red RAL 302035/16-181621,52338,5102453,5588091,5112225 12.21 €
06611-733A3X30traffic red RAL 302035/16-181621,52338,5102453,5588091,5112230 12.21 €
06611-733A3X40traffic red RAL 302035/16-181621,52338,5102453,5588091,5112240 13.27 €
06611-733A3X50traffic red RAL 302035/16-181621,52338,5102453,5588091,5112250 13.27 €
06611-733A3X60traffic red RAL 302035/16-181621,52338,5102453,5588091,5112260 13.27 €
06611-733A4X20traffic red RAL 302033/8-161621,52338,5102453,5588091,5112220 12.21 €
06611-733A4X25traffic red RAL 302033/8-161621,52338,5102453,5588091,5112225 12.21 €
06611-733A4X30traffic red RAL 302033/8-161621,52338,5102453,5588091,5112230 12.21 €
06611-733A4X40traffic red RAL 302033/8-161621,52338,5102453,5588091,5112240 13.27 €
06611-733A4X50traffic red RAL 302033/8-161621,52338,5102453,5588091,5112250 13.27 €
06611-733A4X60traffic red RAL 302033/8-161621,52338,5102453,5588091,5112260 13.27 €
06611-734A5X25traffic red RAL 302041/2-131925,527,544,61026616695109132425 17.04 €
06611-734A5X30traffic red RAL 302041/2-131925,527,544,61026616695109132430 17.04 €
06611-734A5X40traffic red RAL 302041/2-131925,527,544,61026616695109132440 19.37 €
06611-734A5X50traffic red RAL 302041/2-131925,527,544,61026616695109132450 19.37 €
06611-734A5X60traffic red RAL 302041/2-131925,527,544,61026616695109132460 19.37 €
06611-735A6X30traffic red RAL 302055/8-11233032,550,61233727711012615,52630 21.03 €
06611-735A6X40traffic red RAL 302055/8-11233032,550,61233727711012615,52640 22.94 €
06611-735A6X50traffic red RAL 302055/8-11233032,550,61233727711012615,52650 22.94 €
06611-735A6X60traffic red RAL 302055/8-11233032,550,61233727711012615,52660 22.94 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83