|
|
06610 inchClamping levers with push button with external thread, inch |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle fibreglass reinforced plastic, toothed ring die-cast zinc. Steel parts grade 5.8. Push button plastic (POM).Version:Steel parts black oxidised.Note for ordering:Screws from 70 mm long have 60 mm long threads. Note:∆ Enter the desired lever colour here. The standard colours are: Black grey clamping lever, traffic red push button. Orange clamping lever, black grey push button. Traffic red clamping lever, black grey push button.On request:Other threads, screw lengths and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Size | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06610-711A0X10 | black grey RAL 7021 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 5.24 € | | 06610-711A0X15 | black grey RAL 7021 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 5.24 € | | 06610-711A0X20 | black grey RAL 7021 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 5.24 € | | 06610-711A0X25 | black grey RAL 7021 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 5.24 € | | 06610-711A0X30 | black grey RAL 7021 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 5.24 € | | 06610-711A0X35 | black grey RAL 7021 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 35 |  | | 5.87 € | | 06610-711A0X40 | black grey RAL 7021 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 5.87 € | | 06610-711A0X45 | black grey RAL 7021 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 45 |  | | 5.87 € | | 06610-711A0X50 | black grey RAL 7021 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 5.87 € | | 06610-721A0X10 | orange RAL 2004 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 5.24 € | | 06610-721A0X15 | orange RAL 2004 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 5.24 € | | 06610-721A0X20 | orange RAL 2004 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 5.24 € | | 06610-721A0X25 | orange RAL 2004 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 5.24 € | | 06610-721A0X30 | orange RAL 2004 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 5.24 € | | 06610-721A0X35 | orange RAL 2004 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 35 |  | | 5.87 € | | 06610-721A0X40 | orange RAL 2004 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 5.87 € | | 06610-721A0X45 | orange RAL 2004 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 45 |  | | 5.87 € | | 06610-721A0X50 | orange RAL 2004 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 5.87 € | | 06610-731A0X10 | traffic red RAL 3020 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 5.24 € | | 06610-731A0X15 | traffic red RAL 3020 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 5.24 € | | 06610-731A0X20 | traffic red RAL 3020 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 5.24 € | | 06610-731A0X25 | traffic red RAL 3020 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 5.24 € | | 06610-731A0X30 | traffic red RAL 3020 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 5.24 € | | 06610-731A0X35 | traffic red RAL 3020 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 35 |  | | 5.87 € | | 06610-731A0X40 | traffic red RAL 3020 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 5.87 € | | 06610-731A0X45 | traffic red RAL 3020 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 45 |  | | 5.87 € | | 06610-731A0X50 | traffic red RAL 3020 | 1 | 10-24 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 5.87 € | | 06610-711A1X10 | black grey RAL 7021 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 5.24 € | | 06610-711A1X15 | black grey RAL 7021 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 5.24 € | | 06610-711A1X20 | black grey RAL 7021 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 5.24 € | | 06610-711A1X25 | black grey RAL 7021 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 5.24 € | | 06610-711A1X30 | black grey RAL 7021 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 5.24 € | | 06610-711A1X35 | black grey RAL 7021 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 35 |  | | 5.87 € | | 06610-711A1X40 | black grey RAL 7021 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 5.87 € | | 06610-711A1X45 | black grey RAL 7021 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 45 |  | | 5.87 € | | 06610-711A1X50 | black grey RAL 7021 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 5.87 € | | 06610-721A1X10 | orange RAL 2004 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 5.24 € | | 06610-721A1X15 | orange RAL 2004 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 5.24 € | | 06610-721A1X20 | orange RAL 2004 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 5.24 € | | 06610-721A1X25 | orange RAL 2004 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 5.24 € | | 06610-721A1X30 | orange RAL 2004 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 5.24 € | | 06610-721A1X35 | orange RAL 2004 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 35 |  | | 5.87 € | | 06610-721A1X40 | orange RAL 2004 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 5.87 € | | 06610-721A1X45 | orange RAL 2004 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 45 |  | | 5.87 € | | 06610-721A1X50 | orange RAL 2004 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 5.87 € | | 06610-731A1X10 | traffic red RAL 3020 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 5.24 € | | 06610-731A1X15 | traffic red RAL 3020 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 5.24 € | | 06610-731A1X20 | traffic red RAL 3020 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 5.24 € | | 06610-731A1X25 | traffic red RAL 3020 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 5.24 € | | 06610-731A1X30 | traffic red RAL 3020 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 5.24 € | | 06610-731A1X35 | traffic red RAL 3020 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 35 |  | | 5.87 € | | 06610-731A1X40 | traffic red RAL 3020 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 5.87 € | | 06610-731A1X45 | traffic red RAL 3020 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 45 |  | | 5.87 € | | 06610-731A1X50 | traffic red RAL 3020 | 1 | 10-32 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 5.87 € | | 06610-711A2X10 | black grey RAL 7021 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 5.24 € | | 06610-711A2X15 | black grey RAL 7021 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 5.24 € | | 06610-711A2X20 | black grey RAL 7021 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 5.24 € | | 06610-711A2X25 | black grey RAL 7021 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 5.24 € | | 06610-711A2X30 | black grey RAL 7021 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 5.24 € | | 06610-711A2X35 | black grey RAL 7021 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 35 |  | | 5.87 € | | 06610-711A2X40 | black grey RAL 7021 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 5.87 € | | 06610-711A2X45 | black grey RAL 7021 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 45 |  | | 5.87 € | | 06610-711A2X50 | black grey RAL 7021 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 5.87 € | | 06610-721A2X10 | orange RAL 2004 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 5.24 € | | 06610-721A2X15 | orange RAL 2004 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 5.24 € | | 06610-721A2X20 | orange RAL 2004 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 5.24 € | | 06610-721A2X25 | orange RAL 2004 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 5.24 € | | 06610-721A2X30 | orange RAL 2004 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 5.24 € | | 06610-721A2X35 | orange RAL 2004 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 35 |  | | 5.87 € | | 06610-721A2X40 | orange RAL 2004 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 5.87 € | | 06610-721A2X45 | orange RAL 2004 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 45 |  | | 5.87 € | | 06610-721A2X50 | orange RAL 2004 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 5.87 € | | 06610-731A2X10 | traffic red RAL 3020 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 5.24 € | | 06610-731A2X15 | traffic red RAL 3020 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 5.24 € | | 06610-731A2X20 | traffic red RAL 3020 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 5.24 € | | 06610-722A2X15 | orange RAL 2004 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 6.26 € | | 06610-722A2X20 | orange RAL 2004 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 6.26 € | | 06610-722A2X25 | orange RAL 2004 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 6.26 € | | 06610-731A2X25 | traffic red RAL 3020 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 5.24 € | | 06610-731A2X30 | traffic red RAL 3020 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 5.24 € | | 06610-731A2X35 | traffic red RAL 3020 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 35 |  | | 5.87 € | | 06610-731A2X40 | traffic red RAL 3020 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 5.87 € | | 06610-731A2X45 | traffic red RAL 3020 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 45 |  | | 5.87 € | | 06610-731A2X50 | traffic red RAL 3020 | 1 | 1/4-20 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 5.87 € | | 06610-712A2X15 | black grey RAL 7021 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 6.26 € | | 06610-712A2X20 | black grey RAL 7021 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 6.26 € | | 06610-712A2X25 | black grey RAL 7021 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 6.26 € | | 06610-712A2X30 | black grey RAL 7021 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 6.26 € | | 06610-712A2X35 | black grey RAL 7021 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 35 |  | | 6.81 € | | 06610-712A2X40 | black grey RAL 7021 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 6.81 € | | 06610-712A2X45 | black grey RAL 7021 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 45 |  | | 6.81 € | | 06610-712A2X50 | black grey RAL 7021 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 6.81 € | | 06610-712A2X55 | black grey RAL 7021 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 55 |  | | 6.81 € | | 06610-712A2X60 | black grey RAL 7021 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 6.81 € | | 06610-722A2X30 | orange RAL 2004 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 6.26 € | | 06610-722A2X35 | orange RAL 2004 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 35 |  | | 6.81 € | | 06610-722A2X40 | orange RAL 2004 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 6.81 € | | 06610-722A2X45 | orange RAL 2004 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 45 |  | | 6.81 € | | 06610-722A2X50 | orange RAL 2004 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 6.81 € | | 06610-722A2X55 | orange RAL 2004 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 55 |  | | 6.81 € | | 06610-722A2X60 | orange RAL 2004 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 6.81 € | | 06610-732A2X15 | traffic red RAL 3020 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 6.26 € | | 06610-732A2X20 | traffic red RAL 3020 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 6.26 € | | 06610-732A2X25 | traffic red RAL 3020 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 6.26 € | | 06610-732A2X30 | traffic red RAL 3020 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 6.26 € | | 06610-732A2X35 | traffic red RAL 3020 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 35 |  | | 6.81 € | | 06610-732A2X40 | traffic red RAL 3020 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 6.81 € | | 06610-732A2X45 | traffic red RAL 3020 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 45 |  | | 6.81 € | | 06610-732A2X50 | traffic red RAL 3020 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 6.81 € | | 06610-732A2X55 | traffic red RAL 3020 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 55 |  | | 6.81 € | | 06610-732A2X60 | traffic red RAL 3020 | 2 | 1/4-20 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 6.81 € | | 06610-712A3X15 | black grey RAL 7021 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 6.26 € | | 06610-712A3X20 | black grey RAL 7021 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 6.26 € | | 06610-712A3X25 | black grey RAL 7021 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 6.26 € | | 06610-712A3X30 | black grey RAL 7021 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 6.26 € | | 06610-712A3X35 | black grey RAL 7021 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 35 |  | | 6.81 € | | 06610-712A3X40 | black grey RAL 7021 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 6.81 € | | 06610-712A3X45 | black grey RAL 7021 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 45 |  | | 6.81 € | | 06610-712A3X50 | black grey RAL 7021 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 6.81 € | | 06610-712A3X55 | black grey RAL 7021 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 55 |  | | 6.81 € | | 06610-712A3X60 | black grey RAL 7021 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 6.81 € | | 06610-722A3X15 | orange RAL 2004 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 6.26 € | | 06610-722A3X20 | orange RAL 2004 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 6.26 € | | 06610-722A3X25 | orange RAL 2004 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 6.26 € | | 06610-722A3X30 | orange RAL 2004 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 6.26 € | | 06610-722A3X35 | orange RAL 2004 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 35 |  | | 6.81 € | | 06610-722A3X40 | orange RAL 2004 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 6.81 € | | 06610-722A3X45 | orange RAL 2004 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 45 |  | | 6.81 € | | 06610-722A3X50 | orange RAL 2004 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 6.81 € | | 06610-722A3X55 | orange RAL 2004 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 55 |  | | 6.81 € | | 06610-722A3X60 | orange RAL 2004 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 6.81 € | | 06610-732A3X15 | traffic red RAL 3020 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 6.26 € | | 06610-732A3X20 | traffic red RAL 3020 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 6.26 € | | 06610-732A3X25 | traffic red RAL 3020 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 6.26 € | | 06610-732A3X30 | traffic red RAL 3020 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 6.26 € | | 06610-732A3X35 | traffic red RAL 3020 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 35 |  | | 6.81 € | | 06610-732A3X40 | traffic red RAL 3020 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 6.81 € | | 06610-732A3X45 | traffic red RAL 3020 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 45 |  | | 6.81 € | | 06610-732A3X50 | traffic red RAL 3020 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 6.81 € | | 06610-732A3X55 | traffic red RAL 3020 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 55 |  | | 6.81 € | | 06610-732A3X60 | traffic red RAL 3020 | 2 | 5/16-18 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 6.81 € | | 06610-712A4X15 | black grey RAL 7021 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 6.26 € | | 06610-712A4X20 | black grey RAL 7021 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 6.26 € | | 06610-712A4X25 | black grey RAL 7021 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 6.26 € | | 06610-712A4X30 | black grey RAL 7021 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 6.26 € | | 06610-712A4X35 | black grey RAL 7021 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 35 |  | | 6.81 € | | 06610-712A4X40 | black grey RAL 7021 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 6.81 € | | 06610-712A4X45 | black grey RAL 7021 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 45 |  | | 6.81 € | | 06610-712A4X50 | black grey RAL 7021 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 6.81 € | | 06610-712A4X55 | black grey RAL 7021 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 55 |  | | 6.81 € | | 06610-712A4X60 | black grey RAL 7021 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 6.81 € | | 06610-722A4X15 | orange RAL 2004 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 6.26 € | | 06610-722A4X20 | orange RAL 2004 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 6.26 € | | 06610-722A4X25 | orange RAL 2004 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 6.26 € | | 06610-722A4X30 | orange RAL 2004 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 6.26 € | | 06610-722A4X35 | orange RAL 2004 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 35 |  | | 6.81 € | | 06610-722A4X40 | orange RAL 2004 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 6.81 € | | 06610-722A4X45 | orange RAL 2004 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 45 |  | | 6.81 € | | 06610-722A4X50 | orange RAL 2004 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 6.81 € | | 06610-722A4X55 | orange RAL 2004 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 55 |  | | 6.81 € | | 06610-732A4X15 | traffic red RAL 3020 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 6.26 € | | 06610-722A4X60 | orange RAL 2004 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 6.81 € | | 06610-732A4X20 | traffic red RAL 3020 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 6.26 € | | 06610-732A4X25 | traffic red RAL 3020 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 6.26 € | | 06610-732A4X35 | traffic red RAL 3020 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 35 |  | | 6.81 € | | 06610-732A4X30 | traffic red RAL 3020 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 6.26 € | | 06610-732A4X40 | traffic red RAL 3020 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 6.81 € | | 06610-732A4X45 | traffic red RAL 3020 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 45 |  | | 6.81 € | | 06610-732A4X50 | traffic red RAL 3020 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 6.81 € | | 06610-732A4X55 | traffic red RAL 3020 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 55 |  | | 6.81 € | | 06610-732A4X60 | traffic red RAL 3020 | 2 | 3/8-16 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 6.81 € | | 06610-713A3X15 | black grey RAL 7021 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 15 |  | | 7.65 € | | 06610-713A3X25 | black grey RAL 7021 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 7.65 € | | 06610-713A3X20 | black grey RAL 7021 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 7.65 € | | 06610-713A3X30 | black grey RAL 7021 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 7.65 € | | 06610-713A3X35 | black grey RAL 7021 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 35 |  | | 8.38 € | | 06610-713A3X40 | black grey RAL 7021 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 8.38 € | | 06610-713A3X45 | black grey RAL 7021 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 45 |  | | 8.38 € | | 06610-713A3X50 | black grey RAL 7021 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 8.38 € | | 06610-713A3X55 | black grey RAL 7021 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 55 |  | | 8.38 € | | 06610-713A3X60 | black grey RAL 7021 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 8.38 € | | 06610-723A3X15 | orange RAL 2004 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 15 |  | | 7.65 € | | 06610-723A3X20 | orange RAL 2004 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 7.65 € | | 06610-723A3X25 | orange RAL 2004 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 7.65 € | | 06610-723A3X30 | orange RAL 2004 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 7.65 € | | 06610-723A3X35 | orange RAL 2004 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 35 |  | | 8.38 € | | 06610-723A3X40 | orange RAL 2004 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 8.38 € | | 06610-723A3X45 | orange RAL 2004 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 45 |  | | 8.38 € | | 06610-723A3X50 | orange RAL 2004 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 8.38 € | | 06610-723A3X55 | orange RAL 2004 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 55 |  | | 8.38 € | | 06610-723A3X60 | orange RAL 2004 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 8.38 € | | 06610-733A3X15 | traffic red RAL 3020 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 15 |  | | 7.65 € | | 06610-733A3X20 | traffic red RAL 3020 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 7.65 € | | 06610-733A3X25 | traffic red RAL 3020 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 7.65 € | | 06610-733A3X30 | traffic red RAL 3020 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 7.65 € | | 06610-733A3X35 | traffic red RAL 3020 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 35 |  | | 8.38 € | | 06610-733A3X40 | traffic red RAL 3020 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 8.38 € | | 06610-733A3X45 | traffic red RAL 3020 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 45 |  | | 8.38 € | | 06610-733A3X50 | traffic red RAL 3020 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 8.38 € | | 06610-733A3X55 | traffic red RAL 3020 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 55 |  | | 8.38 € | | 06610-733A3X60 | traffic red RAL 3020 | 3 | 5/16-18 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 8.38 € | | 06610-713A4X15 | black grey RAL 7021 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 15 |  | | 7.65 € | | 06610-713A4X20 | black grey RAL 7021 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 7.65 € | | 06610-713A4X25 | black grey RAL 7021 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 7.65 € | | 06610-713A4X30 | black grey RAL 7021 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 7.65 € | | 06610-713A4X35 | black grey RAL 7021 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 35 |  | | 8.38 € | | 06610-713A4X40 | black grey RAL 7021 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 8.38 € | | 06610-713A4X45 | black grey RAL 7021 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 45 |  | | 8.38 € | | 06610-713A4X50 | black grey RAL 7021 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 8.38 € | | 06610-713A4X55 | black grey RAL 7021 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 55 |  | | 8.38 € | | 06610-713A4X60 | black grey RAL 7021 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 8.38 € | | 06610-723A4X15 | orange RAL 2004 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 15 |  | | 7.65 € | | 06610-723A4X20 | orange RAL 2004 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 7.65 € | | 06610-723A4X25 | orange RAL 2004 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 7.65 € | | 06610-723A4X30 | orange RAL 2004 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 7.65 € | | 06610-723A4X35 | orange RAL 2004 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 35 |  | | 8.38 € | | 06610-723A4X40 | orange RAL 2004 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 8.38 € | | 06610-723A4X45 | orange RAL 2004 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 45 |  | | 8.38 € | | 06610-723A4X50 | orange RAL 2004 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 8.38 € | | 06610-723A4X55 | orange RAL 2004 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 55 |  | | 8.38 € | | 06610-723A4X60 | orange RAL 2004 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 8.38 € | | 06610-733A4X15 | traffic red RAL 3020 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 15 |  | | 7.65 € | | 06610-733A4X20 | traffic red RAL 3020 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 7.65 € | | 06610-733A4X25 | traffic red RAL 3020 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 7.65 € | | 06610-733A4X30 | traffic red RAL 3020 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 7.65 € | | 06610-733A4X35 | traffic red RAL 3020 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 35 |  | | 8.38 € | | 06610-733A4X40 | traffic red RAL 3020 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 8.38 € | | 06610-733A4X45 | traffic red RAL 3020 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 45 |  | | 8.38 € | | 06610-733A4X50 | traffic red RAL 3020 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 8.38 € | | 06610-733A4X55 | traffic red RAL 3020 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 55 |  | | 8.38 € | | 06610-733A4X60 | traffic red RAL 3020 | 3 | 3/8-16 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 8.38 € | | 06610-714A4X20 | black grey RAL 7021 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 20 |  | | 9.69 € | | 06610-714A4X25 | black grey RAL 7021 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 |  | | 9.69 € | | 06610-714A4X30 | black grey RAL 7021 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 |  | | 9.69 € | | 06610-714A4X35 | black grey RAL 7021 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 35 |  | | 10.30 € | | 06610-714A4X40 | black grey RAL 7021 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 |  | | 10.30 € | | 06610-714A4X50 | black grey RAL 7021 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 |  | | 10.30 € | | 06610-714A4X55 | black grey RAL 7021 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 55 |  | | 10.30 € | | 06610-714A4X45 | black grey RAL 7021 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 45 |  | | 10.30 € | | 06610-714A4X60 | black grey RAL 7021 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 |  | | 10.30 € | | 06610-714A4X70 | black grey RAL 7021 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 70 |  | | 11.05 € | | 06610-714A4X80 | black grey RAL 7021 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 80 |  | | 11.05 € | | 06610-714A4X90 | black grey RAL 7021 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 90 |  | | 11.05 € | | 06610-724A4X20 | orange RAL 2004 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 20 |  | | 9.69 € | | 06610-724A4X25 | orange RAL 2004 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 |  | | 9.69 € | | 06610-724A4X30 | orange RAL 2004 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 |  | | 9.69 € | | 06610-724A4X35 | orange RAL 2004 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 35 |  | | 10.30 € | | 06610-724A4X40 | orange RAL 2004 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 |  | | 10.30 € | | 06610-724A4X45 | orange RAL 2004 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 45 |  | | 10.30 € | | 06610-724A4X50 | orange RAL 2004 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 |  | | 10.30 € | | 06610-724A4X55 | orange RAL 2004 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 55 |  | | 10.30 € | | 06610-724A4X60 | orange RAL 2004 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 |  | | 10.30 € | | 06610-724A4X70 | orange RAL 2004 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 70 |  | | 11.05 € | | 06610-724A4X80 | orange RAL 2004 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 80 |  | | 11.05 € | | 06610-724A4X90 | orange RAL 2004 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 90 |  | | 11.05 € | | 06610-734A4X20 | traffic red RAL 3020 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 20 |  | | 9.69 € | | 06610-734A4X25 | traffic red RAL 3020 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 |  | | 9.69 € | | 06610-734A4X30 | traffic red RAL 3020 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 |  | | 9.69 € | | 06610-734A4X35 | traffic red RAL 3020 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 35 |  | | 10.30 € | | 06610-734A4X40 | traffic red RAL 3020 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 |  | | 10.30 € | | 06610-734A4X45 | traffic red RAL 3020 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 45 |  | | 10.30 € | | 06610-734A4X50 | traffic red RAL 3020 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 |  | | 10.30 € | | 06610-734A4X55 | traffic red RAL 3020 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 55 |  | | 10.30 € | | 06610-734A4X60 | traffic red RAL 3020 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 |  | | 10.30 € | | 06610-734A4X70 | traffic red RAL 3020 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 70 |  | | 11.05 € | | 06610-734A4X90 | traffic red RAL 3020 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 90 |  | | 11.05 € | | 06610-734A4X80 | traffic red RAL 3020 | 4 | 3/8-16 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 80 |  | | 11.05 € | | 06610-714A5X20 | black grey RAL 7021 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 20 |  | | 9.69 € | | 06610-714A5X25 | black grey RAL 7021 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 |  | | 9.69 € | | 06610-714A5X30 | black grey RAL 7021 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 |  | | 9.69 € | | 06610-714A5X35 | black grey RAL 7021 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 35 |  | | 10.30 € | | 06610-714A5X40 | black grey RAL 7021 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 |  | | 10.30 € | | 06610-714A5X45 | black grey RAL 7021 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 45 |  | | 10.30 € | | 06610-714A5X50 | black grey RAL 7021 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 |  | | 10.30 € | | 06610-714A5X55 | black grey RAL 7021 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 55 |  | | 10.30 € | | 06610-714A5X60 | black grey RAL 7021 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 |  | | 10.30 € | | 06610-714A5X70 | black grey RAL 7021 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 70 |  | | 11.05 € | | 06610-714A5X80 | black grey RAL 7021 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 80 |  | | 11.05 € | | 06610-714A5X90 | black grey RAL 7021 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 90 |  | | 11.05 € | | 06610-724A5X20 | orange RAL 2004 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 20 |  | | 9.69 € | | 06610-724A5X25 | orange RAL 2004 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 |  | | 9.69 € | | 06610-724A5X30 | orange RAL 2004 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 |  | | 9.69 € | | 06610-724A5X35 | orange RAL 2004 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 35 |  | | 10.30 € | | 06610-724A5X40 | orange RAL 2004 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 |  | | 10.30 € | | 06610-724A5X45 | orange RAL 2004 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 45 |  | | 10.30 € | | 06610-724A5X50 | orange RAL 2004 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 |  | | 10.30 € | | 06610-724A5X55 | orange RAL 2004 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 55 |  | | 10.30 € | | 06610-724A5X60 | orange RAL 2004 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 |  | | 10.30 € | | 06610-724A5X70 | orange RAL 2004 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 70 |  | | 11.05 € | | 06610-724A5X80 | orange RAL 2004 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 80 |  | | 11.05 € | | 06610-724A5X90 | orange RAL 2004 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 90 |  | | 11.05 € | | 06610-734A5X20 | traffic red RAL 3020 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 20 |  | | 9.69 € | | 06610-734A5X25 | traffic red RAL 3020 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 |  | | 9.69 € | | 06610-734A5X30 | traffic red RAL 3020 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 |  | | 9.69 € | | 06610-734A5X35 | traffic red RAL 3020 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 35 |  | | 10.30 € | | 06610-734A5X40 | traffic red RAL 3020 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 |  | | 10.30 € | | 06610-734A5X45 | traffic red RAL 3020 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 45 |  | | 10.30 € | | 06610-734A5X50 | traffic red RAL 3020 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 |  | | 10.30 € | | 06610-734A5X55 | traffic red RAL 3020 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 55 |  | | 10.30 € | | 06610-734A5X60 | traffic red RAL 3020 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 |  | | 10.30 € | | 06610-734A5X70 | traffic red RAL 3020 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 70 |  | | 11.05 € | | 06610-734A5X80 | traffic red RAL 3020 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 80 |  | | 11.05 € | | 06610-734A5X90 | traffic red RAL 3020 | 4 | 1/2-13 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 90 |  | | 11.05 € | | 06610-715A5X25 | black grey RAL 7021 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 25 |  | | 11.74 € | | 06610-715A5X30 | black grey RAL 7021 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 |  | | 11.74 € | | 06610-715A5X35 | black grey RAL 7021 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 35 |  | | 12.60 € | | 06610-715A5X40 | black grey RAL 7021 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 |  | | 12.60 € | | 06610-715A5X45 | black grey RAL 7021 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 45 |  | | 12.60 € | | 06610-715A5X50 | black grey RAL 7021 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 |  | | 12.60 € | | 06610-715A5X55 | black grey RAL 7021 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 55 |  | | 12.60 € | | 06610-715A5X60 | black grey RAL 7021 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 |  | | 12.60 € | | 06610-715A5X70 | black grey RAL 7021 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 70 |  | | 13.74 € | | 06610-715A5X80 | black grey RAL 7021 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 80 |  | | 13.74 € | | 06610-715A5X90 | black grey RAL 7021 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 90 |  | | 13.74 € | | 06610-725A5X25 | orange RAL 2004 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 25 |  | | 11.74 € | | 06610-725A5X30 | orange RAL 2004 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 |  | | 11.74 € | | 06610-725A5X35 | orange RAL 2004 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 35 |  | | 12.60 € | | 06610-725A5X40 | orange RAL 2004 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 |  | | 12.60 € | | 06610-725A5X45 | orange RAL 2004 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 45 |  | | 12.60 € | | 06610-725A5X50 | orange RAL 2004 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 |  | | 12.60 € | | 06610-725A5X55 | orange RAL 2004 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 55 |  | | 12.60 € | | 06610-725A5X60 | orange RAL 2004 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 |  | | 12.60 € | | 06610-725A5X70 | orange RAL 2004 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 70 |  | | 13.74 € | | 06610-725A5X80 | orange RAL 2004 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 80 |  | | 13.74 € | | 06610-725A5X90 | orange RAL 2004 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 90 |  | | 13.74 € | | 06610-735A5X25 | traffic red RAL 3020 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 25 |  | | 11.74 € | | 06610-735A5X30 | traffic red RAL 3020 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 |  | | 11.74 € | | 06610-735A5X35 | traffic red RAL 3020 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 35 |  | | 12.60 € | | 06610-735A5X40 | traffic red RAL 3020 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 |  | | 12.60 € | | 06610-735A5X45 | traffic red RAL 3020 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 45 |  | | 12.60 € | | 06610-735A5X50 | traffic red RAL 3020 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 |  | | 12.60 € | | 06610-735A5X55 | traffic red RAL 3020 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 55 |  | | 12.60 € | | 06610-735A5X60 | traffic red RAL 3020 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 |  | | 12.60 € | | 06610-735A5X70 | traffic red RAL 3020 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 70 |  | | 13.74 € | | 06610-735A5X80 | traffic red RAL 3020 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 80 |  | | 13.74 € | | 06610-735A5X90 | traffic red RAL 3020 | 5 | 1/2-13 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 90 |  | | 13.74 € | | 06610-715A6X25 | black grey RAL 7021 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 25 |  | | 11.74 € | | 06610-715A6X30 | black grey RAL 7021 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 |  | | 11.74 € | | 06610-715A6X35 | black grey RAL 7021 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 35 |  | | 12.60 € | | 06610-715A6X40 | black grey RAL 7021 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 |  | | 12.60 € | | 06610-715A6X45 | black grey RAL 7021 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 45 |  | | 12.60 € | | 06610-715A6X50 | black grey RAL 7021 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 |  | | 12.60 € | | 06610-715A6X55 | black grey RAL 7021 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 55 |  | | 12.60 € | | 06610-715A6X60 | black grey RAL 7021 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 |  | | 12.60 € | | 06610-715A6X70 | black grey RAL 7021 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 70 |  | | 13.74 € | | 06610-715A6X80 | black grey RAL 7021 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 80 |  | | 13.74 € | | 06610-715A6X90 | black grey RAL 7021 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 90 |  | | 13.74 € | | 06610-725A6X25 | orange RAL 2004 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 25 |  | | 11.74 € | | 06610-725A6X30 | orange RAL 2004 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 |  | | 11.74 € | | 06610-725A6X35 | orange RAL 2004 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 35 |  | | 12.60 € | | 06610-725A6X40 | orange RAL 2004 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 |  | | 12.60 € | | 06610-725A6X45 | orange RAL 2004 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 45 |  | | 12.60 € | | 06610-725A6X50 | orange RAL 2004 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 |  | | 12.60 € | | 06610-725A6X55 | orange RAL 2004 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 55 |  | | 12.60 € | | 06610-725A6X60 | orange RAL 2004 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 |  | | 12.60 € | | 06610-725A6X70 | orange RAL 2004 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 70 |  | | 13.74 € | | 06610-725A6X80 | orange RAL 2004 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 80 |  | | 13.74 € | | 06610-725A6X90 | orange RAL 2004 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 90 |  | | 13.74 € | | 06610-735A6X25 | traffic red RAL 3020 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 25 |  | | 11.74 € | | 06610-735A6X30 | traffic red RAL 3020 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 |  | | 11.74 € | | 06610-735A6X35 | traffic red RAL 3020 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 35 |  | | 12.60 € | | 06610-735A6X40 | traffic red RAL 3020 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 |  | | 12.60 € | | 06610-735A6X45 | traffic red RAL 3020 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 45 |  | | 12.60 € | | 06610-735A6X50 | traffic red RAL 3020 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 |  | | 12.60 € | | 06610-735A6X55 | traffic red RAL 3020 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 55 |  | | 12.60 € | | 06610-735A6X60 | traffic red RAL 3020 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 |  | | 12.60 € | | 06610-735A6X70 | traffic red RAL 3020 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 70 |  | | 13.74 € | | 06610-735A6X80 | traffic red RAL 3020 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 80 |  | | 13.74 € | | 06610-735A6X90 | traffic red RAL 3020 | 5 | 5/8-11 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 90 |  | | 13.74 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|