norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with plastic handle external thread, inch
06610 inch

Clamping levers with plastic handle external thread, inch

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Version:Steel parts black oxidised.On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06610 inch Clamping levers with plastic handle external thread, inch 628 kB

Drawings

Clamping levers with plastic handle external thread, inch

Overview of items (compressed)

Item selection/filter
Order No.SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LFilter
06610-1A0ΔX110-24101314,524,54153033,540477,51610/15/20/25/30/35/40/45/50
06610-1A1ΔX110-32101314,524,54153033,540477,51610/15/20/25/30/35/40/45/50
06610-1A2ΔX11/4-20101314,524,54153033,540477,51610/15/20/25/30/35/40/45/50
06610-2A2ΔX21/4-2013,51819,528,56,517,541,545,565759,52015/20/25/30/35/40/45/50/55/60
06610-2A3ΔX25/16-1813,51819,528,56,517,541,545,565759,52015/20/25/30/35/40/45/50/55/60
06610-2A4ΔX23/8-1613,51819,528,56,517,541,545,565759,52015/20/25/30/35/40/45/50/55/60
06610-3A3ΔX35/16-181621,52337102453,5588091,5112215/20/25/30/35/40/45/50/55/60
06610-3A4ΔX33/8-161621,52337102453,5588091,5112215/20/25/30/35/40/45/50/55/60
06610-4A4ΔX43/8-161925,527,5431026616695109132420/25/30/35/40/45/50/55/60/70/80/90
06610-4A5ΔX41/2-131925,527,5431026616695109132420/25/30/35/40/45/50/55/60/70/80/90
06610-5A5ΔX51/2-13233032,5491233727711012615,52625/30/35/40/45/50/55/60/70/80/90
06610-5A6ΔX55/8-11233032,5491233727711012615,52625/30/35/40/45/50/55/60/70/80/90
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83