norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with protective cap external thread, inch
06460 inch

Clamping levers with protective cap external thread, inch

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.
Note:Standard colours are:
orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.
On request:Other female threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06460 inch Clamping levers with protective cap external thread, inch 227 kB

Drawings

Clamping levers with protective cap external thread, inch

Item selection/filter

Order No.
orange RAL 2004
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LFilter
06460-92A22X21/4-2013,518,519326,517,542,545,56574,59,52015/20/25/30/35/40/45/50/55/60
06460-92A32X25/16-1813,518,519326,517,542,545,56574,59,52015/20/25/30/35/40/45/50/55/60
06460-92A42X23/8-1613,518,519326,517,542,545,56574,59,52015/20/25/30/35/40/45/50/55/60
06460-93A32X35/16-1816212241,5102454,558,58091112215/20/25/30/35/40/45/50/55/60
06460-93A42X33/8-1616212241,5102454,558,58091112215/20/25/30/35/40/45/50/55/60
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83