norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with protective cap with internal thread, stainless steel, inch
06454 inch

Clamping levers with protective cap with internal thread,...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308.
Other steel parts 1.4305.

Version:Handle electropolished.
Steel parts bright.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06454 inch Clamping levers with protective cap with internal thread, stainless steel, inch 228 kB

Drawings

Clamping levers with protective cap with internal thread, stainless steel, inch

Item selection/filter

Order No.SizeXTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06454-92A221/4-201213,518,519326,517,542,545,56574,51010 30.10 €
06454-92A325/16-181213,518,519326,517,542,545,56574,51010 30.10 €
06454-93A335/16-181416212241,5102454,558,580911111 36.05 €
06454-93A433/8-161416212241,5102454,558,580911111 36.05 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83