norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers internal thread, steel parts stainless steel, inch
06451 inch

Clamping levers internal thread, steel parts stainless steel,...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle, powder-coated.
Steel parts bright.
Note:Standard colours are:
orange RAL 2004, ruby red RAL 3003, silver metallic.
On request:Other female threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06451 inch Clamping levers internal thread, steel parts stainless steel, inch 341 kB

Drawings

Clamping levers internal thread, steel parts stainless steel, inch

Overview of items (compressed)

Item selection/filter
Order No.

SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
Filter
06451-0ADΔ06-32910131424,5414,530333037716
06451-0AEΔ08-32910131424,5414,530333037716
06451-0A0Δ010-24910131424,5414,530333037716
06451-0A1Δ010-32910131424,5414,530333037716
06451-0A2Δ01/4-20910131424,5414,530333037716
06451-1A0Δ110-24910131424,5414,531344047716
06451-1A1Δ110-32910131424,5414,531344047716
06451-1A2Δ11/4-20910131424,5414,531344047716
06451-2A2Δ21/4-201213,518,51928,56,517,542,545,56574,59,520
06451-2A3Δ25/16-181213,518,51928,56,517,542,545,56574,59,520
06451-3A3Δ35/16-181416212237102454,558,580911122
06451-3A4Δ33/8-161416212237102454,558,580911122
06451-4A4Δ43/8-1617192727,54310276367,5951091324
06451-4A5Δ41/2-1317192727,54310276367,5951091324
06451-5A5Δ51/2-1323233132491231,57377,51101261526
06451-5A6Δ55/8-1123233132491231,57377,51101261526
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83