norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers external thread, inch
06441 inch

Clamping levers external thread, inch

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle painted silver-grey hammer-tone.
Steel parts black oxidised.
Note for ordering:Screws from 70 mm long have 60 mm long threads.
Note:For other dimensions see clamping levers with internal threads.On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06441 inch Clamping levers external thread, inch 310 kB

Drawings

Clamping levers external thread, inch

Item selection/filter

Order No.

Main
material
SizeXDD1D2HH1H3H4AA1No. of
teeth
LCADAcc.PriceOrder
06441-1A4X20steel13/8-1619282040,5126568,5831072420 26.32 €
06441-1A4X30steel13/8-1619282040,5126568,5831072430 26.32 €
06441-1A4X40steel13/8-1619282040,5126568,5831072440 27.58 €
06441-1A4X45steel13/8-1619282040,5126568,5831072445 27.58 €
06441-1A4X50steel13/8-1619282040,5126568,5831072450 27.58 €
06441-1A4X60steel13/8-1619282040,5126568,5831072460 27.58 €
06441-1A5X20steel11/2-1319282040,5126568,5831072420 26.32 €
06441-1A5X30steel11/2-1319282040,5126568,5831072430 26.32 €
06441-1A5X40steel11/2-1319282040,5126568,5831072440 27.58 €
06441-1A5X45steel11/2-1319282040,5126568,5831072445 27.58 €
06441-1A5X50steel11/2-1319282040,5126568,5831072450 27.58 €
06441-1A5X60steel11/2-1319282040,5126568,5831072460 27.58 €
06441-2A5X25steel21/2-1323352551,51279,5841081382625 35.36 €
06441-2A5X30steel21/2-1323352551,51279,5841081382630 35.36 €
06441-2A5X40steel21/2-1323352551,51279,5841081382640 36.71 €
06441-2A5X45steel21/2-1323352551,51279,5841081382645 36.71 €
06441-2A5X50steel21/2-1323352551,51279,5841081382650 36.71 €
06441-2A5X60steel21/2-1323352551,51279,5841081382660 36.71 €
06441-2A6X25steel25/8-1123352551,51279,5841081382625 35.36 €
06441-2A6X30steel25/8-1123352551,51279,5841081382630 35.36 €
06441-2A6X40steel25/8-1123352551,51279,5841081382640 36.71 €
06441-2A6X45steel25/8-1123352551,51279,5841081382645 36.71 €
06441-2A6X50steel25/8-1123352551,51279,5841081382650 36.71 €
06441-2A6X60steel25/8-1123352551,51279,5841081382660 36.71 €
06441-3A6X30steel35/8-1130433060129397,51321683630 48.88 €
06441-3A6X40steel35/8-1130433060129397,51321683640 50.47 €
06441-3A6X50steel35/8-1130433060129397,51321683650 50.47 €
06441-3A6X60steel35/8-1130433060129397,51321683660 50.47 €
06441-3A7X30steel33/4-1030433060129397,51321683630 48.88 €
06441-3A7X40steel33/4-1030433060129397,51321683640 50.47 €
06441-3A7X50steel33/4-1030433060129397,51321683650 50.47 €
06441-3A7X60steel33/4-1030433060129397,51321683660 50.47 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83