norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing aluminium, support surface nitrile rubber.Version:Free-standing.Note:The low non-slip levelling wedges are suitable for loads of up to 7 tonnes. The spherical, vulcanised nitrile rubber support surface with a hardness of Shore 80 (1) can compensate for any unevenness.
The vulcanised Shore 80 nitrile rubber anti-slip face (1) provides permanent insulation from vibrations, noise, and corrosive media.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27710-25 Levelling wedges, aluminium with non-slip insulating layer, free-standing 195 kB

Drawings

Levelling wedges, aluminium with non-slip insulating layer, free-standing

Item selection/filter

Order No.Fine
adjustment
(mm)
Adj. load
(kN)
Torque on
setscrew
(Nm)
Height adjustment
per rotation
(mm)
CADAcc.PriceOrder
27710-25-145095059770350,275 121.98 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83