norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, housing plastic, adhesive anchor steel.Note:Suitable for adjustment loads up to 12 tonnes.
The heavy-duty anchors apply the centre double wedge principle.
With the centre double wedge principle, the machine support height is adjusted by two wedges instead of one. The wedge movements are consistent and free of play.
With the double wedge, the force acting on the lifting mechanism is halved and the central support point always remains rigid and stable.
The spherical machine support on rounded discs can compensate for unevenness in the floor.

Horizontal movements are prevented by the centring sleeve which holds the floor bolt in the form of an adhesive anchor.
Application:Example applications of the levelling wedge are for levelling heavy machine tools, high-speed milling machines, and transfer machines.Attention:So as not to exceed the specified adjustment loads, it is not just the proportional machine load that has to be considered. The sum of all occurring loads must be taken into account. These include dynamic loads, alternating loads and the preloads on the Wellenstein expansion screw (anchor rod).Accessory:Spacer washers 27710-30-00904 and 27710-30-00906Supplied withAdhesive anchor M16X320 is supplied fully assembled.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27710-10 Levelling wedges with adhesive anchor 174 kB

Drawings

Levelling wedges with adhesive anchor

Item selection/filter

Order No.Fine
adjustment
(mm)
Adj. load
vertical
(kN)
Torque on
setscrew
(Nm)
Height adjustment
per rotation
(mm)
CADAcc.PriceOrder
27710-10-18912008110120720,546 160.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83