norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Swivel screws serve as a flexibly adjustable connecting elements to compensate for angles and spacings.
For example, as a foot element on machines or housings.
Material:

Threaded sleeve QT steel grade 10.9 or stainless steel 1.4305.
Ball element free-cutting steel or stainless steel 1.4305.

Version:QT steel tempered and black oxidised
Free-cutting steel hardened and black oxidised.
Stainless steel bright.
Note:Swivel screws may only be subjected to compressive loads.

The specified static load rating results from the material used for the ball element and is a static axial force.
Bending and buckling stresses occurring during application must be taken into account by the user.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27807 Swivel screws, steel or stainless steel 389 kB

Drawings

Swivel screws, steel or stainless steel

Item selection/filter

Order No.

Main
material
D1=ThreadD2=ThreadD3Load rating
max. kN
(static load only)
L1L2SW1SW2SW3TW=Swivel angleCADAcc.PriceOrder
27807-1005steelM10M57,8618,914597510° 10.42 €
27807-1206steelM12M69,68,521,2166109515° 11.73 €
27807-1608steelM16M813,215262081412715° 13.63 €
27807-2410steelM24M1020214030122019915° 17.30 €
27807-2412steelM24M12203140301220191115° 22.51 €
27807-3016steelM30x2M1627,75845,5361227241415° 32.58 €
27807-3820steelM38x2M2034,69154,5401732301815° 36.72 €
27807-11005stainless steelM10M57,82,618,914597510° 11.47 €
27807-11206stainless steelM12M69,6421,2166109515° 12.90 €
27807-11608stainless steelM16M813,27262081412715° 14.98 €
27807-12410stainless steelM24M1020114030122019915° 18.89 €
27807-12412stainless steelM24M12201640301220191115° 24.76 €
27807-13016stainless steelM30x2M1627,73045,5361227241415° 39.09 €
27807-13820stainless steelM38x2M2034,64654,5401732301815° 44.07 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83