norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Sleeve stainless steel 1.4301.
Rubber seal silicon, FDA certified.

Version:Sleeve high-gloss polished.
Rubber seal, blue.
Note:Certified according to 3-A Sanitary Standard.
The thread cover caps protruding external threads and thus protects them from dirt.
The high surface finish quality prevents dirt from adhering and reduces cleaning times to a minimum.
Application:The thread cover is particularly suitable for machines, plants and appliances in the foodstuff, brewery, dairy, beverage and pharmaceutical industries.Accessory:Levelling feet 27791-05.Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27791-10 Thread cover, stainless steel in Hygienic DESIGN 267 kB
 norelem-3-A-Zertifikat 212 kB

Drawings

Thread cover, stainless steel in Hygienic DESIGN

Item selection/filter

Order No.D

D1HTT1SWCADAcc.PriceOrder
27791-10-111211224M121121210220 29.12 €
27791-10-111611224M161121210220 29.12 €
27791-10-112011530M201151210226 34.67 €
27791-10-112411535M241151210230 40.22 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83