norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Plate die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.

Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see 27828.
Drawing reference:
Form A without screw-on hole, without anti-slip plate
Form B without screw-on hole, with anti-slip plate
Form C with screw-on hole (open), without anti-slip plate
Form D with screw-on hole (open), with anti-slip plate

1) From plate Ø 80
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27817 Levelling feet plates die-cast zinc or stainless steel 173 kB

Drawings (total overview)

Levelling feet plates die-cast zinc or stainless steel

Levelling feet plates, Form A

More information

Drawings

Levelling feet plates, Form A

Item selection/filter

Order No.FormMain
material
DHLoad rating
max. kN
CADAcc.PriceOrder
27817-10401Azinc401820  6.58 €
27817-10451Azinc451825  7.30 €
27817-10501Azinc501825  7.66 €
27817-10601Azinc601835  11.12 €
27817-10801Azinc801835  13.20 €
27817-11001Azinc1001835  17.04 €
27817-11201Azinc1201835  22.15 €
27817-10602Astainless steel601845  24.67 €
27817-10802Astainless steel801845  34.36 €
27817-11002Astainless steel1001845  52.76 €

Levelling feet plates, Form B

More information

Drawings

Levelling feet plates, Form B

Item selection/filter

Order No.FormMain
material
DHLoad rating
max. kN
CADAcc.PriceOrder
27817-20601Bzinc602035  12.12 €
27817-20801Bzinc802035  14.80 €
27817-21001Bzinc1002035  20.77 €
27817-21201Bzinc1202035  25.78 €
27817-20602Bstainless steel602045  25.68 €
27817-20802Bstainless steel802045  35.90 €
27817-21002Bstainless steel1002045  55.99 €

Levelling feet plates, Form C

More information

Drawings

Levelling feet plates, Form C

Item selection/filter

Order No.FormMain
material
D

AHLoad rating
max. kN
CADAcc.PriceOrder
27817-30801Czinc80551835  16.72 €
27817-31001Czinc100741835  20.48 €
27817-30802Cstainless steel80551845  37.79 €
27817-31002Cstainless steel100741845  56.34 €

Levelling feet plates, Form D

More information

Drawings

Levelling feet plates, Form D

Item selection/filter

Order No.FormMain
material
D

AHLoad rating
max. kN
CADAcc.PriceOrder
27817-40801Dzinc80552035  18.38 €
27817-41001Dzinc100742035  23.62 €
27817-40802Dstainless steel80552045  39.49 €
27817-41002Dstainless steel100742045  59.54 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83