norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Plate die-cast zinc or stainless steel 1.4305.
Damper plate PUR elastomere (Sylomer V12).

Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Damper plate, grey, glued in, anti-slip.
Temp. range -30 °C to +70 °C.
Note:

The load rating given in the table is a recommendation of the permanent static load up to which the absorption unit should be used. This static load corresponds to a pressure per area of 0.4 N/mm², at which the material achieves its optimum absorption properties. Here it is taken into account that under dynamic demands an additional load, up to 0.6 N/mm² may occur. The damper plate absorbs vibrations and prevents the swivel foot slipping. Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint.
For matching threaded spindles see 27810.
For matching ball joints see 27811.

Drawing reference:
1) damper plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27804 Swivel feet plates with vibration absorption 331 kB

Drawings

Swivel feet plates with vibration absorption

Item selection/filter

Order No.Main
material
D

D1HH1
by 0 / 0.4 / 0.6
N/mm²
Load rating
max. kN
CADAcc.PriceOrder
27804-20401zinc4030,5257 / 5,9 / 4,80,062  11.89 €
27804-20501zinc5040,5257 / 5,9 / 4,80,212  14.47 €
27804-20601zinc6050257 / 5,9 / 4,80,433  16.49 €
27804-20801zinc8068257 / 5,9 / 4,80,614  21.79 €
27804-20402stainless steel4030,5257 / 5,8 / 4,90,212  22.15 €
27804-20502stainless steel5040,5257 / 5,8 / 4,90,435  29.10 €
27804-20602stainless steel6050257 / 5,8 / 4,90,705  37.02 €
27804-20802stainless steel8068257 / 5,8 / 4,91,372  58.57 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83