norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Plate die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.

Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note:

Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see 27810.
For matching ball joints see 27811.

Drawing reference:
Form A without screw-on hole, without anti-slip plate
Form B without screw-on hole, with anti-slip plate
Form C with screw-on hole (open), without anti-slip plate
Form D with screw-on hole (open), with anti-slip plate

1) From plate Ø 80
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27801 Swivel feet plates die-cast zinc or stainless steel 182 kB

Drawings (total overview)

Swivel feet plates die-cast zinc or stainless steel

Swivel feet plates, Form A

More information

Drawings

Swivel feet plates, Form A

Item selection/filter

Order No.FormMain
material
D

AHLoad rating
max. kN
CADAcc.PriceOrder
27801-10301Azinc30-1820  5.83 €
27801-10401Azinc40-1830  6.65 €
27801-10451Azinc45-1830  7.84 €
27801-10501Azinc50-1830  7.84 €
27801-10601Azinc60-1830  9.23 €
27801-10801Azinc80-1830  12.55 €
27801-11001Azinc100-1835  17.04 €
27801-11201Azinc120-1835  18.84 €
27801-10302Astainless steel30-1820  11.45 €
27801-10402Astainless steel40-1830  12.68 €
27801-10452Astainless steel45-1830  14.44 €
27801-10502Astainless steel50-1835  16.87 €
27801-10602Astainless steel60-1835  21.44 €
27801-10802Astainless steel80-1835  34.36 €
27801-11002Astainless steel100-1840  52.76 €
27801-11202Astainless steel120-1840  68.56 €

Swivel feet plates, Form B

More information

Drawings

Swivel feet plates, Form B

Item selection/filter

Order No.FormMain
material
D

AHLoad rating
max. kN
CADAcc.PriceOrder
27801-20301Bzinc30-2020  6.51 €
27801-20401Bzinc40-2030  7.51 €
27801-20451Bzinc45-2030  8.77 €
27801-20501Bzinc50-2030  8.86 €
27801-20601Bzinc60-2030  10.25 €
27801-20801Bzinc80-2030  14.11 €
27801-21001Bzinc100-2035  20.18 €
27801-21201Bzinc120-2035  22.14 €
27801-20302Bstainless steel30-2020  12.17 €
27801-20402Bstainless steel40-2030  13.58 €
27801-20452Bstainless steel45-2030  15.41 €
27801-20502Bstainless steel50-2035  17.87 €
27801-20602Bstainless steel60-2035  22.47 €
27801-20802Bstainless steel80-2035  35.90 €
27801-21002Bstainless steel100-2040  55.99 €
27801-21202Bstainless steel120-2040  72.15 €

Swivel feet plates, Form C

More information

Drawings

Swivel feet plates, Form C

Item selection/filter

Order No.FormMain
material
DAHLoad rating
max. kN
CADAcc.PriceOrder
27801-30801Czinc80551830  15.99 €
27801-31001Czinc100741835  20.48 €
27801-31201Czinc120941835  22.14 €
27801-30802Cstainless steel80551835  37.79 €
27801-31002Cstainless steel100741840  56.34 €
27801-31202Cstainless steel120941840  72.15 €

Swivel feet plates, Form D

More information

Drawings

Swivel feet plates, Form D

Item selection/filter

Order No.FormMain
material
DAHLoad rating
max. kN
CADAcc.PriceOrder
27801-40801Dzinc80552030  17.53 €
27801-41001Dzinc100742035  23.62 €
27801-41201Dzinc120942035  25.61 €
27801-40802Dstainless steel80552035  39.49 €
27801-41002Dstainless steel100742040  59.54 €
27801-41202Dstainless steel120942040  75.74 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83