norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Bronze with graphite inserts.Version:Self-lubricating.Note:The sliding plates slide in a vertical and horizontal direction.
The bronze slide elements are maintenance-free and wear-resistant.
The graphite inserts provide lifetime lubrication.
Technical data:Material properties:
Base alloys: CuZn25Al5Mn4Fe3-C.

Density: 8.2 kg/dm³.
Flexural fatigue strength: +/- 150 MPa.
Modulus of elasticity: 120,000 N/mm².
Coefficient of friction: 0.05 - 0.12.
Max. speed: 0.5 m/s.
Thermal conductivity: 50 W/(mK).
Coefficient of thermal expansion: 18x10-6 K-1.
Electrically conductive: 7-8 m/(Ω·m-1).
Solid lubricant content: 20-25%.
Static surface pressure: 50 N/mm².
Dynamic surface pressure: 35 N/mm².
Temperature range:Up to 230 °C.Drawing reference:
1) Cross section of 23765-01-018050, 23765-01-018075 and 23765-01-018100.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23765-01 Glide plate bronze, maintenance-free 228 kB

Drawings (total overview)

Glide plate bronze, maintenance-free

Glide plate bronze, maintenance-free, Form A

More information

Drawings

Glide plate bronze, maintenance-free, Form A

Item selection/filter

Order No.FormB

DHLL1CADAcc.PriceOrder
23765-01-018050A186,655020 25.21 €
23765-01-018075A186,657545 27.66 €
23765-01-018100A186,6510070 30.10 €
23765-01-028050A28955020 27.91 €
23765-01-028075A28957545 31.69 €
23765-01-028100A289510070 35.51 €
23765-01-038050A38955020 30.62 €
23765-01-038075A38957545 35.78 €
23765-01-038100A389510070 40.92 €
23765-01-048075A48957545 39.87 €
23765-01-048100A489510070 46.33 €
23765-01-048125A489512595 52.84 €

Glide plate bronze, maintenance-free, Form B

More information

Drawings

Glide plate bronze, maintenance-free, Form B

Item selection/filter

Order No.FormB

DHLL1CADAcc.PriceOrder
23765-01-018150B189515060 34.94 €
23765-01-028150B289515060 43.07 €
23765-01-038150B389515060 51.19 €
23765-01-048150B489515060 58.62 €

Glide plate bronze, maintenance-free, Form C

More information

Drawings

Glide plate bronze, maintenance-free, Form C

Item selection/filter

Order No.FormB

B1DHLL1CADAcc.PriceOrder
23765-01-075075C7545957545 50.82 €
23765-01-075100C75459510070 60.15 €
23765-01-075125C75459512595 70.23 €
23765-01-100100C100709510070 73.58 €
23765-01-100125C100709512595 86.95 €

Glide plate bronze, maintenance-free, Form D

More information

Drawings

Glide plate bronze, maintenance-free, Form D

Item selection/filter

Order No.FormB

B1DHLL1CADAcc.PriceOrder
23765-01-075150D75459515060 80.27 €
23765-01-100150D100709515060 100.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83