norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Bronze with graphite inserts.Version:Self-lubricating.
Hardness 190-220 HBW.
Note:The guide bushes can be used radially and axially.
The slide elements are maintenance-free and wear-resistant.
The graphite inserts provide lifetime lubrication.
Technical data:Material properties:
Base alloys: CuZn25Al5Mn4Fe3-C.

Density: 8.2 kg/dm³.
Flexural fatigue strength: +/- 150 MPa.
Modulus of elasticity: 120,000 N/mm².
Coefficient of friction: 0.05 - 0.12.
Max. speed: 0.5 m/s.
Thermal conductivity: 50 W/(mK).
Coefficient of thermal expansion: 18x10-6 K-1.
Electrically conductive: 7-8 m/(Ω·m-1).
Solid lubricant content: 20-25%.
Static surface pressure: 50 N/mm².
Dynamic surface pressure: 35 N/mm².
Temperature range:Up to 230 °C.Tolerances:The bore for the bearings should correspond to ISO tolerance H7.

The tolerance h6 to h7 is recommended for the shaft.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23681-05 Guide bushes with collar bronze, maintenance-free 222 kB

Drawings (total overview)

Guide bushes with collar bronze, maintenance-free

Guide bushes with collar bronze, maintenance-free, Form A

More information

Drawings

Guide bushes with collar bronze, maintenance-free, Form A

Item selection/filter

Order No.FormD

D1D2LL1L2RCADAcc.PriceOrder
23681-05-009014012A9141612321 18.63 €
23681-05-009014017A9141617321 19.07 €
23681-05-009014022A9141622321 19.53 €
23681-05-009014027A9141627321 20.78 €
23681-05-009014036A9141636321 20.78 €
23681-05-010014012A10141612321 18.45 €
23681-05-010014017A10141617321 18.85 €
23681-05-010014022A10141622321 19.22 €
23681-05-010014027A10141627321 19.53 €
23681-05-010014036A10141636321 20.78 €
23681-05-012018017A12182317631,5 20.78 €
23681-05-012018022A12182322631,5 21.46 €
23681-05-012018027A12182327631,5 22.18 €
23681-05-012018036A12182336631,5 35.20 €
23681-05-014020017A14202517631,5 21.21 €
23681-05-014020022A14202522631,5 21.99 €
23681-05-014020027A14202527631,5 22.76 €
23681-05-014020036A14202536631,5 36.33 €
23681-05-014020046A14202546631,5 38.73 €
23681-05-014020056A14202556631,5 41.17 €
23681-05-015020017A15202517631,5 20.78 €
23681-05-015020022A15202522631,5 21.46 €
23681-05-015020027A15202527631,5 22.18 €
23681-05-015020036A15202536631,5 35.09 €
23681-05-015020046A15202546631,5 37.18 €
23681-05-015020056A15202556631,5 39.20 €
23681-05-016022017A16222717631,5 21.57 €
23681-05-016022022A16222722631,5 22.45 €
23681-05-016022027A16222727631,5 23.38 €
23681-05-016022036A16222736631,5 37.49 €
23681-05-016022046A16222746631,5 40.24 €
23681-05-016022056A16222756631,5 42.79 €
23681-05-018026017A18263117631,5 25.94 €
23681-05-018026022A18263122631,5 30.04 €
23681-05-018026027A18263127631,5 33.59 €
23681-05-018026036A18263136631,5 39.40 €
23681-05-018026046A18263146631,5 32.28 €
23681-05-018026056A18263156631,5 38.59 €
23681-05-018026066A18263166631,5 31.44 €
23681-05-020026017A20263117631,5 22.45 €
23681-05-020026022A20263122631,5 29.82 €
23681-05-020026027A20263127631,5 34.03 €
23681-05-020026036A20263136631,5 39.16 €
23681-05-020026046A20263146631,5 46.72 €
23681-05-020026056A20263156631,5 30.97 €
23681-05-020026066A20263166631,5 35.89 €
23681-05-022030017A22303517632 26.61 €
23681-05-022030022A22303522632 30.72 €
23681-05-022030027A22303527632 34.83 €
23681-05-022030036A22303536632 40.68 €
23681-05-022030046A22303546632 38.02 €
23681-05-022030056A22303556632 31.86 €
23681-05-022030066A22303566632 37.05 €
23681-05-022030076A22303576632 42.29 €
23681-05-022030086A22303586632 47.58 €
23681-05-024030017A24303517632 22.76 €
23681-05-024030022A24303522632 30.52 €
23681-05-024030027A24303527632 34.63 €
23681-05-024030036A24303536632 40.45 €
23681-05-024030046A24303546632 48.58 €
23681-05-024030056A24303556632 36.18 €
23681-05-024030066A24303566632 29.38 €
23681-05-024030076A24303576632 33.49 €
23681-05-024030086A24303586632 37.55 €
23681-05-030042027A30424727632 39.88 €
23681-05-030042036A30424736632 42.60 €
23681-05-030042046A30424746632 53.43 €
23681-05-030042056A30424756632 64.31 €
23681-05-030042066A30424766632 75.27 €
23681-05-030042076A30424776632 81.12 €
23681-05-030042086A30424786632 96.98 €
23681-05-030042096A30424796632 107.87 €
23681-05-030042116A304247116632 111.57 €
23681-05-032042027A32424727632 39.78 €
23681-05-032042036A32424736632 36.95 €
23681-05-032042046A32424746632 46.23 €
23681-05-032042056A32424756632 55.59 €
23681-05-032042066A32424766632 64.93 €
23681-05-032042076A32424776632 74.28 €
23681-05-032042086A32424786632 83.59 €
23681-05-032042096A32424796632 92.94 €
23681-05-032042116A324247116632 111.57 €
23681-05-040054056A405460561043 78.40 €
23681-05-040054066A405460661043 86.65 €
23681-05-040054076A405460761043 80.75 €
23681-05-040054086A405460861043 90.72 €
23681-05-040054096A405460961043 100.74 €
23681-05-040054116A4054601161043 120.62 €
23681-05-040054136A4054601361043 140.51 €
23681-05-040054156A4054601561043 160.38 €
23681-05-042054056A425460561043 78.22 €
23681-05-042054066A425460661043 86.49 €
23681-05-042054076A425460761043 95.86 €
23681-05-042054086A425460861043 80.09 €
23681-05-042054096A425460961043 88.77 €
23681-05-042054116A4254601161043 106.23 €
23681-05-042054136A4254601361043 123.66 €
23681-05-042054156A4254601561043 141.05 €
23681-05-050066076A506672761043 112.92 €
23681-05-050066086A506672861043 126.98 €
23681-05-050066096A506672961043 140.97 €
23681-05-050066116A5066721161043 169.06 €
23681-05-050066136A5066721361043 197.12 €
23681-05-050066156A5066721561043 225.17 €
23681-05-050066196A5066721961043 281.35 €
23681-05-060080096A608086962043 145.53 €
23681-05-060080116A6080861162043 173.78 €
23681-05-060080136A6080861362043 202.00 €
23681-05-060080156A6080861562043 230.18 €
23681-05-060080196A6080861962043 286.65 €

Guide bushes with collar bronze, maintenance-free, Form B

More information

Drawings

Guide bushes with collar bronze, maintenance-free, Form B

Item selection/filter

Order No.FormD

D1D2LL1L2RCADAcc.PriceOrder
23681-05-010014015B10142215221 16.43 €
23681-05-010014020B10142220221 22.36 €
23681-05-012018015B12182515331 23.35 €
23681-05-012018020B12182520331 24.14 €
23681-05-013019015B13192615331,5 23.52 €
23681-05-013019020B13192620331,5 24.43 €
23681-05-014020015B14202715331,5 23.76 €
23681-05-014020020B14202720331,5 24.70 €
23681-05-015021015B15212815331,5 23.90 €
23681-05-015021020B15212820331,5 24.89 €
23681-05-015021025B15212825331,5 25.89 €
23681-05-016022015B16222915331,5 24.14 €
23681-05-016022020B16222920331,5 25.19 €
23681-05-016022025B16222925331,5 26.20 €
23681-05-016022030B16222930331,5 27.22 €
23681-05-020030015B20304015531,5 16.00 €
23681-05-020030020B20304020531,5 19.63 €
23681-05-020030030B20304030531,5 26.91 €
23681-05-020030040B20304040531,5 34.21 €
23681-05-025035020B25354520532 23.31 €
23681-05-025035025B25354525532 27.69 €
23681-05-025035030B25354530532 31.96 €
23681-05-025035035B25354535532 37.11 €
23681-05-025035040B25354540532 40.72 €
23681-05-030040020B30405020532 26.91 €
23681-05-030040025B30405025532 31.96 €
23681-05-030040030B30405030532 37.11 €
23681-05-030040035B30405035532 42.19 €
23681-05-030040040B30405040532 27.82 €
23681-05-030040050B30405050532 34.79 €
23681-05-031040035B31,5405035532 37.52 €
23681-05-035045025B35456025542 40.72 €
23681-05-035045030B35456030542 27.82 €
23681-05-035045040B35456040542 34.79 €
23681-05-035045050B35456050542 41.80 €
23681-05-040050030B40506530542 31.13 €
23681-05-040050040B40506540542 38.95 €
23681-05-040050050B40506550542 46.77 €
23681-05-045055030B45557030542 34.33 €
23681-05-045055040B45557040542 43.10 €
23681-05-045055050B45557050542 51.81 €
23681-05-045055060B45557060542 53.16 €
23681-05-050060030B50607530542 37.65 €
23681-05-050060040B50607540542 47.25 €
23681-05-050060060B50607560542 58.37 €
23681-05-055065040B55658040542 56.45 €
23681-05-055065060B55658060542 64.22 €
23681-05-060075040B607590407,543 67.29 €
23681-05-060075050B607590507,543 67.29 €
23681-05-060075080B607590807,543 86.66 €
23681-05-063075067B63758567,57,543 79.19 €
23681-05-070085050B7085105507,543 80.24 €
23681-05-070085080B7085105807,543 118.92 €
23681-05-075090060B7590110607,543 86.66 €
23681-05-080100060B80100120601053 119.81 €
23681-05-080100080B80100120801053 138.08 €
23681-05-080100100B801001201001053 167.97 €
23681-05-090110060B90110130601053 119.81 €
23681-05-090110080B90110130801053 153.04 €
23681-05-100120080B100120150801053 180.06 €
23681-05-100120100B1001201501001053 216.67 €
23681-05-120140080B120140170801053 211.63 €
23681-05-120140100B1201401701001053 254.92 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83