norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Base material, steel.
Intermediate layer sintered bronze.
Bearing surface PTFE.
Version:Steel tin-plated.Note:Maintenance-free steel composite bearings particularly suitable for dry running. Also highly suitable for lubricated applications (oil lubrication). They take up axial loads by rotating movements. The axial loads that occur can be both cyclic or permanent. Very low wear and friction, no stick-slip effect. High chemical resistance, low water absorption.Technical data:Static load: max. 250 N/mm²
Dynamic load: max. 140 N/mm²
Friction coefficient, dry: 0.03 to 0.20
Sliding speed, dry: max. 2 m/s
Sliding speed, oil lubricated: max. 5 m/s
Thermal conductivity: 42 W(m*K)-1
Thermal expansion coefficient: 11*10-6 K-1
Temperature range: -195°C to +280°C
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23732 Thrust washers 206 kB

Drawings

Thrust washers

Item selection/filter

Order No.D

D1D2D3D4HSCADAcc.PriceOrder
23732-010020151020151,52011,5 0.69 €
23732-012024151224181,52411,5 1.04 €
23732-0140261514262022611,5 1.09 €
23732-0160301516302323011,5 1.10 €
23732-0180321518322523211,5 1.16 €
23732-0200361520362833611,5 1.37 €
23732-0220381522383033811,5 1.46 €
23732-0240421524423334211,5 1.71 €
23732-0260441526443534411,5 1.84 €
23732-0280481528483844811,5 2.30 €
23732-0320541532544345411,5 2.58 €
23732-0380621538625046211,5 3.25 €
23732-0420661542665446611,5 3.51 €
23732-048074204874614741,52 4.84 €
23732-052078205278654781,52 5.53 €
23732-062090206290764901,52 7.11 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83