norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hub aluminium.
Coupling spider polyurethane.
Version:Hub bright.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note:Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.

The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.

Pre-tensioning of the spiders in the coupling hubs make this variant play-free.

Supplied unassembled.
Temperature range:Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly:The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.

For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.
On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23022-20 Elastomer dog couplings with removable clamp hubs 352 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Elastomer dog couplings with removable clamp hubs

Item selection/filter

Order No.

SizeComponent
colour
Moment of inertia
(gm²)
Torsional stiffness
static
(Nm/wheel)
Torsional stiffness
dynamic
Nm/wheel
Spring stiffness
radial
(N/mm)
max. shaft offset
radial
(mm)
CADAcc.PriceOrder
23022-20-1480035040414blue0,00760,21801530,21 62.33 €
23022-20-1480035080814blue0,00760,21801530,21 62.33 €
23022-20-1480035081014blue0,00760,21801530,21 62.33 €
23022-20-1480035081214blue0,00760,21801530,21 62.33 €
23022-20-1480035081414blue0,00760,21801530,21 62.33 €
23022-20-1480035101014blue0,00760,21801530,21 62.33 €
23022-20-1480035101214blue0,00760,21801530,21 62.33 €
23022-20-1480035101414blue0,00760,21801530,21 62.33 €
23022-20-1480035121214blue0,00760,21801530,21 62.33 €
23022-20-1480035121414blue0,00760,21801530,21 62.33 €
23022-20-1480035141414blue0,00760,21801530,21 62.33 €
23022-20-1980066080819blue0,04261810655820,15 72.80 €
23022-20-1980066121219blue0,04261810655820,15 72.80 €
23022-20-1980066121419blue0,04261810655820,15 72.80 €
23022-20-1980066121519blue0,04261810655820,15 72.80 €
23022-20-1980066121619blue0,04261810655820,15 72.80 €
23022-20-1980066141419blue0,04261810655820,15 72.80 €
23022-20-1980066141519blue0,04261810655820,15 72.80 €
23022-20-1980066141619blue0,04261810655820,15 72.80 €
23022-20-1980066151519blue0,04261810655820,15 72.80 €
23022-20-1980066151619blue0,04261810655820,15 72.80 €
23022-20-1980066161619blue0,04261810655820,15 72.80 €
23022-20-2480078101024blue0,17186013908400,2 114.21 €
23022-20-2480078181824blue0,17186013908400,2 114.21 €
23022-20-2480078181924blue0,17186013908400,2 114.21 €
23022-20-2480078182024blue0,17186013908400,2 114.21 €
23022-20-2480078182524blue0,17186013908400,2 114.21 €
23022-20-2480078191924blue0,17186013908400,2 114.21 €
23022-20-2480078192024blue0,17186013908400,2 114.21 €
23022-20-2480078192524blue0,17186013908400,2 114.21 €
23022-20-2480078202024blue0,17186013908400,2 114.21 €
23022-20-2480078202524blue0,17186013908400,2 114.21 €
23022-20-2480078252524blue0,17186013908400,2 114.21 €
23022-20-2880090141428blue0,402137023509900,2 130.76 €
23022-20-2880090242428blue0,402137023509900,2 130.76 €
23022-20-2880090282828blue0,402137023509900,2 130.76 €
23022-20-2880090323228blue0,402137023509900,2 130.76 €
23022-20-1492035040414yellow0,007114,63443360,15 62.00 €
23022-20-1492035080814yellow0,007114,63443360,15 62.00 €
23022-20-1492035081014yellow0,007114,63443360,15 62.00 €
23022-20-1492035081214yellow0,007114,63443360,15 62.00 €
23022-20-1492035081414yellow0,007114,63443360,15 62.00 €
23022-20-1492035101014yellow0,007114,63443360,15 62.00 €
23022-20-1492035101214yellow0,007114,63443360,15 62.00 €
23022-20-1492035101414yellow0,007114,63443360,15 62.00 €
23022-20-1492035121214yellow0,007114,63443360,15 62.00 €
23022-20-1492035121414yellow0,007114,63443360,15 62.00 €
23022-20-1492035141414yellow0,007114,63443360,15 62.00 €
23022-20-1992066080819yellow0,0421090181511200,1 69.94 €
23022-20-1992066121219yellow0,0421090181511200,1 69.94 €
23022-20-1992066121419yellow0,0421090181511200,1 69.94 €
23022-20-1992066121519yellow0,0421090181511200,1 69.94 €
23022-20-1992066121619yellow0,0421090181511200,1 69.94 €
23022-20-1992066141419yellow0,0421090181511200,1 69.94 €
23022-20-1992066141519yellow0,0421090181511200,1 69.94 €
23022-20-1992066141619yellow0,0421090181511200,1 69.94 €
23022-20-1992066151519yellow0,0421090181511200,1 69.94 €
23022-20-1992066151619yellow0,0421090181511200,1 69.94 €
23022-20-1992066161619yellow0,0421090181511200,1 69.94 €
23022-20-2492078101024yellow0,1712300513019000,15 110.92 €
23022-20-2492078181824yellow0,1712300513019000,15 110.92 €
23022-20-2492078181924yellow0,1712300513019000,15 110.92 €
23022-20-2492078182024yellow0,1712300513019000,15 110.92 €
23022-20-2492078182524yellow0,1712300513019000,15 110.92 €
23022-20-2492078191924yellow0,1712300513019000,15 110.92 €
23022-20-2492078192024yellow0,1712300513019000,15 110.92 €
23022-20-2492078192524yellow0,1712300513019000,15 110.92 €
23022-20-2492078202024yellow0,1712300513019000,15 110.92 €
23022-20-2492078202524yellow0,1712300513019000,15 110.92 €
23022-20-2492078252524yellow0,1712300513019000,15 110.92 €
23022-20-2892090141428yellow0,4024080674517800,15 128.11 €
23022-20-2892090242428yellow0,4024080674517800,15 128.11 €
23022-20-2892090282828yellow0,4024080674517800,15 128.11 €
23022-20-2892090323228yellow0,4024080674517800,15 128.11 €
23022-20-3892114181838yellow1,09665251200023500,17 179.86 €
23022-20-3892114282838yellow1,09665251200023500,17 179.86 €
23022-20-3892114323238yellow1,09665251200023500,17 179.86 €
23022-20-3892114383838yellow1,09665251200023500,17 179.86 €
23022-20-4292126222242yellow2,522108702050041000,19 296.99 €
23022-20-4292126323242yellow2,522108702050041000,19 296.99 €
23022-20-4292126383842yellow2,522108702050041000,19 296.99 €
23022-20-4292126454542yellow2,522108702050041000,19 296.99 €
23022-20-4892140222248yellow4,076129682280045000,23 377.42 €
23022-20-4892140383848yellow4,076129682280045000,23 377.42 €
23022-20-4892140454548yellow4,076129682280045000,23 377.42 €
23022-20-4892140505048yellow4,076129682280045000,23 377.42 €
23022-20-1498035040414red0,007171,95136540,09 62.00 €
23022-20-1498035080814red0,007171,95136540,09 62.00 €
23022-20-1498035081014red0,007171,95136540,09 62.00 €
23022-20-1498035081214red0,007171,95136540,09 62.00 €
23022-20-1498035081414red0,007171,95136540,09 62.00 €
23022-20-1498035101014red0,007171,95136540,09 62.00 €
23022-20-1498035101214red0,007171,95136540,09 62.00 €
23022-20-1498035101414red0,007171,95136540,09 62.00 €
23022-20-1498035121214red0,007171,95136540,09 62.00 €
23022-20-1498035121414red0,007171,95136540,09 62.00 €
23022-20-1498035141414red0,007171,95136540,09 62.00 €
23022-20-1998066080819red0,0421512254020100,06 69.94 €
23022-20-1998066121219red0,0421512254020100,06 69.94 €
23022-20-1998066121419red0,0421512254020100,06 69.94 €
23022-20-1998066121519red0,0421512254020100,06 69.94 €
23022-20-1998066121619red0,0421512254020100,06 69.94 €
23022-20-1998066141419red0,0421512254020100,06 69.94 €
23022-20-1998066141519red0,0421512254020100,06 69.94 €
23022-20-1998066141619red0,0421512254020100,06 69.94 €
23022-20-1998066151519red0,0421512254020100,06 69.94 €
23022-20-1998066151619red0,0421512254020100,06 69.94 €
23022-20-1998066161619red0,0421512254020100,06 69.94 €
23022-20-2498078101024red0,1713700813029400,11 110.92 €
23022-20-2498078181824red0,1713700813029400,11 110.92 €
23022-20-2498078181924red0,1713700813029400,11 110.92 €
23022-20-2498078182024red0,1713700813029400,11 110.92 €
23022-20-2498078182524red0,1713700813029400,11 110.92 €
23022-20-2498078191924red0,1713700813029400,11 110.92 €
23022-20-2498078192024red0,1713700813029400,11 110.92 €
23022-20-2498078192524red0,1713700813029400,11 110.92 €
23022-20-2498078202024red0,1713700813029400,11 110.92 €
23022-20-2498078202524red0,1713700813029400,11 110.92 €
23022-20-2498078252524red0,1713700813029400,11 110.92 €
23022-20-2898090141428red0,4026410992032000,11 128.11 €
23022-20-2898090242428red0,4026410992032000,11 128.11 €
23022-20-2898090282828red0,4026410992032000,11 128.11 €
23022-20-2898090323228red0,4026410992032000,11 128.11 €
23022-20-3898114181838red1,096118002185044000,12 179.86 €
23022-20-3898114282838red1,096118002185044000,12 179.86 €
23022-20-3898114323238red1,096118002185044000,12 179.86 €
23022-20-3898114383838red1,096118002185044000,12 179.86 €
23022-20-4298126222242red2,522215943769259400,14 296.99 €
23022-20-4298126323242red2,522215943769259400,14 296.99 €
23022-20-4298126383842red2,522215943769259400,14 296.99 €
23022-20-4298126454542red2,522215943769259400,14 296.99 €
23022-20-4898140222248red4,076257594940068200,16 377.42 €
23022-20-4898140383848red4,076257594940068200,16 377.42 €
23022-20-4898140454548red4,076257594940068200,16 377.42 €
23022-20-4898140505048red4,076257594940068200,16 377.42 €
Order No.

max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
torque
Nm
Coupling spider
hardness
Nom. torque
Nm
Max.
rpm
CADAcc.PriceOrder
23022-20-14800350404+1 / -0,51,1880 Shore A413000 62.33 €
23022-20-14800350808+1 / -0,51,1880 Shore A413000 62.33 €
23022-20-14800350810+1 / -0,51,1880 Shore A413000 62.33 €
23022-20-14800350812+1 / -0,51,1880 Shore A413000 62.33 €
23022-20-14800350814+1 / -0,51,1880 Shore A413000 62.33 €
23022-20-14800351010+1 / -0,51,1880 Shore A413000 62.33 €
23022-20-14800351012+1 / -0,51,1880 Shore A413000 62.33 €
23022-20-14800351014+1 / -0,51,1880 Shore A413000 62.33 €
23022-20-14800351212+1 / -0,51,1880 Shore A413000 62.33 €
23022-20-14800351214+1 / -0,51,1880 Shore A413000 62.33 €
23022-20-14800351414+1 / -0,51,1880 Shore A413000 62.33 €
23022-20-19800660808+1,2 / -0,51,11280 Shore A610000 72.80 €
23022-20-19800661212+1,2 / -0,51,11280 Shore A610000 72.80 €
23022-20-19800661214+1,2 / -0,51,11280 Shore A610000 72.80 €
23022-20-19800661215+1,2 / -0,51,11280 Shore A610000 72.80 €
23022-20-19800661216+1,2 / -0,51,11280 Shore A610000 72.80 €
23022-20-19800661414+1,2 / -0,51,11280 Shore A610000 72.80 €
23022-20-19800661415+1,2 / -0,51,11280 Shore A610000 72.80 €
23022-20-19800661416+1,2 / -0,51,11280 Shore A610000 72.80 €
23022-20-19800661515+1,2 / -0,51,11280 Shore A610000 72.80 €
23022-20-19800661516+1,2 / -0,51,11280 Shore A610000 72.80 €
23022-20-19800661616+1,2 / -0,51,11280 Shore A610000 72.80 €
23022-20-24800781010+1,4 / -0,513480 Shore A177000 114.21 €
23022-20-24800781818+1,4 / -0,513480 Shore A177000 114.21 €
23022-20-24800781819+1,4 / -0,513480 Shore A177000 114.21 €
23022-20-24800781820+1,4 / -0,513480 Shore A177000 114.21 €
23022-20-24800781825+1,4 / -0,513480 Shore A177000 114.21 €
23022-20-24800781919+1,4 / -0,513480 Shore A177000 114.21 €
23022-20-24800781920+1,4 / -0,513480 Shore A177000 114.21 €
23022-20-24800781925+1,4 / -0,513480 Shore A177000 114.21 €
23022-20-24800782020+1,4 / -0,513480 Shore A177000 114.21 €
23022-20-24800782025+1,4 / -0,513480 Shore A177000 114.21 €
23022-20-24800782525+1,4 / -0,513480 Shore A177000 114.21 €
23022-20-28800901414+1,5 / -0,71,39280 Shore A466000 130.76 €
23022-20-28800902424+1,5 / -0,71,39280 Shore A466000 130.76 €
23022-20-28800902828+1,5 / -0,71,39280 Shore A466000 130.76 €
23022-20-28800903232+1,5 / -0,71,39280 Shore A466000 130.76 €
23022-20-14920350404+1 / -0,511592 Shore A7,513000 62.00 €
23022-20-14920350808+1 / -0,511592 Shore A7,513000 62.00 €
23022-20-14920350810+1 / -0,511592 Shore A7,513000 62.00 €
23022-20-14920350812+1 / -0,511592 Shore A7,513000 62.00 €
23022-20-14920350814+1 / -0,511592 Shore A7,513000 62.00 €
23022-20-14920351010+1 / -0,511592 Shore A7,513000 62.00 €
23022-20-14920351012+1 / -0,511592 Shore A7,513000 62.00 €
23022-20-14920351014+1 / -0,511592 Shore A7,513000 62.00 €
23022-20-14920351212+1 / -0,511592 Shore A7,513000 62.00 €
23022-20-14920351214+1 / -0,511592 Shore A7,513000 62.00 €
23022-20-14920351414+1 / -0,511592 Shore A7,513000 62.00 €
23022-20-19920660808+1,2 / -0,512492 Shore A1210000 69.94 €
23022-20-19920661212+1,2 / -0,512492 Shore A1210000 69.94 €
23022-20-19920661214+1,2 / -0,512492 Shore A1210000 69.94 €
23022-20-19920661215+1,2 / -0,512492 Shore A1210000 69.94 €
23022-20-19920661216+1,2 / -0,512492 Shore A1210000 69.94 €
23022-20-19920661414+1,2 / -0,512492 Shore A1210000 69.94 €
23022-20-19920661415+1,2 / -0,512492 Shore A1210000 69.94 €
23022-20-19920661416+1,2 / -0,512492 Shore A1210000 69.94 €
23022-20-19920661515+1,2 / -0,512492 Shore A1210000 69.94 €
23022-20-19920661516+1,2 / -0,512492 Shore A1210000 69.94 €
23022-20-19920661616+1,2 / -0,512492 Shore A1210000 69.94 €
23022-20-24920781010+1,4 / -0,517092 Shore A357000 110.92 €
23022-20-24920781818+1,4 / -0,517092 Shore A357000 110.92 €
23022-20-24920781819+1,4 / -0,517092 Shore A357000 110.92 €
23022-20-24920781820+1,4 / -0,517092 Shore A357000 110.92 €
23022-20-24920781825+1,4 / -0,517092 Shore A357000 110.92 €
23022-20-24920781919+1,4 / -0,517092 Shore A357000 110.92 €
23022-20-24920781920+1,4 / -0,517092 Shore A357000 110.92 €
23022-20-24920781925+1,4 / -0,517092 Shore A357000 110.92 €
23022-20-24920782020+1,4 / -0,517092 Shore A357000 110.92 €
23022-20-24920782025+1,4 / -0,517092 Shore A357000 110.92 €
23022-20-24920782525+1,4 / -0,517092 Shore A357000 110.92 €
23022-20-28920901414+1,5 / -0,7119092 Shore A956000 128.11 €
23022-20-28920902424+1,5 / -0,7119092 Shore A956000 128.11 €
23022-20-28920902828+1,5 / -0,7119092 Shore A956000 128.11 €
23022-20-28920903232+1,5 / -0,7119092 Shore A956000 128.11 €
23022-20-38921141818+1,8 / -0,7138092 Shore A1905000 179.86 €
23022-20-38921142828+1,8 / -0,7138092 Shore A1905000 179.86 €
23022-20-38921143232+1,8 / -0,7138092 Shore A1905000 179.86 €
23022-20-38921143838+1,8 / -0,7138092 Shore A1905000 179.86 €
23022-20-42921262222+2 / -1183092 Shore A2654000 296.99 €
23022-20-42921263232+2 / -1183092 Shore A2654000 296.99 €
23022-20-42921263838+2 / -1183092 Shore A2654000 296.99 €
23022-20-42921264545+2 / -1183092 Shore A2654000 296.99 €
23022-20-48921402222+2,1 / -1162092 Shore A3103750 377.42 €
23022-20-48921403838+2,1 / -1162092 Shore A3103750 377.42 €
23022-20-48921404545+2,1 / -1162092 Shore A3103750 377.42 €
23022-20-48921405050+2,1 / -1162092 Shore A3103750 377.42 €
23022-20-14980350404+1 / -0,50,92598 Shore A12,513000 62.00 €
23022-20-14980350808+1 / -0,50,92598 Shore A12,513000 62.00 €
23022-20-14980350810+1 / -0,50,92598 Shore A12,513000 62.00 €
23022-20-14980350812+1 / -0,50,92598 Shore A12,513000 62.00 €
23022-20-14980350814+1 / -0,50,92598 Shore A12,513000 62.00 €
23022-20-14980351010+1 / -0,50,92598 Shore A12,513000 62.00 €
23022-20-14980351012+1 / -0,50,92598 Shore A12,513000 62.00 €
23022-20-14980351014+1 / -0,50,92598 Shore A12,513000 62.00 €
23022-20-14980351212+1 / -0,50,92598 Shore A12,513000 62.00 €
23022-20-14980351214+1 / -0,50,92598 Shore A12,513000 62.00 €
23022-20-14980351414+1 / -0,50,92598 Shore A12,513000 62.00 €
23022-20-19980660808+1,2 / -0,50,94298 Shore A2110000 69.94 €
23022-20-19980661212+1,2 / -0,50,94298 Shore A2110000 69.94 €
23022-20-19980661214+1,2 / -0,50,94298 Shore A2110000 69.94 €
23022-20-19980661215+1,2 / -0,50,94298 Shore A2110000 69.94 €
23022-20-19980661216+1,2 / -0,50,94298 Shore A2110000 69.94 €
23022-20-19980661414+1,2 / -0,50,94298 Shore A2110000 69.94 €
23022-20-19980661415+1,2 / -0,50,94298 Shore A2110000 69.94 €
23022-20-19980661416+1,2 / -0,50,94298 Shore A2110000 69.94 €
23022-20-19980661515+1,2 / -0,50,94298 Shore A2110000 69.94 €
23022-20-19980661516+1,2 / -0,50,94298 Shore A2110000 69.94 €
23022-20-19980661616+1,2 / -0,50,94298 Shore A2110000 69.94 €
23022-20-24980781010+1,4 / -0,50,912098 Shore A607000 110.92 €
23022-20-24980781818+1,4 / -0,50,912098 Shore A607000 110.92 €
23022-20-24980781819+1,4 / -0,50,912098 Shore A607000 110.92 €
23022-20-24980781820+1,4 / -0,50,912098 Shore A607000 110.92 €
23022-20-24980781825+1,4 / -0,50,912098 Shore A607000 110.92 €
23022-20-24980781919+1,4 / -0,50,912098 Shore A607000 110.92 €
23022-20-24980781920+1,4 / -0,50,912098 Shore A607000 110.92 €
23022-20-24980781925+1,4 / -0,50,912098 Shore A607000 110.92 €
23022-20-24980782020+1,4 / -0,50,912098 Shore A607000 110.92 €
23022-20-24980782025+1,4 / -0,50,912098 Shore A607000 110.92 €
23022-20-24980782525+1,4 / -0,50,912098 Shore A607000 110.92 €
23022-20-28980901414+1,5 / -0,70,932098 Shore A1606000 128.11 €
23022-20-28980902424+1,5 / -0,70,932098 Shore A1606000 128.11 €
23022-20-28980902828+1,5 / -0,70,932098 Shore A1606000 128.11 €
23022-20-28980903232+1,5 / -0,70,932098 Shore A1606000 128.11 €
23022-20-38981141818+1,8 / -0,70,965098 Shore A3255000 179.86 €
23022-20-38981142828+1,8 / -0,70,965098 Shore A3255000 179.86 €
23022-20-38981143232+1,8 / -0,70,965098 Shore A3255000 179.86 €
23022-20-38981143838+1,8 / -0,70,965098 Shore A3255000 179.86 €
23022-20-42981262222+2 / -10,990098 Shore A4504000 296.99 €
23022-20-42981263232+2 / -10,990098 Shore A4504000 296.99 €
23022-20-42981263838+2 / -10,990098 Shore A4504000 296.99 €
23022-20-42981264545+2 / -10,990098 Shore A4504000 296.99 €
23022-20-48981402222-2,1 / -10,9105098 Shore A5253750 377.42 €
23022-20-48981403838-2,1 / -10,9105098 Shore A5253750 377.42 €
23022-20-48981404545-2,1 / -10,9105098 Shore A5253750 377.42 €
23022-20-48981405050-2,1 / -10,9105098 Shore A5253750 377.42 €
Order No.

AC
(ISO 4029)
D1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4KLL1L2L3L4RTightening
torque of
screws Nm
CADAcc.PriceOrder
23022-20-1480035040410,5M444412308351113519355 62.33 €
23022-20-1480035080810,5M488412308351113519355 62.33 €
23022-20-1480035081010,5M4810412308351113519355 62.33 €
23022-20-1480035081210,5M4812412308351113519355 62.33 €
23022-20-1480035081410,5M4814412308351113519355 62.33 €
23022-20-1480035101010,5M41010412308351113519355 62.33 €
23022-20-1480035101210,5M41012412308351113519355 62.33 €
23022-20-1480035101410,5M41014412308351113519355 62.33 €
23022-20-1480035121210,5M41212412308351113519355 62.33 €
23022-20-1480035121410,5M41214412308351113519355 62.33 €
23022-20-1480035141410,5M41414412308351113519355 62.33 €
23022-20-1980066080814,5M6888214019,56625168274615 72.80 €
23022-20-1980066121214,5M612128214019,56625168274615 72.80 €
23022-20-1980066121414,5M612148214019,56625168274615 72.80 €
23022-20-1980066121514,5M612158214019,56625168274615 72.80 €
23022-20-1980066121614,5M612168214019,56625168274615 72.80 €
23022-20-1980066141414,5M614148214019,56625168274615 72.80 €
23022-20-1980066141514,5M614158214019,56625168274615 72.80 €
23022-20-1980066141614,5M614168214019,56625168274615 72.80 €
23022-20-1980066151514,5M615158214019,56625168274615 72.80 €
23022-20-1980066151614,5M615168214019,56625168274615 72.80 €
23022-20-1980066161614,5M616168214019,56625168274615 72.80 €
23022-20-2480078101020M610101032552278301810,53457,515 114.21 €
23022-20-2480078181820M618181032552278301810,53457,515 114.21 €
23022-20-2480078181920M618191032552278301810,53457,515 114.21 €
23022-20-2480078182020M618201032552278301810,53457,515 114.21 €
23022-20-2480078182520M618251032552278301810,53457,515 114.21 €
23022-20-2480078191920M619191032552278301810,53457,515 114.21 €
23022-20-2480078192020M619201032552278301810,53457,515 114.21 €
23022-20-2480078192520M619251032552278301810,53457,515 114.21 €
23022-20-2480078202020M620201032552278301810,53457,515 114.21 €
23022-20-2480078202520M620251032552278301810,53457,515 114.21 €
23022-20-2480078252520M625251032552278301810,53457,515 114.21 €
23022-20-2880090141425M814141437652590352011,5407340 130.76 €
23022-20-2880090242425M824241437652590352011,5407340 130.76 €
23022-20-2880090282825M828281437652590352011,5407340 130.76 €
23022-20-2880090323225M832321437652590352011,5407340 130.76 €
23022-20-1492035040410,5M444412308351113519355 62.00 €
23022-20-1492035080810,5M488412308351113519355 62.00 €
23022-20-1492035081010,5M4810412308351113519355 62.00 €
23022-20-1492035081210,5M4812412308351113519355 62.00 €
23022-20-1492035081410,5M4814412308351113519355 62.00 €
23022-20-1492035101010,5M41010412308351113519355 62.00 €
23022-20-1492035101210,5M41012412308351113519355 62.00 €
23022-20-1492035101410,5M41014412308351113519355 62.00 €
23022-20-1492035121210,5M41212412308351113519355 62.00 €
23022-20-1492035121410,5M41214412308351113519355 62.00 €
23022-20-1492035141410,5M41414412308351113519355 62.00 €
23022-20-1992066080814,5M6888214019,56625168274615 69.94 €
23022-20-1992066121214,5M612128214019,56625168274615 69.94 €
23022-20-1992066121414,5M612148214019,56625168274615 69.94 €
23022-20-1992066121514,5M612158214019,56625168274615 69.94 €
23022-20-1992066121614,5M612168214019,56625168274615 69.94 €
23022-20-1992066141414,5M614148214019,56625168274615 69.94 €
23022-20-1992066141514,5M614158214019,56625168274615 69.94 €
23022-20-1992066141614,5M614168214019,56625168274615 69.94 €
23022-20-1992066151514,5M615158214019,56625168274615 69.94 €
23022-20-1992066151614,5M615168214019,56625168274615 69.94 €
23022-20-1992066161614,5M616168214019,56625168274615 69.94 €
23022-20-2492078101020M610101032552278301810,53457,515 110.92 €
23022-20-2492078181820M618181032552278301810,53457,515 110.92 €
23022-20-2492078181920M618191032552278301810,53457,515 110.92 €
23022-20-2492078182020M618201032552278301810,53457,515 110.92 €
23022-20-2492078182520M618251032552278301810,53457,515 110.92 €
23022-20-2492078191920M619191032552278301810,53457,515 110.92 €
23022-20-2492078192020M619201032552278301810,53457,515 110.92 €
23022-20-2492078192520M619251032552278301810,53457,515 110.92 €
23022-20-2492078202020M620201032552278301810,53457,515 110.92 €
23022-20-2492078202520M620251032552278301810,53457,515 110.92 €
23022-20-2492078252520M625251032552278301810,53457,515 110.92 €
23022-20-2892090141425M814141437652590352011,5407340 128.11 €
23022-20-2892090242425M824241437652590352011,5407340 128.11 €
23022-20-2892090282825M828281437652590352011,5407340 128.11 €
23022-20-2892090323225M832321437652590352011,5407340 128.11 €
23022-20-3892114181830M8181818488033114452415,54883,540 179.86 €
23022-20-3892114282830M8282818488033114452415,54883,540 179.86 €
23022-20-3892114323230M8323218488033114452415,54883,540 179.86 €
23022-20-3892114383830M8383818488033114452415,54883,540 179.86 €
23022-20-4292126222232M10222222509536,51265026185393,584 296.99 €
23022-20-4292126323232M10323222509536,51265026185393,584 296.99 €
23022-20-4292126383832M10383822509536,51265026185393,584 296.99 €
23022-20-4292126454532M10454522509536,51265026185393,584 296.99 €
23022-20-4892140222236M122222225710539,5140562818,561105145 377.42 €
23022-20-4892140383836M123838225710539,5140562818,561105145 377.42 €
23022-20-4892140454536M124545225710539,5140562818,561105145 377.42 €
23022-20-4892140505036M125050225710539,5140562818,561105145 377.42 €
23022-20-1498035040410,5M444412308351113519355 62.00 €
23022-20-1498035080810,5M488412308351113519355 62.00 €
23022-20-1498035081010,5M4810412308351113519355 62.00 €
23022-20-1498035081210,5M4812412308351113519355 62.00 €
23022-20-1498035081410,5M4814412308351113519355 62.00 €
23022-20-1498035101010,5M41010412308351113519355 62.00 €
23022-20-1498035101210,5M41012412308351113519355 62.00 €
23022-20-1498035101410,5M41014412308351113519355 62.00 €
23022-20-1498035121210,5M41212412308351113519355 62.00 €
23022-20-1498035121410,5M41214412308351113519355 62.00 €
23022-20-1498035141410,5M41414412308351113519355 62.00 €
23022-20-1998066080814,5M6888214019,56625168274615 69.94 €
23022-20-1998066121214,5M612128214019,56625168274615 69.94 €
23022-20-1998066121414,5M612148214019,56625168274615 69.94 €
23022-20-1998066121514,5M612158214019,56625168274615 69.94 €
23022-20-1998066121614,5M612168214019,56625168274615 69.94 €
23022-20-1998066141414,5M614148214019,56625168274615 69.94 €
23022-20-1998066141514,5M614158214019,56625168274615 69.94 €
23022-20-1998066141614,5M614168214019,56625168274615 69.94 €
23022-20-1998066151514,5M615158214019,56625168274615 69.94 €
23022-20-1998066151614,5M615168214019,56625168274615 69.94 €
23022-20-1998066161614,5M616168214019,56625168274615 69.94 €
23022-20-2498078101020M610101032552278301810,53457,515 110.92 €
23022-20-2498078181820M618181032552278301810,53457,515 110.92 €
23022-20-2498078181920M618191032552278301810,53457,515 110.92 €
23022-20-2498078182020M618201032552278301810,53457,515 110.92 €
23022-20-2498078182520M618251032552278301810,53457,515 110.92 €
23022-20-2498078191920M619191032552278301810,53457,515 110.92 €
23022-20-2498078192020M619201032552278301810,53457,515 110.92 €
23022-20-2498078192520M619251032552278301810,53457,515 110.92 €
23022-20-2498078202020M620201032552278301810,53457,515 110.92 €
23022-20-2498078202520M620251032552278301810,53457,515 110.92 €
23022-20-2498078252520M625251032552278301810,53457,515 110.92 €
23022-20-2898090141425M814141437652590352011,5407340 128.11 €
23022-20-2898090242425M824241437652590352011,5407340 128.11 €
23022-20-2898090282825M828281437652590352011,5407340 128.11 €
23022-20-2898090323225M832321437652590352011,5407340 128.11 €
23022-20-3898114181830M8181818488033114452415,54883,540 179.86 €
23022-20-3898114282830M8282818488033114452415,54883,540 179.86 €
23022-20-3898114323230M8323218488033114452415,54883,540 179.86 €
23022-20-3898114383830M8383818488033114452415,54883,540 179.86 €
23022-20-4298126222232M10222222509536,51265026185393,584 296.99 €
23022-20-4298126323232M10323222509536,51265026185393,584 296.99 €
23022-20-4298126383832M10383822509536,51265026185393,584 296.99 €
23022-20-4298126454532M10454522509536,51265026185393,584 296.99 €
23022-20-4898140222236M122222225710539,5140562818,561105145 377.42 €
23022-20-4898140383836M123838225710539,5140562818,561105145 377.42 €
23022-20-4898140454536M124545225710539,5140562818,561105145 377.42 €
23022-20-4898140505036M125050225710539,5140562818,561105145 377.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83