norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hub aluminium.
Bellows stainless steel.
Version:Bright.Note:Radial clamping of the hub for short mounting times and easy installation even in difficult to reach spaces. Take note of the required clamping screw tightening torque.Temperature range:-40 °C to +200 °CAssembly:The shaft to hub bore fit should be a transition fit. The play should be min. 0.01 mm and max. 0.04 mm. i.e:
shaft Ø 28 k6
bore Ø 28 F6.
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the nominal torque is no longer guaranteed.
As the metal bellows are made of thin stainless steel plate, special care should be taken during installation and removal. Damages to the bellows can render the coupling unusable.
On request:Hub bores D1 and D2 with separate tolerance class or range.Drawing reference:
1) EASY clamp system from size 20
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23000 Metal bellows couplings with radial clamping hub 236 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Metal bellows couplings with radial clamping hub

Overview of items (compressed)

Item selection/filter
Order No.SizeNominal
torque
Nm
Moment of
inertia
(10⁻³ kgm²)
Torsion
resistance
Nm/arcmin
Max.
axial shaft
displacement ±
Max.
lateral shaft
displacement
Axial
spring stiffness
N/mm
Lateral
spring stiffness
N/mm
Tightening
torque of
screws Nm
CADAcc.PriceOrder
23000-001110,00040,090,30,221261 87.40 €
23000-004440,0030,460,40,235652 112.86 €
23000-007770,0141,10,60,2545604 155.41 €
23000-01212120,032,050,70,2540707 240.70 €
23000-02020200,145,20,80,255119014 268.61 €
23000-06060600,298,70,90,34926035 305.24 €
23000-1701701700,8317,510,38047065 434.32 €
23000-4004004002,4247,110,3100640115 462.20 €
23000-6006006004,766,910,3100980200 757.61 €
Order No.

D1/D2
predrilled
D1/D2
min.
D1/D2
max.
D4AC
DIN
912-10.9
LL1L2CADAcc.PriceOrder
23000-00133616,54,6M2,531,513,53,3 87.40 €
23000-004451024,57,5M343,517,54,4 112.86 €
23000-00756173411M457295 155.41 €
23000-012561939,513M562296 240.70 €
23000-02079305619M670307,5 268.61 €
23000-0601218346622M877338,5 305.24 €
23000-1701522438228,5M10924010,5 434.32 €
23000-40024345510135M121064812 462.20 €
23000-60031357012243,5M141205213,5 757.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83