norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hub aluminium.
Bellows stainless steel.
Version:Bright.Note:Play-free mini metal bellows coupling with high torsional stiffness. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With removeable clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. highly dynamic positioning and servo systems, rotary encoders, tachometers, potentiometers.
Temperature range:-30 °C to +120 °C.Assembly:The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request:Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23003-08 Metal bellows couplings, mini with removeable clamp hubs 284 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Metal bellows couplings, mini with removeable clamp hubs

Item selection/filter

Order No.

SizeNominal
torque
Nm
Inertia
(gcm²)
Torsional stiffness
Nm/rad
Spring stiffness
radial
(N/mm)
Spring stiffness
axial
N/mm
CADAcc.PriceOrder
23003-08-005025030350,52,82001810 39.53 €
23003-08-005025040450,52,82001810 39.53 €
23003-08-005025050550,52,82001810 39.53 €
23003-08-005025060650,52,82001810 39.53 €
23003-08-01002603031013,43803120 41.26 €
23003-08-01002603051013,43803120 41.26 €
23003-08-01002605051013,43803120 41.26 €
23003-08-01002605061013,43803120 41.26 €
23003-08-01002606061013,43803120 41.26 €
23003-08-0150260505151,587505915 42.22 €
23003-08-0150260506151,587505915 42.22 €
23003-08-0150260508151,587505915 42.22 €
23003-08-0150260606151,587505915 42.22 €
23003-08-0150260608151,587505915 42.22 €
23003-08-0150260808151,587505915 42.22 €
23003-08-02003806062022713002111 41.31 €
23003-08-02003806082022713002111 41.31 €
23003-08-02003806102022713002111 41.31 €
23003-08-02003808082022713002111 41.31 €
23003-08-02003808102022713002111 41.31 €
23003-08-02003810102022713002111 41.31 €
23003-08-0450411010454,5100650016832 59.48 €
23003-08-0450411012454,5100650016832 59.48 €
23003-08-0450411014454,5100650016832 59.48 €
23003-08-0450411212454,5100650016832 59.48 €
23003-08-0450411214454,5100650016832 59.48 €
23003-08-0450411414454,5100650016832 59.48 €
23003-08-100047121210010233810012027 67.71 €
23003-08-100047121510010233810012027 67.71 €
23003-08-100047121910010233810012027 67.71 €
23003-08-100047151510010233810012027 67.71 €
23003-08-100047151910010233810012027 67.71 €
23003-08-100047191910010233810012027 67.71 €
Order No.

max. shaft offset
radial
(mm)
max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
rpm
AC
(ISO 4029)
D1
(H7)
D2
(H7)
CADAcc.PriceOrder
23003-08-00502503030,150,31,5150005,2M233 39.53 €
23003-08-00502504040,150,31,5150005,2M244 39.53 €
23003-08-00502505050,150,31,5150005,2M255 39.53 €
23003-08-00502506060,150,31,5150005,2M266 39.53 €
23003-08-01002603030,150,31,5150005,2M233 41.26 €
23003-08-01002603050,150,31,5150005,2M235 41.26 €
23003-08-01002605050,150,31,5150005,2M255 41.26 €
23003-08-01002605060,150,31,5150005,2M256 41.26 €
23003-08-01002606060,150,31,5150005,2M266 41.26 €
23003-08-01502605050,10,31,5150007M2,555 42.22 €
23003-08-01502605060,10,31,5150007M2,556 42.22 €
23003-08-01502605080,10,31,5150007M2,558 42.22 €
23003-08-01502606060,10,31,5150007M2,566 42.22 €
23003-08-01502606080,10,31,5150007M2,568 42.22 €
23003-08-01502608080,10,31,5150007M2,588 42.22 €
23003-08-02003806060,20,41,5150009M366 41.31 €
23003-08-02003806080,20,41,5150009M368 41.31 €
23003-08-02003806100,20,41,5150009M3610 41.31 €
23003-08-02003808080,20,41,5150009M388 41.31 €
23003-08-02003808100,20,41,5150009M3810 41.31 €
23003-08-02003810100,20,41,5150009M31010 41.31 €
23003-08-04504110100,10,31,51500012M41010 59.48 €
23003-08-04504110120,10,31,51500012M41012 59.48 €
23003-08-04504110140,10,31,51500012M41014 59.48 €
23003-08-04504112120,10,31,51500012M41212 59.48 €
23003-08-04504112140,10,31,51500012M41214 59.48 €
23003-08-04504114140,10,31,51500012M41414 59.48 €
23003-08-10004712120,150,41,51500015,5M41212 67.71 €
23003-08-10004712150,150,41,51500015,5M41215 67.71 €
23003-08-10004712190,150,41,51500015,5M41219 67.71 €
23003-08-10004715150,150,41,51500015,5M41515 67.71 €
23003-08-10004715190,150,41,51500015,5M41519 67.71 €
23003-08-10004719190,150,41,51500015,5M41919 67.71 €
Order No.

D1/D2
min.
D1/D2
max.
D1/D2
max.
by keyway
D4LL1L2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
23003-08-005025030338815,525162,2717,50,43 39.53 €
23003-08-005025040438815,525162,5717,50,43 39.53 €
23003-08-005025050538815,525162,5717,50,43 39.53 €
23003-08-005025060638815,525162,5717,50,43 39.53 €
23003-08-010026030338815,526172,5717,50,43 41.26 €
23003-08-010026030538815,526172,5717,50,43 41.26 €
23003-08-010026050538815,526172,5717,50,43 41.26 €
23003-08-010026050638815,526172,5717,50,43 41.26 €
23003-08-010026060638815,526172,5717,50,43 41.26 €
23003-08-015026050531010202614,438,5210,85 42.22 €
23003-08-015026050631010202614,438,5210,85 42.22 €
23003-08-015026050831010202614,438,5210,85 42.22 €
23003-08-015026060631010202614,438,5210,85 42.22 €
23003-08-015026060831010202614,438,5210,85 42.22 €
23003-08-015026080831010202614,438,5210,85 42.22 €
23003-08-020038060631414253824,43,511272 41.31 €
23003-08-020038060831414253824,43,511272 41.31 €
23003-08-020038061031414253824,43,511272 41.31 €
23003-08-020038080831414253824,43,511272 41.31 €
23003-08-020038081031414253824,43,511272 41.31 €
23003-08-020038101031414253824,43,511272 41.31 €
23003-08-04504110106181832,54124513343,5 59.48 €
23003-08-04504110126181832,54124513343,5 59.48 €
23003-08-04504110146181832,54124513343,5 59.48 €
23003-08-04504112126181832,54124513343,5 59.48 €
23003-08-04504112146181832,54124513343,5 59.48 €
23003-08-04504114146181832,54124513343,5 59.48 €
23003-08-10004712126252540,54729513,541,54,5 67.71 €
23003-08-10004712156252540,54729513,541,54,5 67.71 €
23003-08-10004712196252540,54729513,541,54,5 67.71 €
23003-08-10004715156252540,54729513,541,54,5 67.71 €
23003-08-10004715196252540,54729513,541,54,5 67.71 €
23003-08-10004719196252540,54729513,541,54,5 67.71 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83