norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing aluminium. Bevel gears steel.Version:Housing anodised.
Bevel gears surface hardened.
Ball bearing with rubber sealing washer RS.
Note:Universally applicable and maintenance-free bevel gear in seven different sizes with the ratio 1:1. The housing is sealed to prevent grease leakage and keep dust out. Can be mounted in any position. The rotation direction is arbitrary.

- smooth power transmission
- simple screw fastening
- quiet
Technical data:Duty cycle: 20% (at 5 min.)
Service life: ca. 1000 hours (at full load, speed 500 rpm and duty cycle 20%)
Temperature range:-20 °C to +60 °C.Note:FR permissible radial force at FA=0
FA permissible axial force st FR=0

The keys are not aligned to each other.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22712 Bevel gears 203 kB

Drawings

Bevel gears

Item selection/filter

Order No.Transmission
ratio
speed range
n
rpm
Max.
torque
Nm
D

AA1A2A3A4BCADAcc.PriceOrder
22712-18321:1100 / 500 / 10000,35 / 0,1 / 0,0566,58,566,51118 138.17 €
22712-20351:1100 / 500 / 10000,75 / 0,3 / 0,1587,51077,51020 153.12 €
22712-24421:1100 / 500 / 10002,5 / 1 / 0,510912891624 161.01 €
22712-26461:1100 / 500 / 10004 / 1,5 / 0,751210139101626 163.44 €
22712-30531:1100 / 500 / 10005 / 2 / 112111511111630 169.20 €
22712-32561:1100 / 500 / 10008 / 3 / 1,512121712121632 174.54 €
22712-35601:1100 / 500 / 100010 / 4 / 2121317,513,5131635 184.06 €
Order No.D1

D2D3D4D5LL1L2SS1S2TShaft load
FR
N
Shaft load
FA
N
CADAcc.PriceOrder
22712-1832M3x83,1M3x10M3x613321223280,82,16060 138.17 €
22712-2035M3x83,1M3x10M3x616351225280,82,05100100 153.12 €
22712-2442M4x84,1M4x10M4x8194216304121,52120120 161.01 €
22712-2646M5x84,1M4x10M4x8214616334121,52140140 163.44 €
22712-3053M5x84,1M4x10M4x8245316384121,52,1240240 169.20 €
22712-3256M5x84,1M4x10M4x8285616404121,52,1550550 174.54 €
22712-3560M5x84,1M4x10M4x830601642,54121,52,1550550 184.06 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83