norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing die-cast zinc.Worm screw and worm wheel steel.Version:Housing bright.
Worm screw and worm wheel case hardened.
Note:Compact, universally applicable and maintenance-free worm drive in one size with a centre distance of 14 mm and 5 different ratios. The drive is on the wide side of the box. The rotation direction of the shaft is arbitrary. Compact design with maximum torque, ruggedness and smooth power transmission distinguish these gearboxes. A flexible screw mounting enables easy installation.

These worm gears are designed for manual operation.

Drive is provided by a 6 AF hexagon socket. Output via a 6 AF hexagon socket.
Drawing reference:
1) Drive
2) Output
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22700-12 Worm drive compact 264 kB

Drawings

Worm drive compact

Item selection/filter

Order No.

Transmission ratioSelf-lockingMax. driving
torque M
Nm
Max. output
torque M
Nm
CADAcc.PriceOrder
22700-12-11:1not self-locking3,52 87.34 €
22700-12-22,5:1not self-locking2,63 87.34 €
22700-12-44,33:1self-locking1,93 87.34 €
22700-12-66:1self-locking1,83 87.34 €
22700-12-1313:1self-locking1,33 87.34 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83