norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:GJL 300.Version:Reference surfaces precision machined.
The clamping surfaces have 0.5 mm allowance.
Note:The cube tombstones are matched to subplates for machine tools acc. to DIN 55201 and JIS 6337-1980.
Ring bolts for lifting are supplied. A cover prevents the cavities filling with swarf.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01850_OR Tombstones cube without grid holes 247 kB
 Technical information for positioning basic elements on machine tables 1,5 MB

Drawings

Tombstones cube without grid holes
Tombstones cube without grid holes

Item selection/filter

Order No.Version 1A

BCDEE1GHCADAcc.PriceOrder

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83