norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Baseplates, grey cast iron with grid holes
01126

Baseplates, grey cast iron with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Grid spacing 50 ±0.02 mm.
Baseplates with grid holes are used for constructing modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The two aligning holes are used to align the baseplate on the machine table.
Fastening holes are produced by the customer to suit their machine table.
The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
Please order positioning pins to equip the baseplates separately.
Please order protection plugs to plug unused grid holes separately..
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) locating hole
Special features:
RoHS

Drawings

Baseplates, grey cast iron with grid holes

Item selection/filter

Order No.LBHL6D

D1D2N1=No. of
grid holes
NL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
01126-212400606004005050012M123096117 2,450.65 €
01126-212500606005005050012M1230120119 2,863.50 €
01126-212600606006005050012M12301441111 3,378.70 €
01126-212400808004005070012M1230128157 3,069.35 €
01126-212450909004505080012M1230158178 3,766.25 €
01126-2125010010005005090012M1230200199 4,488.45 €
01126-21260120120060050110012M12302882311 6,578.00 €
01126-216400606004005050016M163096117 2,502.40 €
01126-216500606005005050016M1630120119 2,915.25 €
01126-216600606006005050016M16301441111 3,456.90 €
01126-216400808004005070016M1630128157 3,121.10 €
01126-216450909004505080016M1616158178 3,843.30 €
01126-2165010010005005090016M1630200199 4,591.95 €
01126-21660120120060050110016M16302882311 6,732.10 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83