norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Baseplates, grey cast iron with T-slots
01126

Baseplates, grey cast iron with T-slots

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Baseplates with T-slots are used for constructing modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy.
The two locating holes are used to align the baseplate on the machine table.
Fastening holes are produced by the customer to suit their machine table.
Please order locating pins to locate the baseplates separately.
Ring bolts with T-nuts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) locating hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01126 Baseplates, grey cast iron with T-slots 180 kB
 Technical information for positioning basic elements on machine tables 1,5 MB

Drawings

Baseplates, grey cast iron with T-slots

Item selection/filter

Order No.LB

HH4D2L6L9BN=Slot widthNL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
01126-314400606004006023305001001453 2,279.30 €
01126-314500606005006023305001001454 2,745.05 €
01126-314600606006006023305001001455 3,234.95 €
01126-314400808004006023307001001473 2,940.55 €
01126-314450909004506023308001001483 3,504.05 €
01126-3145010010005006023309001001494 4,411.40 €
01126-314601201200600602330110010014115 6,199.65 €
01126-318400606004007530305001001853 2,377.05 €
01126-318500606005007530305001001854 2,891.10 €
01126-318600606006007530305001001855 3,382.15 €
01126-318400808004007530307001001873 3,038.30 €
01126-318450909004507530308001001883 3,651.25 €
01126-3185010010005007530309001001894 4,631.05 €
01126-318601201200600753030110010018115 6,542.35 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83