norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, stainless steel with investment cast grip legs, mounted from the rear
06943_B

Tubular handles, stainless steel with investment cast grip legs,...

go back

Item description/product images

DescriptionMaterial:

Grip and fasteners 1.4301 stainless steel.
Legs investment cast 1.4581 stainless steel.

Version:Grip finely ground or with ribbed black plastic sleeve.
Legs abrasive cleaned and matt-gloss electropolished.
Note:Hexagon head screws and suitable washers are supplied for tube handles form B.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06943_B Tubular handles, stainless steel with investment cast grip legs, mounted from the rear 154 kB

Drawings

Tubular handles, stainless steel with investment cast grip legs, mounted from the rear

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06943-200083Bground20026M8x20602261000 194.24 €
06943-300083Bground30026M8x20603261000 205.62 €
06943-400083Bground40026M8x20604261000 218.94 €
06943-200084Bblack plastic ribbed20026M8x20602261000 198.04 €
06943-300084Bblack plastic ribbed30026M8x20603261000 211.36 €
06943-400084Bblack plastic ribbed40026M8x20604261000 228.48 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83