norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, stainless steel with investment cast grip legs, mounted from the front or rear
06943_A

Tubular handles, stainless steel with investment cast grip legs,...

go back

Item description/product images

DescriptionMaterial:

Grip and fasteners 1.4301 stainless steel.
Legs investment cast 1.4581 stainless steel.

Version:Grip finely ground or with ribbed black plastic sleeve.
Legs abrasive cleaned and matt-gloss electropolished.
Note:Cylindrical screws with hexagon socket, nuts and suitable washers are supplied for tube handles form A.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06943_A Tubular handles, stainless steel with investment cast grip legs, mounted from the front or rear 165 kB

Drawings

Tubular handles, stainless steel with investment cast grip legs, mounted from the front or rear

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06943-200081Aground20026M8x35602261000 236.11 €
06943-300081Aground30026M8x35603261000 249.45 €
06943-400081Aground40026M8x35604261000 262.76 €
06943-200082Ablack plastic ribbed20026M8x35602261000 241.82 €
06943-300082Ablack plastic ribbed30026M8x35603261000 257.04 €
06943-400082Ablack plastic ribbed40026M8x35604261000 270.37 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83