|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic black. Screw steel or stainless steel.Version:Screw blue passivated steel or bright stainless steel.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Material | B | D | D1 | D2 | H | H1 | L | CAD | Acc. | Price | Order |
---|
06666-103X8 | steel | 10 | M3 | 16 | 12 | 15 | 5 | 8 |  | | 1.56 € | | 06666-103X10 | steel | 10 | M3 | 16 | 12 | 15 | 5 | 10 |  | | 1.56 € | | 06666-103X12 | steel | 10 | M3 | 16 | 12 | 15 | 5 | 12 |  | | 1.56 € | | 06666-103X15 | steel | 10 | M3 | 16 | 12 | 15 | 5 | 15 |  | | 1.56 € | | 06666-104X10 | steel | 10 | M4 | 16 | 12 | 15 | 5 | 10 |  | | 1.56 € | | 06666-104X15 | steel | 10 | M4 | 16 | 12 | 15 | 5 | 15 |  | | 1.56 € | | 06666-104X20 | steel | 10 | M4 | 16 | 12 | 15 | 5 | 20 |  | | 1.56 € | | 06666-105X10 | steel | 10 | M5 | 16 | 12 | 15 | 5 | 10 |  | | 1.56 € | | 06666-105X15 | steel | 10 | M5 | 16 | 12 | 15 | 5 | 15 |  | | 1.56 € | | 06666-105X20 | steel | 10 | M5 | 16 | 12 | 15 | 5 | 20 |  | | 1.56 € | | 06666-204X10 | steel | 12,3 | M4 | 20 | 15 | 18,5 | 6 | 10 |  | | 1.64 € | | 06666-204X15 | steel | 12,3 | M4 | 20 | 15 | 18,5 | 6 | 15 |  | | 1.64 € | | 06666-204X20 | steel | 12,3 | M4 | 20 | 15 | 18,5 | 6 | 20 |  | | 1.64 € | | 06666-205X10 | steel | 12,3 | M5 | 20 | 15 | 18,5 | 6 | 10 |  | | 1.64 € | | 06666-205X15 | steel | 12,3 | M5 | 20 | 15 | 18,5 | 6 | 15 |  | | 1.64 € | | 06666-205X20 | steel | 12,3 | M5 | 20 | 15 | 18,5 | 6 | 20 |  | | 1.64 € | | 06666-205X25 | steel | 12,3 | M5 | 20 | 15 | 18,5 | 6 | 25 |  | | 1.71 € | | 06666-206X10 | steel | 12,3 | M6 | 20 | 15 | 18,5 | 6 | 10 |  | | 1.64 € | | 06666-206X15 | steel | 12,3 | M6 | 20 | 15 | 18,5 | 6 | 15 |  | | 1.64 € | | 06666-206X20 | steel | 12,3 | M6 | 20 | 15 | 18,5 | 6 | 20 |  | | 1.64 € | | 06666-206X25 | steel | 12,3 | M6 | 20 | 15 | 18,5 | 6 | 25 |  | | 1.71 € | | 06666-305X10 | steel | 15,3 | M5 | 25 | 18,7 | 22,9 | 7,3 | 10 |  | | 1.71 € | | 06666-305X15 | steel | 15,3 | M5 | 25 | 18,7 | 22,9 | 7,3 | 15 |  | | 1.71 € | | 06666-305X20 | steel | 15,3 | M5 | 25 | 18,7 | 22,9 | 7,3 | 20 |  | | 1.71 € | | 06666-305X25 | steel | 15,3 | M5 | 25 | 18,7 | 22,9 | 7,3 | 25 |  | | 1.79 € | | 06666-306X10 | steel | 15,3 | M6 | 25 | 18,7 | 22,9 | 7,3 | 10 |  | | 1.71 € | | 06666-306X15 | steel | 15,3 | M6 | 25 | 18,7 | 22,9 | 7,3 | 15 |  | | 1.71 € | | 06666-306X20 | steel | 15,3 | M6 | 25 | 18,7 | 22,9 | 7,3 | 20 |  | | 1.71 € | | 06666-306X25 | steel | 15,3 | M6 | 25 | 18,7 | 22,9 | 7,3 | 25 |  | | 1.79 € | | 06666-308X15 | steel | 15,3 | M8 | 25 | 18,7 | 22,9 | 7,3 | 15 |  | | 1.71 € | | 06666-308X20 | steel | 15,3 | M8 | 25 | 18,7 | 22,9 | 7,3 | 20 |  | | 1.71 € | | 06666-308X25 | steel | 15,3 | M8 | 25 | 18,7 | 22,9 | 7,3 | 25 |  | | 1.79 € | | 06666-308X30 | steel | 15,3 | M8 | 25 | 18,7 | 22,9 | 7,3 | 30 |  | | 1.79 € | | 06666-1003X8 | stainless steel | 10 | M3 | 16 | 12 | 15 | 5 | 8 |  | | 1.97 € | | 06666-1003X10 | stainless steel | 10 | M3 | 16 | 12 | 15 | 5 | 10 |  | | 1.97 € | | 06666-1003X12 | stainless steel | 10 | M3 | 16 | 12 | 15 | 5 | 12 |  | | 1.97 € | | 06666-1003X15 | stainless steel | 10 | M3 | 16 | 12 | 15 | 5 | 15 |  | | 1.97 € | | 06666-1004X10 | stainless steel | 10 | M4 | 16 | 12 | 15 | 5 | 10 |  | | 1.97 € | | 06666-1004X15 | stainless steel | 10 | M4 | 16 | 12 | 15 | 5 | 15 |  | | 1.97 € | | 06666-1004X20 | stainless steel | 10 | M4 | 16 | 12 | 15 | 5 | 20 |  | | 1.97 € | | 06666-1005X10 | stainless steel | 10 | M5 | 16 | 12 | 15 | 5 | 10 |  | | 1.97 € | | 06666-1005X15 | stainless steel | 10 | M5 | 16 | 12 | 15 | 5 | 15 |  | | 1.97 € | | 06666-1005X20 | stainless steel | 10 | M5 | 16 | 12 | 15 | 5 | 20 |  | | 1.97 € | | 06666-2004X10 | stainless steel | 12,3 | M4 | 20 | 15 | 18,5 | 6 | 10 |  | | 2.33 € | | 06666-2004X15 | stainless steel | 12,3 | M4 | 20 | 15 | 18,5 | 6 | 15 |  | | 2.33 € | | 06666-2004X20 | stainless steel | 12,3 | M4 | 20 | 15 | 18,5 | 6 | 20 |  | | 2.33 € | | 06666-2005X10 | stainless steel | 12,3 | M5 | 20 | 15 | 18,5 | 6 | 10 |  | | 2.33 € | | 06666-2005X15 | stainless steel | 12,3 | M5 | 20 | 15 | 18,5 | 6 | 15 |  | | 2.33 € | | 06666-2005X20 | stainless steel | 12,3 | M5 | 20 | 15 | 18,5 | 6 | 20 |  | | 2.33 € | | 06666-2005X25 | stainless steel | 12,3 | M5 | 20 | 15 | 18,5 | 6 | 25 |  | | 2.47 € | | 06666-2006X10 | stainless steel | 12,3 | M6 | 20 | 15 | 18,5 | 6 | 10 |  | | 2.33 € | | 06666-2006X15 | stainless steel | 12,3 | M6 | 20 | 15 | 18,5 | 6 | 15 |  | | 2.33 € | | 06666-2006X20 | stainless steel | 12,3 | M6 | 20 | 15 | 18,5 | 6 | 20 |  | | 2.33 € | | 06666-2006X25 | stainless steel | 12,3 | M6 | 20 | 15 | 18,5 | 6 | 25 |  | | 2.47 € | | 06666-3005X10 | stainless steel | 15,3 | M5 | 25 | 18,7 | 22,9 | 7,3 | 10 |  | | 2.53 € | | 06666-3005X15 | stainless steel | 15,3 | M5 | 25 | 18,7 | 22,9 | 7,3 | 15 |  | | 2.53 € | | 06666-3005X20 | stainless steel | 15,3 | M5 | 25 | 18,7 | 22,9 | 7,3 | 20 |  | | 2.53 € | | 06666-3005X25 | stainless steel | 15,3 | M5 | 25 | 18,7 | 22,9 | 7,3 | 25 |  | | 2.78 € | | 06666-3006X10 | stainless steel | 15,3 | M6 | 25 | 18,7 | 22,9 | 7,3 | 10 |  | | 2.53 € | | 06666-3006X15 | stainless steel | 15,3 | M6 | 25 | 18,7 | 22,9 | 7,3 | 15 |  | | 2.53 € | | 06666-3006X20 | stainless steel | 15,3 | M6 | 25 | 18,7 | 22,9 | 7,3 | 20 |  | | 2.53 € | | 06666-3006X25 | stainless steel | 15,3 | M6 | 25 | 18,7 | 22,9 | 7,3 | 25 |  | | 2.78 € | | 06666-3008X15 | stainless steel | 15,3 | M8 | 25 | 18,7 | 22,9 | 7,3 | 15 |  | | 2.53 € | | 06666-3008X20 | stainless steel | 15,3 | M8 | 25 | 18,7 | 22,9 | 7,3 | 20 |  | | 2.53 € | | 06666-3008X25 | stainless steel | 15,3 | M8 | 25 | 18,7 | 22,9 | 7,3 | 25 |  | | 2.78 € | | 06666-3008X30 | stainless steel | 15,3 | M8 | 25 | 18,7 | 22,9 | 7,3 | 30 |  | | 2.78 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|