|
|
06652_IGWing grips with internal thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Black thermoplastic.
Bush grade 5.8 steel or 1.4305 stainless steel. Version:Steel trivalent blue passivated, stainless steel bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Colour Cap
| A | D | D2 | B | H | H1 | T | CAD | Acc. | Price | Order |
---|
06652-904 | steel | black grey RAL 7021 | 38 | M4 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 1.35 € | | 06652-9045 | steel | light grey RAL 7035 | 38 | M4 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 1.35 € | | 06652-9046 | steel | traffic red RAL 3020 | 38 | M4 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 1.35 € | | 06652-9047 | steel | colza yellow RAL 1021 | 38 | M4 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 1.35 € | | 06652-905 | steel | black grey RAL 7021 | 38 | M5 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 1.35 € | | 06652-9055 | steel | light grey RAL 7035 | 38 | M5 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 1.35 € | | 06652-9056 | steel | traffic red RAL 3020 | 38 | M5 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 1.35 € | | 06652-9057 | steel | colza yellow RAL 1021 | 38 | M5 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 1.35 € | | 06652-906 | steel | black grey RAL 7021 | 38 | M6 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 1.35 € | | 06652-9065 | steel | light grey RAL 7035 | 38 | M6 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 1.35 € | | 06652-9066 | steel | traffic red RAL 3020 | 38 | M6 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 1.35 € | | 06652-9067 | steel | colza yellow RAL 1021 | 38 | M6 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 1.35 € | | 06652-105 | steel | black grey RAL 7021 | 50 | M5 | 14 | 5 | 24 | 11,5 | 10 |  | | 1.44 € | | 06652-1055 | steel | light grey RAL 7035 | 50 | M5 | 14 | 5 | 24 | 11,5 | 10 |  | | 1.44 € | | 06652-1056 | steel | traffic red RAL 3020 | 50 | M5 | 14 | 5 | 24 | 11,5 | 10 |  | | 1.44 € | | 06652-1057 | steel | colza yellow RAL 1021 | 50 | M5 | 14 | 5 | 24 | 11,5 | 10 |  | | 1.44 € | | 06652-106 | steel | black grey RAL 7021 | 50 | M6 | 14 | 5 | 24 | 11,5 | 10 |  | | 1.44 € | | 06652-1065 | steel | light grey RAL 7035 | 50 | M6 | 14 | 5 | 24 | 11,5 | 10 |  | | 1.44 € | | 06652-1066 | steel | traffic red RAL 3020 | 50 | M6 | 14 | 5 | 24 | 11,5 | 10 |  | | 1.44 € | | 06652-1067 | steel | colza yellow RAL 1021 | 50 | M6 | 14 | 5 | 24 | 11,5 | 10 |  | | 1.44 € | | 06652-208 | steel | black grey RAL 7021 | 75 | M8 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.48 € | | 06652-2085 | steel | light grey RAL 7035 | 75 | M8 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.48 € | | 06652-2086 | steel | traffic red RAL 3020 | 75 | M8 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.48 € | | 06652-2087 | steel | colza yellow RAL 1021 | 75 | M8 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.48 € | | 06652-210 | steel | black grey RAL 7021 | 75 | M10 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.48 € | | 06652-2105 | steel | light grey RAL 7035 | 75 | M10 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.48 € | | 06652-2106 | steel | traffic red RAL 3020 | 75 | M10 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.48 € | | 06652-2107 | steel | colza yellow RAL 1021 | 75 | M10 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.48 € | | 06652-0904 | stainless steel | black grey RAL 7021 | 38 | M4 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 2.02 € | | 06652-09045 | stainless steel | light grey RAL 7035 | 38 | M4 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 2.02 € | | 06652-09046 | stainless steel | traffic red RAL 3020 | 38 | M4 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 2.02 € | | 06652-09047 | stainless steel | colza yellow RAL 1021 | 38 | M4 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 2.02 € | | 06652-0905 | stainless steel | black grey RAL 7021 | 38 | M5 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 2.02 € | | 06652-09055 | stainless steel | light grey RAL 7035 | 38 | M5 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 2.02 € | | 06652-09056 | stainless steel | traffic red RAL 3020 | 38 | M5 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 2.02 € | | 06652-09057 | stainless steel | colza yellow RAL 1021 | 38 | M5 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 2.02 € | | 06652-0906 | stainless steel | black grey RAL 7021 | 38 | M6 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 2.02 € | | 06652-09065 | stainless steel | light grey RAL 7035 | 38 | M6 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 2.02 € | | 06652-09066 | stainless steel | traffic red RAL 3020 | 38 | M6 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 2.02 € | | 06652-09067 | stainless steel | colza yellow RAL 1021 | 38 | M6 | 12 | 4,5 | 18 | 8,5 | 10 |  | | 2.02 € | | 06652-0105 | stainless steel | black grey RAL 7021 | 50 | M5 | 14 | 5 | 24 | 11,5 | 10 |  | | 2.24 € | | 06652-01055 | stainless steel | light grey RAL 7035 | 50 | M5 | 14 | 5 | 24 | 11,5 | 10 |  | | 2.24 € | | 06652-01056 | stainless steel | traffic red RAL 3020 | 50 | M5 | 14 | 5 | 24 | 11,5 | 10 |  | | 2.24 € | | 06652-01057 | stainless steel | colza yellow RAL 1021 | 50 | M5 | 14 | 5 | 24 | 11,5 | 10 |  | | 2.24 € | | 06652-0106 | stainless steel | black grey RAL 7021 | 50 | M6 | 14 | 5 | 24 | 11,5 | 10 |  | | 2.24 € | | 06652-01065 | stainless steel | light grey RAL 7035 | 50 | M6 | 14 | 5 | 24 | 11,5 | 10 |  | | 2.24 € | | 06652-01066 | stainless steel | traffic red RAL 3020 | 50 | M6 | 14 | 5 | 24 | 11,5 | 10 |  | | 2.24 € | | 06652-01067 | stainless steel | colza yellow RAL 1021 | 50 | M6 | 14 | 5 | 24 | 11,5 | 10 |  | | 2.24 € | | 06652-0208 | stainless steel | black grey RAL 7021 | 75 | M8 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.79 € | | 06652-02085 | stainless steel | light grey RAL 7035 | 75 | M8 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.79 € | | 06652-02086 | stainless steel | traffic red RAL 3020 | 75 | M8 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.79 € | | 06652-02087 | stainless steel | colza yellow RAL 1021 | 75 | M8 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.79 € | | 06652-0210 | stainless steel | black grey RAL 7021 | 75 | M10 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.79 € | | 06652-02105 | stainless steel | light grey RAL 7035 | 75 | M10 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.79 € | | 06652-02106 | stainless steel | traffic red RAL 3020 | 75 | M10 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.79 € | | 06652-02107 | stainless steel | colza yellow RAL 1021 | 75 | M10 | 21 | 7 | 35,6 | 16,5 | 14 |  | | 2.79 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|