|
|
06652_AGWing grips with external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Black thermoplastic.
Screw grade 5.8 steel or 1.4305 stainless steel. Version:Steel trivalent blue passivated, stainless steel bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Colour Cap
| A | B | D | D2 | H | H1 | L | CAD | Acc. | Price | Order |
---|
06652-904X10 | steel | black grey RAL 7021 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 10 |  | | 1.44 € | | 06652-9045X10 | steel | light grey RAL 7035 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 10 |  | | 1.44 € | | 06652-9046X10 | steel | traffic red RAL 3020 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 10 |  | | 1.44 € | | 06652-9047X10 | steel | colza yellow RAL 1021 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 10 |  | | 1.44 € | | 06652-904X15 | steel | black grey RAL 7021 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 15 |  | | 1.46 € | | 06652-9045X15 | steel | light grey RAL 7035 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 15 |  | | 1.46 € | | 06652-9046X15 | steel | traffic red RAL 3020 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 15 |  | | 1.46 € | | 06652-9047X15 | steel | colza yellow RAL 1021 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 15 |  | | 1.46 € | | 06652-905X15 | steel | black grey RAL 7021 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 15 |  | | 1.46 € | | 06652-9055X15 | steel | light grey RAL 7035 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 15 |  | | 1.46 € | | 06652-9056X15 | steel | traffic red RAL 3020 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 15 |  | | 1.46 € | | 06652-9057X15 | steel | colza yellow RAL 1021 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 15 |  | | 1.46 € | | 06652-905X20 | steel | black grey RAL 7021 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 20 |  | | 1.50 € | | 06652-9055X20 | steel | light grey RAL 7035 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 20 |  | | 1.50 € | | 06652-9056X20 | steel | traffic red RAL 3020 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 20 |  | | 1.50 € | | 06652-9057X20 | steel | colza yellow RAL 1021 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 20 |  | | 1.50 € | | 06652-905X30 | steel | black grey RAL 7021 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 30 |  | | 1.58 € | | 06652-9055X30 | steel | light grey RAL 7035 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 30 |  | | 1.58 € | | 06652-9056X30 | steel | traffic red RAL 3020 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 30 |  | | 1.58 € | | 06652-9057X30 | steel | colza yellow RAL 1021 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 30 |  | | 1.58 € | | 06652-906X20 | steel | black grey RAL 7021 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 20 |  | | 1.52 € | | 06652-9065X20 | steel | light grey RAL 7035 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 20 |  | | 1.52 € | | 06652-9066X20 | steel | traffic red RAL 3020 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 20 |  | | 1.52 € | | 06652-9067X20 | steel | colza yellow RAL 1021 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 20 |  | | 1.52 € | | 06652-906X30 | steel | black grey RAL 7021 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 30 |  | | 1.64 € | | 06652-9065X30 | steel | light grey RAL 7035 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 30 |  | | 1.64 € | | 06652-9066X30 | steel | traffic red RAL 3020 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 30 |  | | 1.64 € | | 06652-9067X30 | steel | colza yellow RAL 1021 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 30 |  | | 1.64 € | | 06652-906X40 | steel | black grey RAL 7021 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 40 |  | | 1.71 € | | 06652-9065X40 | steel | light grey RAL 7035 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 40 |  | | 1.71 € | | 06652-9066X40 | steel | traffic red RAL 3020 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 40 |  | | 1.71 € | | 06652-9067X40 | steel | colza yellow RAL 1021 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 40 |  | | 1.71 € | | 06652-105X15 | steel | black grey RAL 7021 | 50 | 5 | M5 | 14 | 24 | 11,5 | 15 |  | | 1.55 € | | 06652-1055X15 | steel | light grey RAL 7035 | 50 | 5 | M5 | 14 | 24 | 11,5 | 15 |  | | 1.55 € | | 06652-1056X15 | steel | traffic red RAL 3020 | 50 | 5 | M5 | 14 | 24 | 11,5 | 15 |  | | 1.55 € | | 06652-1057X15 | steel | colza yellow RAL 1021 | 50 | 5 | M5 | 14 | 24 | 11,5 | 15 |  | | 1.55 € | | 06652-105X20 | steel | black grey RAL 7021 | 50 | 5 | M5 | 14 | 24 | 11,5 | 20 |  | | 1.62 € | | 06652-1055X20 | steel | light grey RAL 7035 | 50 | 5 | M5 | 14 | 24 | 11,5 | 20 |  | | 1.62 € | | 06652-1056X20 | steel | traffic red RAL 3020 | 50 | 5 | M5 | 14 | 24 | 11,5 | 20 |  | | 1.62 € | | 06652-1057X20 | steel | colza yellow RAL 1021 | 50 | 5 | M5 | 14 | 24 | 11,5 | 20 |  | | 1.62 € | | 06652-106X20 | steel | black grey RAL 7021 | 50 | 5 | M6 | 14 | 24 | 11,5 | 20 |  | | 1.62 € | | 06652-1065X20 | steel | light grey RAL 7035 | 50 | 5 | M6 | 14 | 24 | 11,5 | 20 |  | | 1.62 € | | 06652-1066X20 | steel | traffic red RAL 3020 | 50 | 5 | M6 | 14 | 24 | 11,5 | 20 |  | | 1.62 € | | 06652-1067X20 | steel | colza yellow RAL 1021 | 50 | 5 | M6 | 14 | 24 | 11,5 | 20 |  | | 1.62 € | | 06652-106X30 | steel | black grey RAL 7021 | 50 | 5 | M6 | 14 | 24 | 11,5 | 30 |  | | 1.69 € | | 06652-1065X30 | steel | light grey RAL 7035 | 50 | 5 | M6 | 14 | 24 | 11,5 | 30 |  | | 1.69 € | | 06652-1066X30 | steel | traffic red RAL 3020 | 50 | 5 | M6 | 14 | 24 | 11,5 | 30 |  | | 1.69 € | | 06652-1067X30 | steel | colza yellow RAL 1021 | 50 | 5 | M6 | 14 | 24 | 11,5 | 30 |  | | 1.69 € | | 06652-106X40 | steel | black grey RAL 7021 | 50 | 5 | M6 | 14 | 24 | 11,5 | 40 |  | | 1.83 € | | 06652-1065X40 | steel | light grey RAL 7035 | 50 | 5 | M6 | 14 | 24 | 11,5 | 40 |  | | 1.83 € | | 06652-1066X40 | steel | traffic red RAL 3020 | 50 | 5 | M6 | 14 | 24 | 11,5 | 40 |  | | 1.83 € | | 06652-1067X40 | steel | colza yellow RAL 1021 | 50 | 5 | M6 | 14 | 24 | 11,5 | 40 |  | | 1.83 € | | 06652-108X20 | steel | black grey RAL 7021 | 50 | 5 | M8 | 14 | 24 | 11,5 | 20 |  | | 1.62 € | | 06652-1085X20 | steel | light grey RAL 7035 | 50 | 5 | M8 | 14 | 24 | 11,5 | 20 |  | | 1.62 € | | 06652-1086X20 | steel | traffic red RAL 3020 | 50 | 5 | M8 | 14 | 24 | 11,5 | 20 |  | | 1.62 € | | 06652-1087X20 | steel | colza yellow RAL 1021 | 50 | 5 | M8 | 14 | 24 | 11,5 | 20 |  | | 1.62 € | | 06652-108X30 | steel | black grey RAL 7021 | 50 | 5 | M8 | 14 | 24 | 11,5 | 30 |  | | 1.69 € | | 06652-1085X30 | steel | light grey RAL 7035 | 50 | 5 | M8 | 14 | 24 | 11,5 | 30 |  | | 1.69 € | | 06652-1086X30 | steel | traffic red RAL 3020 | 50 | 5 | M8 | 14 | 24 | 11,5 | 30 |  | | 1.69 € | | 06652-1087X30 | steel | colza yellow RAL 1021 | 50 | 5 | M8 | 14 | 24 | 11,5 | 30 |  | | 1.69 € | | 06652-108X40 | steel | black grey RAL 7021 | 50 | 5 | M8 | 14 | 24 | 11,5 | 40 |  | | 1.83 € | | 06652-1085X40 | steel | light grey RAL 7035 | 50 | 5 | M8 | 14 | 24 | 11,5 | 40 |  | | 1.83 € | | 06652-1086X40 | steel | traffic red RAL 3020 | 50 | 5 | M8 | 14 | 24 | 11,5 | 40 |  | | 1.83 € | | 06652-1087X40 | steel | colza yellow RAL 1021 | 50 | 5 | M8 | 14 | 24 | 11,5 | 40 |  | | 1.83 € | | 06652-208X20 | steel | black grey RAL 7021 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 20 |  | | 2.74 € | | 06652-2085X20 | steel | light grey RAL 7035 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 20 |  | | 2.74 € | | 06652-2086X20 | steel | traffic red RAL 3020 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 20 |  | | 2.74 € | | 06652-2087X20 | steel | colza yellow RAL 1021 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 20 |  | | 2.74 € | | 06652-208X30 | steel | black grey RAL 7021 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 30 |  | | 2.86 € | | 06652-2085X30 | steel | light grey RAL 7035 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 30 |  | | 2.86 € | | 06652-2086X30 | steel | traffic red RAL 3020 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 30 |  | | 2.86 € | | 06652-2087X30 | steel | colza yellow RAL 1021 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 30 |  | | 2.86 € | | 06652-208X40 | steel | black grey RAL 7021 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 40 |  | | 2.97 € | | 06652-2085X40 | steel | light grey RAL 7035 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 40 |  | | 2.97 € | | 06652-2086X40 | steel | traffic red RAL 3020 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 40 |  | | 2.97 € | | 06652-2087X40 | steel | colza yellow RAL 1021 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 40 |  | | 2.97 € | | 06652-210X20 | steel | black grey RAL 7021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 20 |  | | 2.74 € | | 06652-2105X20 | steel | light grey RAL 7035 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 20 |  | | 2.74 € | | 06652-2106X20 | steel | traffic red RAL 3020 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 20 |  | | 2.74 € | | 06652-2107X20 | steel | colza yellow RAL 1021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 20 |  | | 2.74 € | | 06652-210X30 | steel | black grey RAL 7021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 30 |  | | 2.86 € | | 06652-2105X30 | steel | light grey RAL 7035 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 30 |  | | 2.86 € | | 06652-2106X30 | steel | traffic red RAL 3020 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 30 |  | | 2.86 € | | 06652-2107X30 | steel | colza yellow RAL 1021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 30 |  | | 2.86 € | | 06652-210X40 | steel | black grey RAL 7021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 40 |  | | 2.97 € | | 06652-2105X40 | steel | light grey RAL 7035 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 40 |  | | 2.97 € | | 06652-2106X40 | steel | traffic red RAL 3020 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 40 |  | | 2.97 € | | 06652-2107X40 | steel | colza yellow RAL 1021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 40 |  | | 2.97 € | | 06652-210X50 | steel | black grey RAL 7021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 50 |  | | 3.08 € | | 06652-2105X50 | steel | light grey RAL 7035 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 50 |  | | 3.08 € | | 06652-2106X50 | steel | traffic red RAL 3020 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 50 |  | | 3.08 € | | 06652-2107X50 | steel | colza yellow RAL 1021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 50 |  | | 3.08 € | | 06652-0904X10 | stainless steel | black grey RAL 7021 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 10 |  | | 2.12 € | | 06652-09045X10 | stainless steel | light grey RAL 7035 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 10 |  | | 2.12 € | | 06652-09046X10 | stainless steel | traffic red RAL 3020 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 10 |  | | 2.12 € | | 06652-09047X10 | stainless steel | colza yellow RAL 1021 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 10 |  | | 2.12 € | | 06652-0904X15 | stainless steel | black grey RAL 7021 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 15 |  | | 2.15 € | | 06652-09045X15 | stainless steel | light grey RAL 7035 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 15 |  | | 2.15 € | | 06652-09046X15 | stainless steel | traffic red RAL 3020 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 15 |  | | 2.15 € | | 06652-09047X15 | stainless steel | colza yellow RAL 1021 | 38 | 4,5 | M4 | 12 | 18 | 8,5 | 15 |  | | 2.15 € | | 06652-0905X15 | stainless steel | black grey RAL 7021 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 15 |  | | 2.15 € | | 06652-09055X15 | stainless steel | light grey RAL 7035 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 15 |  | | 2.15 € | | 06652-09056X15 | stainless steel | traffic red RAL 3020 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 15 |  | | 2.15 € | | 06652-09057X15 | stainless steel | colza yellow RAL 1021 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 15 |  | | 2.15 € | | 06652-0905X20 | stainless steel | black grey RAL 7021 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 20 |  | | 2.24 € | | 06652-09055X20 | stainless steel | light grey RAL 7035 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 20 |  | | 2.24 € | | 06652-09056X20 | stainless steel | traffic red RAL 3020 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 20 |  | | 2.24 € | | 06652-09057X20 | stainless steel | colza yellow RAL 1021 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 20 |  | | 2.24 € | | 06652-0905X30 | stainless steel | black grey RAL 7021 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 30 |  | | 2.35 € | | 06652-09055X30 | stainless steel | light grey RAL 7035 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 30 |  | | 2.35 € | | 06652-09056X30 | stainless steel | traffic red RAL 3020 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 30 |  | | 2.35 € | | 06652-09057X30 | stainless steel | colza yellow RAL 1021 | 38 | 4,5 | M5 | 12 | 18 | 8,5 | 30 |  | | 2.35 € | | 06652-0906X20 | stainless steel | black grey RAL 7021 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 20 |  | | 2.27 € | | 06652-09065X20 | stainless steel | light grey RAL 7035 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 20 |  | | 2.27 € | | 06652-09066X20 | stainless steel | traffic red RAL 3020 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 20 |  | | 2.27 € | | 06652-09067X20 | stainless steel | colza yellow RAL 1021 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 20 |  | | 2.27 € | | 06652-0906X30 | stainless steel | black grey RAL 7021 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 30 |  | | 2.44 € | | 06652-09065X30 | stainless steel | light grey RAL 7035 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 30 |  | | 2.44 € | | 06652-09066X30 | stainless steel | traffic red RAL 3020 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 30 |  | | 2.44 € | | 06652-09067X30 | stainless steel | colza yellow RAL 1021 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 30 |  | | 2.44 € | | 06652-0906X40 | stainless steel | black grey RAL 7021 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 40 |  | | 2.55 € | | 06652-09065X40 | stainless steel | light grey RAL 7035 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 40 |  | | 2.55 € | | 06652-09066X40 | stainless steel | traffic red RAL 3020 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 40 |  | | 2.55 € | | 06652-09067X40 | stainless steel | colza yellow RAL 1021 | 38 | 4,5 | M6 | 12 | 18 | 8,5 | 40 |  | | 2.55 € | | 06652-0105X15 | stainless steel | black grey RAL 7021 | 50 | 5 | M5 | 14 | 24 | 11,5 | 15 |  | | 2.40 € | | 06652-01055X15 | stainless steel | light grey RAL 7035 | 50 | 5 | M5 | 14 | 24 | 11,5 | 15 |  | | 2.40 € | | 06652-01056X15 | stainless steel | traffic red RAL 3020 | 50 | 5 | M5 | 14 | 24 | 11,5 | 15 |  | | 2.40 € | | 06652-01057X15 | stainless steel | colza yellow RAL 1021 | 50 | 5 | M5 | 14 | 24 | 11,5 | 15 |  | | 2.40 € | | 06652-0105X20 | stainless steel | black grey RAL 7021 | 50 | 5 | M5 | 14 | 24 | 11,5 | 20 |  | | 2.50 € | | 06652-01055X20 | stainless steel | light grey RAL 7035 | 50 | 5 | M5 | 14 | 24 | 11,5 | 20 |  | | 2.50 € | | 06652-01056X20 | stainless steel | traffic red RAL 3020 | 50 | 5 | M5 | 14 | 24 | 11,5 | 20 |  | | 2.50 € | | 06652-01057X20 | stainless steel | colza yellow RAL 1021 | 50 | 5 | M5 | 14 | 24 | 11,5 | 20 |  | | 2.50 € | | 06652-0106X20 | stainless steel | black grey RAL 7021 | 50 | 5 | M6 | 14 | 24 | 11,5 | 20 |  | | 2.50 € | | 06652-01065X20 | stainless steel | light grey RAL 7035 | 50 | 5 | M6 | 14 | 24 | 11,5 | 20 |  | | 2.50 € | | 06652-01066X20 | stainless steel | traffic red RAL 3020 | 50 | 5 | M6 | 14 | 24 | 11,5 | 20 |  | | 2.50 € | | 06652-01067X20 | stainless steel | colza yellow RAL 1021 | 50 | 5 | M6 | 14 | 24 | 11,5 | 20 |  | | 2.50 € | | 06652-0106X30 | stainless steel | black grey RAL 7021 | 50 | 5 | M6 | 14 | 24 | 11,5 | 30 |  | | 2.73 € | | 06652-01065X30 | stainless steel | light grey RAL 7035 | 50 | 5 | M6 | 14 | 24 | 11,5 | 30 |  | | 2.73 € | | 06652-01066X30 | stainless steel | traffic red RAL 3020 | 50 | 5 | M6 | 14 | 24 | 11,5 | 30 |  | | 2.73 € | | 06652-01067X30 | stainless steel | colza yellow RAL 1021 | 50 | 5 | M6 | 14 | 24 | 11,5 | 30 |  | | 2.73 € | | 06652-0106X40 | stainless steel | black grey RAL 7021 | 50 | 5 | M6 | 14 | 24 | 11,5 | 40 |  | | 2.88 € | | 06652-01065X40 | stainless steel | light grey RAL 7035 | 50 | 5 | M6 | 14 | 24 | 11,5 | 40 |  | | 2.88 € | | 06652-01066X40 | stainless steel | traffic red RAL 3020 | 50 | 5 | M6 | 14 | 24 | 11,5 | 40 |  | | 2.88 € | | 06652-01067X40 | stainless steel | colza yellow RAL 1021 | 50 | 5 | M6 | 14 | 24 | 11,5 | 40 |  | | 2.88 € | | 06652-0108X20 | stainless steel | black grey RAL 7021 | 50 | 5 | M8 | 14 | 24 | 11,5 | 20 |  | | 2.50 € | | 06652-01085X20 | stainless steel | light grey RAL 7035 | 50 | 5 | M8 | 14 | 24 | 11,5 | 20 |  | | 2.50 € | | 06652-01086X20 | stainless steel | traffic red RAL 3020 | 50 | 5 | M8 | 14 | 24 | 11,5 | 20 |  | | 2.50 € | | 06652-01087X20 | stainless steel | colza yellow RAL 1021 | 50 | 5 | M8 | 14 | 24 | 11,5 | 20 |  | | 2.50 € | | 06652-0108X30 | stainless steel | black grey RAL 7021 | 50 | 5 | M8 | 14 | 24 | 11,5 | 30 |  | | 2.73 € | | 06652-01085X30 | stainless steel | light grey RAL 7035 | 50 | 5 | M8 | 14 | 24 | 11,5 | 30 |  | | 2.73 € | | 06652-01086X30 | stainless steel | traffic red RAL 3020 | 50 | 5 | M8 | 14 | 24 | 11,5 | 30 |  | | 2.73 € | | 06652-01087X30 | stainless steel | colza yellow RAL 1021 | 50 | 5 | M8 | 14 | 24 | 11,5 | 30 |  | | 2.73 € | | 06652-0108X40 | stainless steel | black grey RAL 7021 | 50 | 5 | M8 | 14 | 24 | 11,5 | 40 |  | | 2.88 € | | 06652-01085X40 | stainless steel | light grey RAL 7035 | 50 | 5 | M8 | 14 | 24 | 11,5 | 40 |  | | 2.88 € | | 06652-01086X40 | stainless steel | traffic red RAL 3020 | 50 | 5 | M8 | 14 | 24 | 11,5 | 40 |  | | 2.88 € | | 06652-01087X40 | stainless steel | colza yellow RAL 1021 | 50 | 5 | M8 | 14 | 24 | 11,5 | 40 |  | | 2.88 € | | 06652-0208X20 | stainless steel | black grey RAL 7021 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 20 |  | | 4.36 € | | 06652-02085X20 | stainless steel | light grey RAL 7035 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 20 |  | | 4.36 € | | 06652-02086X20 | stainless steel | traffic red RAL 3020 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 20 |  | | 4.36 € | | 06652-02087X20 | stainless steel | colza yellow RAL 1021 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 20 |  | | 4.36 € | | 06652-0208X30 | stainless steel | black grey RAL 7021 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 30 |  | | 4.50 € | | 06652-02085X30 | stainless steel | light grey RAL 7035 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 30 |  | | 4.50 € | | 06652-02086X30 | stainless steel | traffic red RAL 3020 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 30 |  | | 4.50 € | | 06652-02087X30 | stainless steel | colza yellow RAL 1021 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 30 |  | | 4.50 € | | 06652-0208X40 | stainless steel | black grey RAL 7021 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 40 |  | | 4.72 € | | 06652-02085X40 | stainless steel | light grey RAL 7035 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 40 |  | | 4.72 € | | 06652-02086X40 | stainless steel | traffic red RAL 3020 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 40 |  | | 4.72 € | | 06652-02087X40 | stainless steel | colza yellow RAL 1021 | 75 | 7 | M8 | 21 | 35,6 | 16,5 | 40 |  | | 4.72 € | | 06652-0210X20 | stainless steel | black grey RAL 7021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 20 |  | | 4.36 € | | 06652-02105X20 | stainless steel | light grey RAL 7035 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 20 |  | | 4.36 € | | 06652-02106X20 | stainless steel | traffic red RAL 3020 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 20 |  | | 4.36 € | | 06652-02107X20 | stainless steel | colza yellow RAL 1021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 20 |  | | 4.36 € | | 06652-0210X30 | stainless steel | black grey RAL 7021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 30 |  | | 4.50 € | | 06652-02105X30 | stainless steel | light grey RAL 7035 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 30 |  | | 4.50 € | | 06652-02106X30 | stainless steel | traffic red RAL 3020 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 30 |  | | 4.50 € | | 06652-02107X30 | stainless steel | colza yellow RAL 1021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 30 |  | | 4.50 € | | 06652-0210X40 | stainless steel | black grey RAL 7021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 40 |  | | 4.72 € | | 06652-02105X40 | stainless steel | light grey RAL 7035 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 40 |  | | 4.72 € | | 06652-02106X40 | stainless steel | traffic red RAL 3020 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 40 |  | | 4.72 € | | 06652-02107X40 | stainless steel | colza yellow RAL 1021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 40 |  | | 4.72 € | | 06652-0210X50 | stainless steel | black grey RAL 7021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 50 |  | | 4.88 € | | 06652-02105X50 | stainless steel | light grey RAL 7035 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 50 |  | | 4.88 € | | 06652-02106X50 | stainless steel | traffic red RAL 3020 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 50 |  | | 4.88 € | | 06652-02107X50 | stainless steel | colza yellow RAL 1021 | 75 | 7 | M10 | 21 | 35,6 | 16,5 | 50 |  | | 4.88 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|