|
|
DescriptionMaterial:Black thermoplastic.
Bush and screw 5.8 steel or 1.4305 stainless steel. Version:Steel trivalent blue passivated, stainless steel bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Component material | Colour Cap
| D | D1 | D2 | D3 | H | H1 | H2 | T | CAD | Acc. | Price | Order |
---|
06245-106 | steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-1061 | steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-1062 | steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-1063 | steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-1065 | steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-1066 | steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-1067 | steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-208 | steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-2081 | steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-2082 | steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-2083 | steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-2085 | steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-2086 | steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-2087 | steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-310 | steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-3101 | steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-3102 | steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-3103 | steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-3105 | steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-3106 | steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-3107 | steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-410 | steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-4101 | steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-4102 | steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-4103 | steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-4105 | steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-4106 | steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-4107 | steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-412 | steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-4121 | steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-4122 | steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-4123 | steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-4125 | steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-4126 | steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-4127 | steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-0106 | stainless steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-01061 | stainless steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-01062 | stainless steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-01063 | stainless steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-01065 | stainless steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-01066 | stainless steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-01067 | stainless steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-0208 | stainless steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-02081 | stainless steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-02082 | stainless steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-02083 | stainless steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-02085 | stainless steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-02086 | stainless steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-02087 | stainless steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-0310 | stainless steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-03101 | stainless steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-03102 | stainless steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-03103 | stainless steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-03105 | stainless steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-03106 | stainless steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-03107 | stainless steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-0410 | stainless steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-04101 | stainless steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-04102 | stainless steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-04103 | stainless steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-04105 | stainless steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-04106 | stainless steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-04107 | stainless steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-0412 | stainless steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | | 06245-04121 | stainless steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | | 06245-04122 | stainless steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | | 06245-04123 | stainless steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | | 06245-04125 | stainless steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | | 06245-04126 | stainless steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | | 06245-04127 | stainless steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | |
|
Order No. | Component material | Colour Cap
| D | D1 | D2 | D3 | H | H1 | H2 | L | CAD | Acc. | Price | Order |
---|
06245-106X15 | steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 2.94 € | | 06245-1061X15 | steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 2.94 € | | 06245-1062X15 | steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 2.94 € | | 06245-1063X15 | steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 2.94 € | | 06245-1065X15 | steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 2.94 € | | 06245-1066X15 | steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 2.94 € | | 06245-1067X15 | steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 2.94 € | | 06245-106X20 | steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 2.94 € | | 06245-1061X20 | steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 2.94 € | | 06245-1062X20 | steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 2.94 € | | 06245-1063X20 | steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 2.94 € | | 06245-1065X20 | steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 2.94 € | | 06245-1066X20 | steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 2.94 € | | 06245-1067X20 | steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 2.94 € | | 06245-106X25 | steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 2.94 € | | 06245-1061X25 | steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 2.94 € | | 06245-1062X25 | steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 2.94 € | | 06245-1063X25 | steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 2.94 € | | 06245-1065X25 | steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 2.94 € | | 06245-1066X25 | steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 2.94 € | | 06245-1067X25 | steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 2.94 € | | 06245-106X30 | steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 2.94 € | | 06245-1061X30 | steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 2.94 € | | 06245-1062X30 | steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 2.94 € | | 06245-1063X30 | steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 2.94 € | | 06245-1065X30 | steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 2.94 € | | 06245-1066X30 | steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 2.94 € | | 06245-1067X30 | steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 2.94 € | | 06245-208X20 | steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 3.36 € | | 06245-2081X20 | steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 3.36 € | | 06245-2082X20 | steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 3.36 € | | 06245-2083X20 | steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 3.36 € | | 06245-2085X20 | steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 3.36 € | | 06245-2086X20 | steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 3.36 € | | 06245-2087X20 | steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 3.36 € | | 06245-208X25 | steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 3.36 € | | 06245-2081X25 | steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 3.36 € | | 06245-2082X25 | steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 3.36 € | | 06245-2083X25 | steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 3.36 € | | 06245-2085X25 | steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 3.36 € | | 06245-2086X25 | steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 3.36 € | | 06245-2087X25 | steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 3.36 € | | 06245-208X30 | steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 3.36 € | | 06245-2081X30 | steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 3.36 € | | 06245-2082X30 | steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 3.36 € | | 06245-2083X30 | steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 3.36 € | | 06245-2085X30 | steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 3.36 € | | 06245-2086X30 | steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 3.36 € | | 06245-2087X30 | steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 3.36 € | | 06245-208X40 | steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 3.36 € | | 06245-2081X40 | steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 3.36 € | | 06245-2082X40 | steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 3.36 € | | 06245-2083X40 | steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 3.36 € | | 06245-2085X40 | steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 3.36 € | | 06245-2086X40 | steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 3.36 € | | 06245-2087X40 | steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 3.36 € | | 06245-310X20 | steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 4.09 € | | 06245-3101X20 | steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 4.09 € | | 06245-3102X20 | steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 4.09 € | | 06245-3103X20 | steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 4.09 € | | 06245-3105X20 | steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 4.09 € | | 06245-3106X20 | steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 4.09 € | | 06245-3107X20 | steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 4.09 € | | 06245-310X30 | steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 4.09 € | | 06245-3101X30 | steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 4.09 € | | 06245-3102X30 | steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 4.09 € | | 06245-3103X30 | steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 4.09 € | | 06245-3105X30 | steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 4.09 € | | 06245-3106X30 | steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 4.09 € | | 06245-3107X30 | steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 4.09 € | | 06245-310X40 | steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 4.09 € | | 06245-3101X40 | steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 4.09 € | | 06245-3102X40 | steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 4.09 € | | 06245-3103X40 | steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 4.09 € | | 06245-3105X40 | steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 4.09 € | | 06245-3106X40 | steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 4.09 € | | 06245-3107X40 | steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 4.09 € | | 06245-410X20 | steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 6.18 € | | 06245-4101X20 | steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 6.18 € | | 06245-4102X20 | steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 6.18 € | | 06245-4103X20 | steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 6.18 € | | 06245-4105X20 | steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 6.18 € | | 06245-4106X20 | steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 6.18 € | | 06245-4107X20 | steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 6.18 € | | 06245-410X30 | steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 6.18 € | | 06245-4101X30 | steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 6.18 € | | 06245-4102X30 | steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 6.18 € | | 06245-4103X30 | steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 6.18 € | | 06245-4105X30 | steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 6.18 € | | 06245-4106X30 | steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 6.18 € | | 06245-4107X30 | steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 6.18 € | | 06245-410X40 | steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 6.18 € | | 06245-4101X40 | steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 6.18 € | | 06245-4102X40 | steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 6.18 € | | 06245-4103X40 | steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 6.18 € | | 06245-4105X40 | steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 6.18 € | | 06245-4106X40 | steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 6.18 € | | 06245-4107X40 | steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 6.18 € | | 06245-412X20 | steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 8.60 € | | 06245-4121X20 | steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 8.60 € | | 06245-4122X20 | steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 8.60 € | | 06245-4123X20 | steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 8.60 € | | 06245-4125X20 | steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 8.60 € | | 06245-4126X20 | steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 8.60 € | | 06245-4127X20 | steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 8.60 € | | 06245-412X30 | steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 8.60 € | | 06245-4121X30 | steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 8.60 € | | 06245-4122X30 | steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 8.60 € | | 06245-4123X30 | steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 8.60 € | | 06245-4125X30 | steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 8.60 € | | 06245-4126X30 | steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 8.60 € | | 06245-4127X30 | steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 8.60 € | | 06245-412X40 | steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 8.60 € | | 06245-4121X40 | steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 8.60 € | | 06245-4122X40 | steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 8.60 € | | 06245-4123X40 | steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 8.60 € | | 06245-4125X40 | steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 8.60 € | | 06245-4126X40 | steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 8.60 € | | 06245-4127X40 | steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 8.60 € | | 06245-0106X15 | stainless steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 4.65 € | | 06245-01061X15 | stainless steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 4.65 € | | 06245-01062X15 | stainless steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 4.65 € | | 06245-01063X15 | stainless steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 4.65 € | | 06245-01065X15 | stainless steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 4.65 € | | 06245-01066X15 | stainless steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 4.65 € | | 06245-01067X15 | stainless steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | 4.65 € | | 06245-0106X20 | stainless steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 4.65 € | | 06245-01061X20 | stainless steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 4.65 € | | 06245-01062X20 | stainless steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 4.65 € | | 06245-01063X20 | stainless steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 4.65 € | | 06245-01065X20 | stainless steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 4.65 € | | 06245-01066X20 | stainless steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 4.65 € | | 06245-01067X20 | stainless steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 4.65 € | | 06245-0106X25 | stainless steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 4.65 € | | 06245-01061X25 | stainless steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 4.65 € | | 06245-01062X25 | stainless steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 4.65 € | | 06245-01063X25 | stainless steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 4.65 € | | 06245-01065X25 | stainless steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 4.65 € | | 06245-01066X25 | stainless steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 4.65 € | | 06245-01067X25 | stainless steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | 4.65 € | | 06245-0106X30 | stainless steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 4.65 € | | 06245-01061X30 | stainless steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 4.65 € | | 06245-01062X30 | stainless steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 4.65 € | | 06245-01063X30 | stainless steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 4.65 € | | 06245-01065X30 | stainless steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 4.65 € | | 06245-01066X30 | stainless steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 4.65 € | | 06245-01067X30 | stainless steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 4.65 € | | 06245-0208X20 | stainless steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 5.68 € | | 06245-02081X20 | stainless steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 5.68 € | | 06245-02082X20 | stainless steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 5.68 € | | 06245-02083X20 | stainless steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 5.68 € | | 06245-02085X20 | stainless steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 5.68 € | | 06245-02086X20 | stainless steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 5.68 € | | 06245-02087X20 | stainless steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 5.68 € | | 06245-0208X25 | stainless steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 5.68 € | | 06245-02081X25 | stainless steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 5.68 € | | 06245-02082X25 | stainless steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 5.68 € | | 06245-02083X25 | stainless steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 5.68 € | | 06245-02085X25 | stainless steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 5.68 € | | 06245-02086X25 | stainless steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 5.68 € | | 06245-02087X25 | stainless steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | 5.68 € | | 06245-0208X30 | stainless steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 5.68 € | | 06245-02081X30 | stainless steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 5.68 € | | 06245-02082X30 | stainless steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 5.68 € | | 06245-02083X30 | stainless steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 5.68 € | | 06245-02085X30 | stainless steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 5.68 € | | 06245-02086X30 | stainless steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 5.68 € | | 06245-02087X30 | stainless steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | 5.68 € | | 06245-0208X40 | stainless steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 5.68 € | | 06245-02081X40 | stainless steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 5.68 € | | 06245-02082X40 | stainless steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 5.68 € | | 06245-02083X40 | stainless steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 5.68 € | | 06245-02085X40 | stainless steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 5.68 € | | 06245-02086X40 | stainless steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 5.68 € | | 06245-02087X40 | stainless steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 5.68 € | | 06245-0310X20 | stainless steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 6.05 € | | 06245-03101X20 | stainless steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 6.05 € | | 06245-03102X20 | stainless steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 6.05 € | | 06245-03103X20 | stainless steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 6.05 € | | 06245-03105X20 | stainless steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 6.05 € | | 06245-03106X20 | stainless steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 6.05 € | | 06245-03107X20 | stainless steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 6.05 € | | 06245-0310X30 | stainless steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 6.05 € | | 06245-03101X30 | stainless steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 6.05 € | | 06245-03102X30 | stainless steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 6.05 € | | 06245-03103X30 | stainless steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 6.05 € | | 06245-03105X30 | stainless steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 6.05 € | | 06245-03106X30 | stainless steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 6.05 € | | 06245-03107X30 | stainless steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | 6.05 € | | 06245-0310X40 | stainless steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 6.59 € | | 06245-03101X40 | stainless steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 6.59 € | | 06245-03102X40 | stainless steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 6.59 € | | 06245-03103X40 | stainless steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 6.59 € | | 06245-03105X40 | stainless steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 6.59 € | | 06245-03106X40 | stainless steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 6.59 € | | 06245-03107X40 | stainless steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 6.59 € | | 06245-0410X20 | stainless steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 11.52 € | | 06245-04101X20 | stainless steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 11.52 € | | 06245-04102X20 | stainless steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 11.52 € | | 06245-04103X20 | stainless steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 11.52 € | | 06245-04105X20 | stainless steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 11.52 € | | 06245-04106X20 | stainless steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 11.52 € | | 06245-04107X20 | stainless steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 11.52 € | | 06245-0410X30 | stainless steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 11.79 € | | 06245-04101X30 | stainless steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 11.79 € | | 06245-04102X30 | stainless steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 11.79 € | | 06245-04103X30 | stainless steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 11.79 € | | 06245-04105X30 | stainless steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 11.79 € | | 06245-04106X30 | stainless steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 11.79 € | | 06245-04107X30 | stainless steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 11.79 € | | 06245-0410X40 | stainless steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 12.22 € | | 06245-04101X40 | stainless steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 12.22 € | | 06245-04102X40 | stainless steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 12.22 € | | 06245-04103X40 | stainless steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 12.22 € | | 06245-04105X40 | stainless steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 12.22 € | | 06245-04106X40 | stainless steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 12.22 € | | 06245-04107X40 | stainless steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 12.22 € | | 06245-0412X20 | stainless steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 13.04 € | | 06245-04121X20 | stainless steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 13.04 € | | 06245-04122X20 | stainless steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 13.04 € | | 06245-04123X20 | stainless steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 13.04 € | | 06245-04125X20 | stainless steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 13.04 € | | 06245-04126X20 | stainless steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 13.04 € | | 06245-04127X20 | stainless steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 13.04 € | | 06245-0412X30 | stainless steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 13.46 € | | 06245-04121X30 | stainless steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 13.46 € | | 06245-04122X30 | stainless steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 13.46 € | | 06245-04123X30 | stainless steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 13.46 € | | 06245-04125X30 | stainless steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 13.46 € | | 06245-04126X30 | stainless steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 13.46 € | | 06245-04127X30 | stainless steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 13.46 € | | 06245-0412X40 | stainless steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 14.28 € | | 06245-04121X40 | stainless steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 14.28 € | | 06245-04122X40 | stainless steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 14.28 € | | 06245-04123X40 | stainless steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 14.28 € | | 06245-04125X40 | stainless steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 14.28 € | | 06245-04126X40 | stainless steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 14.28 € | | 06245-04127X40 | stainless steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 14.28 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|