norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips with safety cable similar to DIN 6336
06220

Star grips with safety cable similar to DIN 6336

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grip thermoplastic.
Bush and screw steel.
Safety cable elastic TPU.
Version:Bush and screw bright.Note:Δ Add the desired cap colour code here. No colour code is required for black caps.

Attach the safety cable to a base to make the star grip unlosable. The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly:Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Accessory:The safety cable is also available as an accessory, see 03198-04190.Drawing reference:
Form KS: tapped bush, with cap
Form LS: external thread
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06220 Star grips with safety cable similar to DIN 6336 377 kB

Drawings (total overview)

Star grips with safety cable similar to DIN 6336

Star grips with safety cable similar to DIN 6336, internal thread, Form KS

More information

Drawings

Star grips with safety cable similar to DIN 6336, internal thread, Form KS

Item selection/filter

Order No.FormColour
Cap
DD1D8HH3H5
max.
TCADAcc.PriceOrder
06220-604KSjet blackM425121682210  1.70 €
06220-6045KSlight grey RAL 7035M425121682210  1.70 €
06220-6046KStraffic red RAL 3020M425121682210  1.70 €
06220-6047KScolza yellow RAL 1021M425121682210  1.70 €
06220-605KSjet blackM525121682210  1.70 €
06220-6055KSlight grey RAL 7035M525121682210  1.70 €
06220-6056KStraffic red RAL 3020M525121682210  1.70 €
06220-6057KScolza yellow RAL 1021M525121682210  1.70 €
06220-6061KSjet blackM625121682210  1.70 €
06220-60615KSlight grey RAL 7035M625121682210  1.70 €
06220-60616KStraffic red RAL 3020M625121682210  1.70 €
06220-60617KScolza yellow RAL 1021M625121682210  1.70 €
06220-6051KSjet blackM5321420102610  1.74 €
06220-60515KSlight grey RAL 7035M5321420102610  1.74 €
06220-60516KStraffic red RAL 3020M5321420102610  1.74 €
06220-60517KScolza yellow RAL 1021M5321420102610  1.74 €
06220-606KSjet blackM6321420102610  1.74 €
06220-6065KSlight grey RAL 7035M6321420102610  1.74 €
06220-6066KStraffic red RAL 3020M6321420102610  1.74 €
06220-6067KScolza yellow RAL 1021M6321420102610  1.74 €
06220-608KSjet blackM8401825133114  1.83 €
06220-6085KSlight grey RAL 7035M8401825133114  1.83 €
06220-6086KStraffic red RAL 3020M8401825133114  1.83 €
06220-6087KScolza yellow RAL 1021M8401825133114  1.83 €
06220-6101KSjet blackM10401825133114  1.83 €
06220-61015KSlight grey RAL 7035M10401825133114  1.83 €
06220-61016KStraffic red RAL 3020M10401825133114  1.83 €
06220-61017KScolza yellow RAL 1021M10401825133114  1.83 €
06220-6081KSjet blackM8502232173814  2.40 €
06220-60815KSlight grey RAL 7035M8502232173814  2.40 €
06220-60816KStraffic red RAL 3020M8502232173814  2.40 €
06220-60817KScolza yellow RAL 1021M8502232173814  2.40 €
06220-610KSjet blackM10502232173814  2.40 €
06220-6105KSlight grey RAL 7035M10502232173814  2.40 €
06220-6106KStraffic red RAL 3020M10502232173814  2.40 €
06220-6107KScolza yellow RAL 1021M10502232173814  2.40 €
06220-6121KSjet blackM12502232173814  2.40 €
06220-61215KSlight grey RAL 7035M12502232173814  2.40 €
06220-61216KStraffic red RAL 3020M12502232173814  2.40 €
06220-61217KScolza yellow RAL 1021M12502232173814  2.40 €
06220-6102KSjet blackM10632640214614  3.40 €
06220-61025KSlight grey RAL 7035M10632640214614  3.40 €
06220-61026KStraffic red RAL 3020M10632640214614  3.40 €
06220-61027KScolza yellow RAL 1021M10632640214614  3.40 €
06220-612KSjet blackM12632640214614  3.40 €
06220-6125KSlight grey RAL 7035M12632640214614  3.40 €
06220-6126KStraffic red RAL 3020M12632640214614  3.40 €
06220-6127KScolza yellow RAL 1021M12632640214614  3.40 €
06220-616KSjet blackM16632640214614  4.42 €
06220-6165KSlight grey RAL 7035M16632640214614  4.42 €
06220-6166KStraffic red RAL 3020M16632640214614  4.42 €
06220-6167KScolza yellow RAL 1021M16632640214614  4.42 €

Star grips with safety cable similar to DIN 6336, external thread, Form LS

More information

Drawings

Star grips with safety cable similar to DIN 6336, external thread, Form LS

Item selection/filter

Order No.FormColour
Cap
DD1D8HH3H5
max.
LCADAcc.PriceOrder
06220-705X10LSjet blackM525121682210  1.54 €
06220-7055X10LSlight grey RAL 7035M525121682210  1.54 €
06220-7056X10LStraffic red RAL 3020M525121682210  1.54 €
06220-7057X10LScolza yellow RAL 1021M525121682210  1.54 €
06220-705X15LSjet blackM525121682215  1.54 €
06220-7055X15LSlight grey RAL 7035M525121682215  1.54 €
06220-7056X15LStraffic red RAL 3020M525121682215  1.54 €
06220-7057X15LScolza yellow RAL 1021M525121682215  1.54 €
06220-705X20LSjet blackM525121682220  1.54 €
06220-7055X20LSlight grey RAL 7035M525121682220  1.54 €
06220-7056X20LStraffic red RAL 3020M525121682220  1.54 €
06220-7057X20LScolza yellow RAL 1021M525121682220  1.54 €
06220-705X25LSjet blackM525121682225  1.60 €
06220-7055X25LSlight grey RAL 7035M525121682225  1.60 €
06220-7056X25LStraffic red RAL 3020M525121682225  1.60 €
06220-7057X25LScolza yellow RAL 1021M525121682225  1.60 €
06220-705X30LSjet blackM525121682230  1.60 €
06220-7055X30LSlight grey RAL 7035M525121682230  1.60 €
06220-7056X30LStraffic red RAL 3020M525121682230  1.60 €
06220-7057X30LScolza yellow RAL 1021M525121682230  1.60 €
06220-705X35LSjet blackM525121682235  1.62 €
06220-7055X35LSlight grey RAL 7035M525121682235  1.62 €
06220-7056X35LStraffic red RAL 3020M525121682235  1.62 €
06220-7057X35LScolza yellow RAL 1021M525121682235  1.62 €
06220-705X40LSjet blackM525121682240  1.63 €
06220-7055X40LSlight grey RAL 7035M525121682240  1.63 €
06220-7056X40LStraffic red RAL 3020M525121682240  1.63 €
06220-7057X40LScolza yellow RAL 1021M525121682240  1.63 €
06220-705X45LSjet blackM525121682245  1.67 €
06220-7055X45LSlight grey RAL 7035M525121682245  1.67 €
06220-7056X45LStraffic red RAL 3020M525121682245  1.67 €
06220-7057X45LScolza yellow RAL 1021M525121682245  1.67 €
06220-705X50LSjet blackM525121682250  1.69 €
06220-7055X50LSlight grey RAL 7035M525121682250  1.69 €
06220-7056X50LStraffic red RAL 3020M525121682250  1.69 €
06220-7057X50LScolza yellow RAL 1021M525121682250  1.69 €
06220-705X60LSjet blackM525121682260  1.74 €
06220-7055X60LSlight grey RAL 7035M525121682260  1.74 €
06220-7056X60LStraffic red RAL 3020M525121682260  1.74 €
06220-7057X60LScolza yellow RAL 1021M525121682260  1.74 €
06220-706X10LSjet blackM625121682210  1.54 €
06220-7065X10LSlight grey RAL 7035M625121682210  1.54 €
06220-7066X10LStraffic red RAL 3020M625121682210  1.54 €
06220-7067X10LScolza yellow RAL 1021M625121682210  1.54 €
06220-706X15LSjet blackM625121682215  1.54 €
06220-7065X15LSlight grey RAL 7035M625121682215  1.54 €
06220-7066X15LStraffic red RAL 3020M625121682215  1.54 €
06220-7067X15LScolza yellow RAL 1021M625121682215  1.54 €
06220-706X20LSjet blackM625121682220  1.54 €
06220-7065X20LSlight grey RAL 7035M625121682220  1.54 €
06220-7066X20LStraffic red RAL 3020M625121682220  1.54 €
06220-7067X20LScolza yellow RAL 1021M625121682220  1.54 €
06220-706X25LSjet blackM625121682225  1.60 €
06220-7065X25LSlight grey RAL 7035M625121682225  1.60 €
06220-7066X25LStraffic red RAL 3020M625121682225  1.60 €
06220-7067X25LScolza yellow RAL 1021M625121682225  1.60 €
06220-706X30LSjet blackM625121682230  1.60 €
06220-7065X30LSlight grey RAL 7035M625121682230  1.60 €
06220-7066X30LStraffic red RAL 3020M625121682230  1.60 €
06220-7067X30LScolza yellow RAL 1021M625121682230  1.60 €
06220-706X35LSjet blackM625121682235  1.62 €
06220-7065X35LSlight grey RAL 7035M625121682235  1.62 €
06220-7066X35LStraffic red RAL 3020M625121682235  1.62 €
06220-7067X35LScolza yellow RAL 1021M625121682235  1.62 €
06220-706X40LSjet blackM625121682240  1.63 €
06220-7065X40LSlight grey RAL 7035M625121682240  1.63 €
06220-7066X40LStraffic red RAL 3020M625121682240  1.63 €
06220-7067X40LScolza yellow RAL 1021M625121682240  1.63 €
06220-706X45LSjet blackM625121682245  1.67 €
06220-7065X45LSlight grey RAL 7035M625121682245  1.67 €
06220-7066X45LStraffic red RAL 3020M625121682245  1.67 €
06220-7067X45LScolza yellow RAL 1021M625121682245  1.67 €
06220-706X50LSjet blackM625121682250  1.69 €
06220-7065X50LSlight grey RAL 7035M625121682250  1.69 €
06220-7066X50LStraffic red RAL 3020M625121682250  1.69 €
06220-7067X50LScolza yellow RAL 1021M625121682250  1.69 €
06220-706X60LSjet blackM625121682260  1.74 €
06220-7065X60LSlight grey RAL 7035M625121682260  1.74 €
06220-7066X60LStraffic red RAL 3020M625121682260  1.74 €
06220-7067X60LScolza yellow RAL 1021M625121682260  1.74 €
06220-7061X10LSjet blackM6321420102610  1.70 €
06220-70615X10LSlight grey RAL 7035M6321420102610  1.70 €
06220-70616X10LStraffic red RAL 3020M6321420102610  1.70 €
06220-70617X10LScolza yellow RAL 1021M6321420102610  1.70 €
06220-7061X15LSjet blackM6321420102615  1.70 €
06220-70615X15LSlight grey RAL 7035M6321420102615  1.70 €
06220-70616X15LStraffic red RAL 3020M6321420102615  1.70 €
06220-70617X15LScolza yellow RAL 1021M6321420102615  1.70 €
06220-7061X20LSjet blackM6321420102620  1.70 €
06220-70615X20LSlight grey RAL 7035M6321420102620  1.70 €
06220-70616X20LStraffic red RAL 3020M6321420102620  1.70 €
06220-70617X20LScolza yellow RAL 1021M6321420102620  1.70 €
06220-7061X25LSjet blackM6321420102625  1.71 €
06220-70615X25LSlight grey RAL 7035M6321420102625  1.71 €
06220-70616X25LStraffic red RAL 3020M6321420102625  1.71 €
06220-70617X25LScolza yellow RAL 1021M6321420102625  1.71 €
06220-7061X30LSjet blackM6321420102630  1.71 €
06220-70615X30LSlight grey RAL 7035M6321420102630  1.71 €
06220-70616X30LStraffic red RAL 3020M6321420102630  1.71 €
06220-70617X30LScolza yellow RAL 1021M6321420102630  1.71 €
06220-7061X35LSjet blackM6321420102635  1.74 €
06220-70615X35LSlight grey RAL 7035M6321420102635  1.74 €
06220-70616X35LStraffic red RAL 3020M6321420102635  1.74 €
06220-70617X35LScolza yellow RAL 1021M6321420102635  1.74 €
06220-7061X40LSjet blackM6321420102640  1.75 €
06220-70615X40LSlight grey RAL 7035M6321420102640  1.75 €
06220-70616X40LStraffic red RAL 3020M6321420102640  1.75 €
06220-70617X40LScolza yellow RAL 1021M6321420102640  1.75 €
06220-7061X45LSjet blackM6321420102645  1.77 €
06220-70615X45LSlight grey RAL 7035M6321420102645  1.77 €
06220-70616X45LStraffic red RAL 3020M6321420102645  1.77 €
06220-70617X45LScolza yellow RAL 1021M6321420102645  1.77 €
06220-7061X50LSjet blackM6321420102650  1.78 €
06220-70615X50LSlight grey RAL 7035M6321420102650  1.78 €
06220-70616X50LStraffic red RAL 3020M6321420102650  1.78 €
06220-70617X50LScolza yellow RAL 1021M6321420102650  1.78 €
06220-7061X60LSjet blackM6321420102660  1.83 €
06220-70615X60LSlight grey RAL 7035M6321420102660  1.83 €
06220-70616X60LStraffic red RAL 3020M6321420102660  1.83 €
06220-70617X60LScolza yellow RAL 1021M6321420102660  1.83 €
06220-708X15LSjet blackM8321420102615  1.70 €
06220-7085X15LSlight grey RAL 7035M8321420102615  1.70 €
06220-7086X15LStraffic red RAL 3020M8321420102615  1.70 €
06220-7087X15LScolza yellow RAL 1021M8321420102615  1.70 €
06220-708X20LSjet blackM8321420102620  1.70 €
06220-7085X20LSlight grey RAL 7035M8321420102620  1.70 €
06220-7086X20LStraffic red RAL 3020M8321420102620  1.70 €
06220-7087X20LScolza yellow RAL 1021M8321420102620  1.70 €
06220-708X25LSjet blackM8321420102625  1.71 €
06220-7085X25LSlight grey RAL 7035M8321420102625  1.71 €
06220-7086X25LStraffic red RAL 3020M8321420102625  1.71 €
06220-7087X25LScolza yellow RAL 1021M8321420102625  1.71 €
06220-708X30LSjet blackM8321420102630  1.71 €
06220-7085X30LSlight grey RAL 7035M8321420102630  1.71 €
06220-7086X30LStraffic red RAL 3020M8321420102630  1.71 €
06220-7087X30LScolza yellow RAL 1021M8321420102630  1.71 €
06220-708X35LSjet blackM8321420102635  1.74 €
06220-7085X35LSlight grey RAL 7035M8321420102635  1.74 €
06220-7086X35LStraffic red RAL 3020M8321420102635  1.74 €
06220-7087X35LScolza yellow RAL 1021M8321420102635  1.74 €
06220-708X40LSjet blackM8321420102640  1.75 €
06220-7085X40LSlight grey RAL 7035M8321420102640  1.75 €
06220-7086X40LStraffic red RAL 3020M8321420102640  1.75 €
06220-7087X40LScolza yellow RAL 1021M8321420102640  1.75 €
06220-708X45LSjet blackM8321420102645  1.77 €
06220-7085X45LSlight grey RAL 7035M8321420102645  1.77 €
06220-7086X45LStraffic red RAL 3020M8321420102645  1.77 €
06220-7087X45LScolza yellow RAL 1021M8321420102645  1.77 €
06220-708X50LSjet blackM8321420102650  1.78 €
06220-7085X50LSlight grey RAL 7035M8321420102650  1.78 €
06220-7086X50LStraffic red RAL 3020M8321420102650  1.78 €
06220-7087X50LScolza yellow RAL 1021M8321420102650  1.78 €
06220-708X60LSjet blackM8321420102660  1.83 €
06220-7085X60LSlight grey RAL 7035M8321420102660  1.83 €
06220-7086X60LStraffic red RAL 3020M8321420102660  1.83 €
06220-7087X60LScolza yellow RAL 1021M8321420102660  1.83 €
06220-7081X15LSjet blackM8401825133115  2.09 €
06220-70815X15LSlight grey RAL 7035M8401825133115  2.09 €
06220-70816X15LStraffic red RAL 3020M8401825133115  2.09 €
06220-70817X15LScolza yellow RAL 1021M8401825133115  2.09 €
06220-7081X20LSjet blackM8401825133120  2.09 €
06220-70815X20LSlight grey RAL 7035M8401825133120  2.09 €
06220-70816X20LStraffic red RAL 3020M8401825133120  2.09 €
06220-70817X20LScolza yellow RAL 1021M8401825133120  2.09 €
06220-7081X25LSjet blackM8401825133125  2.09 €
06220-70815X25LSlight grey RAL 7035M8401825133125  2.09 €
06220-70816X25LStraffic red RAL 3020M8401825133125  2.09 €
06220-70817X25LScolza yellow RAL 1021M8401825133125  2.09 €
06220-7081X30LSjet blackM8401825133130  2.12 €
06220-70815X30LSlight grey RAL 7035M8401825133130  2.12 €
06220-70816X30LStraffic red RAL 3020M8401825133130  2.12 €
06220-70817X30LScolza yellow RAL 1021M8401825133130  2.12 €
06220-7081X35LSjet blackM8401825133135  2.15 €
06220-70815X35LSlight grey RAL 7035M8401825133135  2.15 €
06220-70816X35LStraffic red RAL 3020M8401825133135  2.15 €
06220-70817X35LScolza yellow RAL 1021M8401825133135  2.15 €
06220-7081X40LSjet blackM8401825133140  2.16 €
06220-70815X40LSlight grey RAL 7035M8401825133140  2.16 €
06220-70816X40LStraffic red RAL 3020M8401825133140  2.16 €
06220-70817X40LScolza yellow RAL 1021M8401825133140  2.16 €
06220-7081X45LSjet blackM8401825133145  2.20 €
06220-70815X45LSlight grey RAL 7035M8401825133145  2.20 €
06220-70816X45LStraffic red RAL 3020M8401825133145  2.20 €
06220-70817X45LScolza yellow RAL 1021M8401825133145  2.20 €
06220-7081X50LSjet blackM8401825133150  2.21 €
06220-70815X50LSlight grey RAL 7035M8401825133150  2.21 €
06220-70816X50LStraffic red RAL 3020M8401825133150  2.21 €
06220-70817X50LScolza yellow RAL 1021M8401825133150  2.21 €
06220-7081X60LSjet blackM8401825133160  2.32 €
06220-70815X60LSlight grey RAL 7035M8401825133160  2.32 €
06220-70816X60LStraffic red RAL 3020M8401825133160  2.32 €
06220-70817X60LScolza yellow RAL 1021M8401825133160  2.32 €
06220-710X15LSjet blackM10401825133115  2.09 €
06220-7105X15LSlight grey RAL 7035M10401825133115  2.09 €
06220-7106X15LStraffic red RAL 3020M10401825133115  2.09 €
06220-7107X15LScolza yellow RAL 1021M10401825133115  2.09 €
06220-710X20LSjet blackM10401825133120  2.09 €
06220-7105X20LSlight grey RAL 7035M10401825133120  2.09 €
06220-7106X20LStraffic red RAL 3020M10401825133120  2.09 €
06220-7107X20LScolza yellow RAL 1021M10401825133120  2.09 €
06220-710X25LSjet blackM10401825133125  2.09 €
06220-7105X25LSlight grey RAL 7035M10401825133125  2.09 €
06220-7106X25LStraffic red RAL 3020M10401825133125  2.09 €
06220-7107X25LScolza yellow RAL 1021M10401825133125  2.09 €
06220-710X30LSjet blackM10401825133130  2.12 €
06220-7105X30LSlight grey RAL 7035M10401825133130  2.12 €
06220-7106X30LStraffic red RAL 3020M10401825133130  2.12 €
06220-7107X30LScolza yellow RAL 1021M10401825133130  2.12 €
06220-710X35LSjet blackM10401825133135  2.15 €
06220-7105X35LSlight grey RAL 7035M10401825133135  2.15 €
06220-7106X35LStraffic red RAL 3020M10401825133135  2.15 €
06220-7107X35LScolza yellow RAL 1021M10401825133135  2.15 €
06220-710X40LSjet blackM10401825133140  2.16 €
06220-7105X40LSlight grey RAL 7035M10401825133140  2.16 €
06220-7106X40LStraffic red RAL 3020M10401825133140  2.16 €
06220-7107X40LScolza yellow RAL 1021M10401825133140  2.16 €
06220-710X45LSjet blackM10401825133145  2.20 €
06220-7105X45LSlight grey RAL 7035M10401825133145  2.20 €
06220-7106X45LStraffic red RAL 3020M10401825133145  2.20 €
06220-7107X45LScolza yellow RAL 1021M10401825133145  2.20 €
06220-710X50LSjet blackM10401825133150  2.21 €
06220-7105X50LSlight grey RAL 7035M10401825133150  2.21 €
06220-7106X50LStraffic red RAL 3020M10401825133150  2.21 €
06220-7107X50LScolza yellow RAL 1021M10401825133150  2.21 €
06220-710X60LSjet blackM10401825133160  2.32 €
06220-7105X60LSlight grey RAL 7035M10401825133160  2.32 €
06220-7106X60LStraffic red RAL 3020M10401825133160  2.32 €
06220-7107X60LScolza yellow RAL 1021M10401825133160  2.32 €
06220-7101X15LSjet blackM10502232173815  2.83 €
06220-71015X15LSlight grey RAL 7035M10502232173815  2.83 €
06220-71016X15LStraffic red RAL 3020M10502232173815  2.83 €
06220-71017X15LScolza yellow RAL 1021M10502232173815  2.83 €
06220-7101X20LSjet blackM10502232173820  2.84 €
06220-71015X20LSlight grey RAL 7035M10502232173820  2.84 €
06220-71016X20LStraffic red RAL 3020M10502232173820  2.84 €
06220-71017X20LScolza yellow RAL 1021M10502232173820  2.84 €
06220-7101X25LSjet blackM10502232173825  2.85 €
06220-71015X25LSlight grey RAL 7035M10502232173825  2.85 €
06220-71016X25LStraffic red RAL 3020M10502232173825  2.85 €
06220-71017X25LScolza yellow RAL 1021M10502232173825  2.85 €
06220-7101X30LSjet blackM10502232173830  2.89 €
06220-71015X30LSlight grey RAL 7035M10502232173830  2.89 €
06220-71016X30LStraffic red RAL 3020M10502232173830  2.89 €
06220-71017X30LScolza yellow RAL 1021M10502232173830  2.89 €
06220-7101X35LSjet blackM10502232173835  2.94 €
06220-71015X35LSlight grey RAL 7035M10502232173835  2.94 €
06220-71016X35LStraffic red RAL 3020M10502232173835  2.94 €
06220-71017X35LScolza yellow RAL 1021M10502232173835  2.94 €
06220-7101X40LSjet blackM10502232173840  3.04 €
06220-71015X40LSlight grey RAL 7035M10502232173840  3.04 €
06220-71016X40LStraffic red RAL 3020M10502232173840  3.04 €
06220-71017X40LScolza yellow RAL 1021M10502232173840  3.04 €
06220-7101X45LSjet blackM10502232173845  3.13 €
06220-71015X45LSlight grey RAL 7035M10502232173845  3.13 €
06220-71016X45LStraffic red RAL 3020M10502232173845  3.13 €
06220-71017X45LScolza yellow RAL 1021M10502232173845  3.13 €
06220-7101X50LSjet blackM10502232173850  3.17 €
06220-71015X50LSlight grey RAL 7035M10502232173850  3.17 €
06220-71016X50LStraffic red RAL 3020M10502232173850  3.17 €
06220-71017X50LScolza yellow RAL 1021M10502232173850  3.17 €
06220-7101X60LSjet blackM10502232173860  3.30 €
06220-71015X60LSlight grey RAL 7035M10502232173860  3.30 €
06220-71016X60LStraffic red RAL 3020M10502232173860  3.30 €
06220-71017X60LScolza yellow RAL 1021M10502232173860  3.30 €
06220-712X15LSjet blackM12502232173815  2.83 €
06220-7125X15LSlight grey RAL 7035M12502232173815  2.83 €
06220-7126X15LStraffic red RAL 3020M12502232173815  2.83 €
06220-7127X15LScolza yellow RAL 1021M12502232173815  2.83 €
06220-712X20LSjet blackM12502232173820  2.84 €
06220-7125X20LSlight grey RAL 7035M12502232173820  2.84 €
06220-7126X20LStraffic red RAL 3020M12502232173820  2.84 €
06220-7127X20LScolza yellow RAL 1021M12502232173820  2.84 €
06220-712X25LSjet blackM12502232173825  2.85 €
06220-7125X25LSlight grey RAL 7035M12502232173825  2.85 €
06220-7126X25LStraffic red RAL 3020M12502232173825  2.85 €
06220-7127X25LScolza yellow RAL 1021M12502232173825  2.85 €
06220-712X30LSjet blackM12502232173830  2.89 €
06220-7125X30LSlight grey RAL 7035M12502232173830  2.89 €
06220-7126X30LStraffic red RAL 3020M12502232173830  2.89 €
06220-7127X30LScolza yellow RAL 1021M12502232173830  2.89 €
06220-712X35LSjet blackM12502232173835  2.94 €
06220-7125X35LSlight grey RAL 7035M12502232173835  2.94 €
06220-7126X35LStraffic red RAL 3020M12502232173835  2.94 €
06220-7127X35LScolza yellow RAL 1021M12502232173835  2.94 €
06220-712X40LSjet blackM12502232173840  3.04 €
06220-7125X40LSlight grey RAL 7035M12502232173840  3.04 €
06220-7126X40LStraffic red RAL 3020M12502232173840  3.04 €
06220-7127X40LScolza yellow RAL 1021M12502232173840  3.04 €
06220-712X45LSjet blackM12502232173845  3.13 €
06220-7125X45LSlight grey RAL 7035M12502232173845  3.13 €
06220-7126X45LStraffic red RAL 3020M12502232173845  3.13 €
06220-7127X45LScolza yellow RAL 1021M12502232173845  3.13 €
06220-712X50LSjet blackM12502232173850  3.17 €
06220-7125X50LSlight grey RAL 7035M12502232173850  3.17 €
06220-7126X50LStraffic red RAL 3020M12502232173850  3.17 €
06220-7127X50LScolza yellow RAL 1021M12502232173850  3.17 €
06220-712X60LSjet blackM12502232173860  3.30 €
06220-7125X60LSlight grey RAL 7035M12502232173860  3.30 €
06220-7126X60LStraffic red RAL 3020M12502232173860  3.30 €
06220-7127X60LScolza yellow RAL 1021M12502232173860  3.30 €
06220-7102X20LSjet blackM10632640214620  3.63 €
06220-71025X20LSlight grey RAL 7035M10632640214620  3.63 €
06220-71026X20LStraffic red RAL 3020M10632640214620  3.63 €
06220-71027X20LScolza yellow RAL 1021M10632640214620  3.63 €
06220-7102X25LSjet blackM10632640214625  3.66 €
06220-71025X25LSlight grey RAL 7035M10632640214625  3.66 €
06220-71026X25LStraffic red RAL 3020M10632640214625  3.66 €
06220-71027X25LScolza yellow RAL 1021M10632640214625  3.66 €
06220-7102X30LSjet blackM10632640214630  3.71 €
06220-71025X30LSlight grey RAL 7035M10632640214630  3.71 €
06220-71026X30LStraffic red RAL 3020M10632640214630  3.71 €
06220-71027X30LScolza yellow RAL 1021M10632640214630  3.71 €
06220-7102X35LSjet blackM10632640214635  3.85 €
06220-71025X35LSlight grey RAL 7035M10632640214635  3.85 €
06220-71026X35LStraffic red RAL 3020M10632640214635  3.85 €
06220-71027X35LScolza yellow RAL 1021M10632640214635  3.85 €
06220-7102X40LSjet blackM10632640214640  3.92 €
06220-71025X40LSlight grey RAL 7035M10632640214640  3.92 €
06220-71026X40LStraffic red RAL 3020M10632640214640  3.92 €
06220-71027X40LScolza yellow RAL 1021M10632640214640  3.92 €
06220-7102X45LSjet blackM10632640214645  3.99 €
06220-71025X45LSlight grey RAL 7035M10632640214645  3.99 €
06220-71026X45LStraffic red RAL 3020M10632640214645  3.99 €
06220-71027X45LScolza yellow RAL 1021M10632640214645  3.99 €
06220-7102X50LSjet blackM10632640214650  4.07 €
06220-71025X50LSlight grey RAL 7035M10632640214650  4.07 €
06220-71026X50LStraffic red RAL 3020M10632640214650  4.07 €
06220-71027X50LScolza yellow RAL 1021M10632640214650  4.07 €
06220-7102X60LSjet blackM10632640214660  4.22 €
06220-71025X60LSlight grey RAL 7035M10632640214660  4.22 €
06220-71026X60LStraffic red RAL 3020M10632640214660  4.22 €
06220-71027X60LScolza yellow RAL 1021M10632640214660  4.22 €
06220-7121X20LSjet blackM12632640214620  3.63 €
06220-71215X20LSlight grey RAL 7035M12632640214620  3.63 €
06220-71216X20LStraffic red RAL 3020M12632640214620  3.63 €
06220-71217X20LScolza yellow RAL 1021M12632640214620  3.63 €
06220-7121X25LSjet blackM12632640214625  3.66 €
06220-71215X25LSlight grey RAL 7035M12632640214625  3.66 €
06220-71216X25LStraffic red RAL 3020M12632640214625  3.66 €
06220-71217X25LScolza yellow RAL 1021M12632640214625  3.66 €
06220-7121X30LSjet blackM12632640214630  3.71 €
06220-71215X30LSlight grey RAL 7035M12632640214630  3.71 €
06220-71216X30LStraffic red RAL 3020M12632640214630  3.71 €
06220-71217X30LScolza yellow RAL 1021M12632640214630  3.71 €
06220-7121X35LSjet blackM12632640214635  3.85 €
06220-71215X35LSlight grey RAL 7035M12632640214635  3.85 €
06220-71216X35LStraffic red RAL 3020M12632640214635  3.85 €
06220-71217X35LScolza yellow RAL 1021M12632640214635  3.85 €
06220-7121X40LSjet blackM12632640214640  3.92 €
06220-71215X40LSlight grey RAL 7035M12632640214640  3.92 €
06220-71216X40LStraffic red RAL 3020M12632640214640  3.92 €
06220-71217X40LScolza yellow RAL 1021M12632640214640  3.92 €
06220-7121X45LSjet blackM12632640214645  3.99 €
06220-71215X45LSlight grey RAL 7035M12632640214645  3.99 €
06220-71216X45LStraffic red RAL 3020M12632640214645  3.99 €
06220-71217X45LScolza yellow RAL 1021M12632640214645  3.99 €
06220-7121X50LSjet blackM12632640214650  4.07 €
06220-71215X50LSlight grey RAL 7035M12632640214650  4.07 €
06220-71216X50LStraffic red RAL 3020M12632640214650  4.07 €
06220-71217X50LScolza yellow RAL 1021M12632640214650  4.07 €
06220-7121X60LSjet blackM12632640214660  4.22 €
06220-71215X60LSlight grey RAL 7035M12632640214660  4.22 €
06220-71216X60LStraffic red RAL 3020M12632640214660  4.22 €
06220-71217X60LScolza yellow RAL 1021M12632640214660  4.22 €
06220-716X30LSjet blackM16632640214630  5.14 €
06220-7165X30LSlight grey RAL 7035M16632640214630  5.14 €
06220-7166X30LStraffic red RAL 3020M16632640214630  5.14 €
06220-7167X30LScolza yellow RAL 1021M16632640214630  5.14 €
06220-716X35LSjet blackM16632640214635  5.23 €
06220-7165X35LSlight grey RAL 7035M16632640214635  5.23 €
06220-7166X35LStraffic red RAL 3020M16632640214635  5.23 €
06220-7167X35LScolza yellow RAL 1021M16632640214635  5.23 €
06220-716X40LSjet blackM16632640214640  5.39 €
06220-7165X40LSlight grey RAL 7035M16632640214640  5.39 €
06220-7166X40LStraffic red RAL 3020M16632640214640  5.39 €
06220-7167X40LScolza yellow RAL 1021M16632640214640  5.39 €
06220-716X45LSjet blackM16632640214645  5.57 €
06220-7165X45LSlight grey RAL 7035M16632640214645  5.57 €
06220-7166X45LStraffic red RAL 3020M16632640214645  5.57 €
06220-7167X45LScolza yellow RAL 1021M16632640214645  5.57 €
06220-716X50LSjet blackM16632640214650  5.73 €
06220-7165X50LSlight grey RAL 7035M16632640214650  5.73 €
06220-7166X50LStraffic red RAL 3020M16632640214650  5.73 €
06220-7167X50LScolza yellow RAL 1021M16632640214650  5.73 €
06220-716X60LSjet blackM16632640214660  5.90 €
06220-7165X60LSlight grey RAL 7035M16632640214660  5.90 €
06220-7166X60LStraffic red RAL 3020M16632640214660  5.90 €
06220-7167X60LScolza yellow RAL 1021M16632640214660  5.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83