norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star gripsstainless steel, similar to DIN 6336
06194

Star grips stainless steel, similar to DIN 6336

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4308.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Ground and polished or blasted.
Grub screw and pin bright.
Drawing reference:
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06194 Star gripsstainless steel, similar to DIN 6336 191 kB

Drawings (total overview)

Star gripsstainless steel, similar to DIN 6336

Star grips similar to DIN 6336, stainless steel, Form B, drilled through

More information

Drawings

Star grips similar to DIN 6336, stainless steel, Form B, drilled through

Item selection/filter

Order No.FormSurface finish
body
DD1D2HH3CADAcc.PriceOrder
06194-232062Bpolished632122110 7.25 €
06194-240082Bpolished840142613 9.46 €
06194-250102Bpolished1050183417 11.47 €
06194-263122Bpolished1263204221 15.02 €
06194-232063Bblasted632122110 6.53 €
06194-240083Bblasted840142613 8.51 €
06194-250103Bblasted1050183417 10.29 €
06194-263123Bblasted1263204221 13.54 €

Star grips similar to DIN 6336, stainless steel, Form C, blind hole

More information

Drawings

Star grips similar to DIN 6336, stainless steel, Form C, blind hole

Item selection/filter

Order No.FormSurface finish
body
DD1D2HH3TT1CADAcc.PriceOrder
06194-332062Cpolished6321221101215 8.07 €
06194-340082Cpolished8401426131518 10.33 €
06194-350102Cpolished10501834171821 13.58 €
06194-363122Cpolished12632042212225 17.58 €
06194-332063Cblasted6321221101215 7.27 €
06194-340083Cblasted8401426131518 9.30 €
06194-350103Cblasted10501834171821 12.21 €
06194-363123Cblasted12632042212225 15.84 €

Star grips similar to DIN 6336, stainless steel, Form D, thread countersunk

More information

Drawings

Star grips similar to DIN 6336, stainless steel, Form D, thread countersunk

Item selection/filter

Order No.FormSurface finish
body
D

D1D2D6HH3TCADAcc.PriceOrder
06194-432062DpolishedM632126,4211011 8.97 €
06194-440082DpolishedM840148,4261314 11.32 €
06194-450102DpolishedM10501810,5341718 14.65 €
06194-463122DpolishedM12632013422122 18.57 €
06194-432063DblastedM632126,4211011 8.06 €
06194-440083DblastedM840148,4261314 10.19 €
06194-450103DblastedM10501810,5341718 13.19 €
06194-463123DblastedM12632013422122 16.72 €

Star grips similar to DIN 6336, stainless steel, Form E, blind tapped hole

More information

Drawings

Star grips similar to DIN 6336, stainless steel, Form E, blind tapped hole

Item selection/filter

Order No.FormSurface finish
body
D

D1D2HH3TT1CADAcc.PriceOrder
06194-532062EpolishedM6321221101215 8.97 €
06194-540082EpolishedM8401426131518 11.32 €
06194-550102EpolishedM10501834171821 14.65 €
06194-563122EpolishedM12632042212225 18.57 €
06194-532063EblastedM6321221101215 8.06 €
06194-540083EblastedM8401426131518 10.19 €
06194-550103EblastedM10501834171821 13.19 €
06194-563123EblastedM12632042212225 16.72 €

Star grips similar to DIN 6336, stainless steel, Form L, with external thread

More information

Drawings

Star grips similar to DIN 6336, stainless steel, Form L, with external thread

Item selection/filter

Order No.FormSurface finish
body
DD1

D2HH3LCADAcc.PriceOrder
06194-632063X15LblastedM63212211015 11.70 €
06194-632063X20LblastedM63212211020 11.79 €
06194-632063X25LblastedM63212211025 11.87 €
06194-632063X30LblastedM63212211030 11.89 €
06194-640083X20LblastedM84014261320 13.02 €
06194-640083X25LblastedM84014261325 13.19 €
06194-640083X30LblastedM84014261330 13.26 €
06194-640083X40LblastedM84014261340 13.50 €
06194-650103X25LblastedM105018341725 16.95 €
06194-650103X30LblastedM105018341730 17.10 €
06194-650103X40LblastedM105018341740 17.32 €
06194-650103X50LblastedM105018341750 17.54 €
06194-663123X30LblastedM126320422130 21.69 €
06194-663123X40LblastedM126320422140 21.84 €
06194-663123X50LblastedM126320422150 22.48 €
06194-663123X60LblastedM126320422160 22.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83