norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star gripsaluminium, similar to DIN 6336
06192

Star grips aluminium, similar to DIN 6336

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Aluminium.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Vibratory ground or ground and polished.
Grub screw and pin bright.
On request:Blank star grips (not tumbled).Drawing reference:
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06192 Star gripsaluminium, similar to DIN 6336 173 kB

Drawings (total overview)

Star gripsaluminium, similar to DIN 6336

Star grips similar to DIN 6336, aluminium, Form A, blank

More information

Drawings

Star grips similar to DIN 6336, aluminium, Form A, blank

Item selection/filter

Order No.

FormSurface finish
body
D1D2HH3CADAcc.PriceOrder
06192-14008Atumbled40142613 3.90 €
06192-15010Atumbled50183417 5.06 €
06192-16312Atumbled63204221 6.67 €
06192-18016Atumbled80255225 9.56 €

Star grips similar to DIN 6336, aluminium, Form B, drilled through

More information

Drawings

Star grips similar to DIN 6336, aluminium, Form B, drilled through

Item selection/filter

Order No.FormSurface finish
body
DD1D2HCADAcc.PriceOrder
06192-240082Bpolished8401425 9.72 €
06192-250102Bpolished10501832 11.86 €
06192-263122Bpolished12632040 13.08 €
06192-280162Bpolished16802550 19.57 €
06192-24008Btumbled8401425 5.65 €
06192-25010Btumbled10501832 7.08 €
06192-26312Btumbled12632040 9.04 €
06192-28016Btumbled16802550 11.86 €

Star grips similar to DIN 6336, aluminium, Form C, blind hole

More information

Drawings

Star grips similar to DIN 6336, aluminium, Form C, blind hole

Item selection/filter

Order No.FormSurface finish
body
DD1D2HTT1CADAcc.PriceOrder
06192-340082Cpolished84014251518 9.72 €
06192-350102Cpolished105018321821 11.86 €
06192-363122Cpolished126320402225 13.08 €
06192-380162Cpolished168025502832 19.57 €
06192-34008Ctumbled84014251518 5.65 €
06192-35010Ctumbled105018321821 7.08 €
06192-36312Ctumbled126320402225 9.04 €
06192-38016Ctumbled168025502832 11.86 €

Star grips similar to DIN 6336, aluminium, Form D, thread countersunk

More information

Drawings

Star grips similar to DIN 6336, aluminium, Form D, thread countersunk

Item selection/filter

Order No.FormSurface finish
body
DD1D2D6HTCADAcc.PriceOrder
06192-440082DpolishedM840148,42512 9.72 €
06192-450102DpolishedM10501810,53216 11.86 €
06192-463122DpolishedM126320134020 13.08 €
06192-480162DpolishedM168025175030 19.57 €
06192-44008DtumbledM840148,42512 5.65 €
06192-45010DtumbledM10501810,53216 7.08 €
06192-46312DtumbledM126320134020 9.04 €
06192-48016DtumbledM168025175030 11.86 €

Star grips similar to DIN 6336, aluminium, Form E, blind tapped hole

More information

Drawings

Star grips similar to DIN 6336, aluminium, Form E, blind tapped hole

Item selection/filter

Order No.FormSurface finish
body
DD1D2HTT1CADAcc.PriceOrder
06192-540082EpolishedM84014251518 9.72 €
06192-550102EpolishedM105018321821 11.86 €
06192-563122EpolishedM126320402225 13.08 €
06192-580162EpolishedM168025502832 19.57 €
06192-54008EtumbledM84014251518 5.65 €
06192-55010EtumbledM105018321821 7.08 €
06192-56312EtumbledM126320402225 9.04 €
06192-58016EtumbledM168025502832 11.86 €

Star grips similar to DIN 6336, aluminium, Form L, with external thread

More information

Drawings

Star grips similar to DIN 6336, aluminium, Form L, with external thread

Item selection/filter

Order No.FormSurface finish
body
DD1

D2HLCADAcc.PriceOrder
06192-64008X20LtumbledM840142520 9.92 €
06192-64008X25LtumbledM840142525 10.13 €
06192-64008X30LtumbledM840142530 10.20 €
06192-64008X40LtumbledM840142540 10.42 €
06192-65010X25LtumbledM1050183225 11.80 €
06192-65010X30LtumbledM1050183230 12.04 €
06192-65010X40LtumbledM1050183240 12.28 €
06192-65010X50LtumbledM1050183250 12.48 €
06192-66312X30LtumbledM1263204030 14.93 €
06192-66312X40LtumbledM1263204040 15.08 €
06192-66312X50LtumbledM1263204050 15.67 €
06192-66312X60LtumbledM1263204060 15.99 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83