norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Palm gripsaluminium, similar to DIN 6335
06156

Palm grips aluminium, similar to DIN 6335

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Aluminium.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Vibratory ground or ground and polished.
Grub screw and pin bright.
On request:Blank palm grips (not tumbled).Drawing reference:
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06156 Palm gripsaluminium, similar to DIN 6335 182 kB

Drawings (total overview)

Palm gripsaluminium, similar to DIN 6335

Palm grips similar to DIN 6335, aluminium, Form A, blank

More information

Drawings

Palm grips similar to DIN 6335, aluminium, Form A, blank

Item selection/filter

Order No.

Surface finish
body
Form

D1D2HH3CADAcc.PriceOrder
06156-104008tumbledA40142614 2.78 €
06156-105010tumbledA50183420 3.50 €
06156-106312tumbledA63254225 5.41 €
06156-108016tumbledA80255230 8.04 €

Palm grips similar to DIN 6335, aluminium, Form B, drilled through

More information

Drawings

Palm grips similar to DIN 6335, aluminium, Form B, drilled through

Item selection/filter

Order No.Form

Finish

D1DD2HCADAcc.PriceOrder
06156-2080162Bpolished80162550 17.45 €
06156-2040082Bpolished4081425 8.76 €
06156-2050102Bpolished50101832 9.96 €
06156-2063122Bpolished63122540 12.89 €
06156-205010Btumbled50101832 5.92 €
06156-206312Btumbled63122540 8.27 €
06156-204008Btumbled4081425 5.04 €
06156-208016Btumbled80162550 12.34 €

Palm grips similar to DIN 6335, aluminium, Form C, blind hole

More information

Drawings

Palm grips similar to DIN 6335, aluminium, Form C, blind hole

Item selection/filter

Order No.Form

Finish

DD1D2HTT1CADAcc.PriceOrder
06156-3080162Cpolished168025502832 17.45 €
06156-3040082Cpolished84014251518 8.76 €
06156-3050102Cpolished105018321821 9.96 €
06156-3063122Cpolished126325402225 12.89 €
06156-305010Ctumbled105018321821 5.92 €
06156-306312Ctumbled126325402225 8.27 €
06156-304008Ctumbled84014251518 5.09 €
06156-308016Ctumbled168025502832 12.34 €

Palm grips similar to DIN 6335, aluminium, Form D, thread countersunk

More information

Drawings

Palm grips similar to DIN 6335, aluminium, Form D, thread countersunk

Item selection/filter

Order No.Form

Finish

DD1D2D6HTCADAcc.PriceOrder
06156-404008DtumbledM840148,42515 5.41 €
06156-405010DtumbledM10501810,53218 6.34 €
06156-406312DtumbledM126325134022 8.63 €
06156-408016DtumbledM168025175028 12.75 €
06156-4040082DpolishedM840148,42515 9.15 €
06156-4050102DpolishedM10501810,53218 10.37 €
06156-4063122DpolishedM126325134022 13.29 €
06156-4080162DpolishedM168025175028 17.93 €

Palm grips similar to DIN 6335, aluminium, Form E, blind tapped hole

More information

Drawings

Palm grips similar to DIN 6335, aluminium, Form E, blind tapped hole

Item selection/filter

Order No.Form

Finish

DD1D2HTT1CADAcc.PriceOrder
06156-504008EtumbledM84014251518 5.04 €
06156-505010EtumbledM105018321821 5.92 €
06156-506312EtumbledM126325402225 8.27 €
06156-508016EtumbledM168025502832 12.34 €
06156-5040082EpolishedM84014251518 8.76 €
06156-5050102EpolishedM105018321821 9.96 €
06156-5063122EpolishedM126325402225 12.89 €
06156-5080162EpolishedM168025502832 17.45 €

Palm grips similar to DIN 6335, aluminium, Form L, with external thread

More information

Drawings

Palm grips similar to DIN 6335, aluminium, Form L, with external thread

Item selection/filter

Order No.FormSurface finish
body
DD1

D2HLCADAcc.PriceOrder
06156-604008X20LtumbledM840142520 10.63 €
06156-604008X25LtumbledM840142525 10.74 €
06156-604008X30LtumbledM840142530 10.83 €
06156-604008X40LtumbledM840142540 11.18 €
06156-604008X50LtumbledM840142550 11.32 €
06156-605010X20LtumbledM1050183220 12.05 €
06156-605010X25LtumbledM1050183225 12.11 €
06156-605010X30LtumbledM1050183230 12.26 €
06156-605010X40LtumbledM1050183240 12.36 €
06156-605010X50LtumbledM1050183250 12.58 €
06156-606312X20LtumbledM1263254020 14.90 €
06156-606312X30LtumbledM1263254030 15.05 €
06156-606312X40LtumbledM1263254040 15.35 €
06156-606312X50LtumbledM1263254050 16.45 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83