norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body aluminium.
Cap thermoplastic PA6.
Grub screw stainless steel.
Version:Body black anodised.
Cap light grey RAL 7035.
Grub screw bright.
On request:Other female threads, colours and special versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06096 Knurled knobs aluminium 127 kB

Drawings

Knurled knobs aluminium

Item selection/filter

Order No.D

D1D4HH2TCADAcc.PriceOrder
06096-27085827M4185,511 5.97 €
06096-271051027M4185,511 5.97 €
06096-341051034M521714 8.95 €
06096-341251234M521714 8.95 €
06096-421251242M524,58,515 13.02 €
06096-421451442M524,58,515 13.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83