|
|
DescriptionMaterial:Grip black grey thermoplastic.
Bush brass or stainless steel 1.4305.
Screw steel 5.8 or stainless steel 1.4305. Version:Steel trivalent blue passivated. Stainless steel, bright.On request:Other colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Thread type | Component material | D | D1 | D2 | D3 | H | H1 | T | CAD | Acc. | Price | Order |
---|
06094-003 | internal thread | brass | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 4,5 |  | | 1.43 € | | 06094-004 | internal thread | brass | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 6 |  | | 1.21 € | | 06094-005 | internal thread | brass | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 6 |  | | 1.21 € | | 06094-0003 | internal thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 4,5 |  | | 1.83 € | | 06094-0004 | internal thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 6 |  | | 1.74 € | | 06094-0005 | internal thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 6 |  | | 1.93 € | |
|
Order No. | Thread type | Component material | D | D1 | D2 | D3 | H | H1 | L | CAD | Acc. | Price | Order |
---|
06094-003X8 | external thread | steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 8 |  | | 1.61 € | | 06094-003X10 | external thread | steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | 1.15 € | | 06094-003X12 | external thread | steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | 1.15 € | | 06094-003X15 | external thread | steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | 1.15 € | | 06094-004X8 | external thread | steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 8 |  | | 1.05 € | | 06094-004X10 | external thread | steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | 1.05 € | | 06094-004X12 | external thread | steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | 1.05 € | | 06094-004X15 | external thread | steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | 1.05 € | | 06094-005X10 | external thread | steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | 1.09 € | | 06094-005X12 | external thread | steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | 1.09 € | | 06094-005X15 | external thread | steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | 1.09 € | | 06094-005X20 | external thread | steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 20 |  | | 1.09 € | | 06094-006X10 | external thread | steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | 1.14 € | | 06094-006X15 | external thread | steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | 1.14 € | | 06094-006X20 | external thread | steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 20 |  | | 1.14 € | | 06094-006X25 | external thread | steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 25 |  | | 1.14 € | | 06094-0003X8 | external thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 8 |  | | 1.54 € | | 06094-0003X10 | external thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | 1.54 € | | 06094-0003X12 | external thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | 1.54 € | | 06094-0003X15 | external thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | 1.54 € | | 06094-0004X8 | external thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 8 |  | | 1.47 € | | 06094-0004X10 | external thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | 1.47 € | | 06094-0004X12 | external thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | 1.47 € | | 06094-0004X15 | external thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | 1.47 € | | 06094-0005X10 | external thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | 1.53 € | | 06094-0005X12 | external thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | 1.53 € | | 06094-0005X15 | external thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | 1.53 € | | 06094-0005X20 | external thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 20 |  | | 1.53 € | | 06094-0006X10 | external thread | stainless steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | 1.71 € | | 06094-0006X15 | external thread | stainless steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | 1.71 € | | 06094-0006X20 | external thread | stainless steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 20 |  | | 1.71 € | | 06094-0006X25 | external thread | stainless steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 25 |  | | 1.71 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|