norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with external thread and long collar, threaded pin stainless steel
06461

Clamping levers, die-cast zinc with external thread and long...

go back

Item description/product images

DescriptionProduct description:The clamping lever with extended collar replaces the screw on e.g. tube clamps. This enables tool-free tightening and loosening of the screw connection.
The die-cast zinc clamping lever with its ergonomic handle design has a modern high-quality appearance and provides comfortable haptics.
Material:Grip lever die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.
Version:Grip lever and steel parts bright.Note:A recommendation for the suitable clamping lever is given in the tube clamp dimension tables. Advantages:Tool-free clamping and releasing of tube clampsOn request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Accessory:For tube clampsDrawing reference:
1) DIN EN ISO 4753 flat point
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06461 Clamping levers, die-cast zinc with external thread and long collar, threaded pin stainless steel 631 kB

Drawings

Clamping levers, die-cast zinc with external thread and long collar, threaded pin stainless steel

Overview of items (compressed)

Item selection/filter
Order No.SizeAA1BDD1D2H1H2H3H4LXThread typeNo. of
teeth
CADAcc.PriceOrder
06461-106108X181404771013141020,5374018M6external thread16 8.65 €
06461-106108X201404771013141020,5374020M6external thread16 8.65 €
06461-208148X2526574,59,51318,5191425505325M8external thread20 10.73 €
06461-310148X303809111162122142858,562,530M10external thread22 12.31 €
06461-310148X353809111162122142858,562,535M10external thread22 13.16 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83