norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request:Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06340 Tension lever 184 kB

Drawings (total overview)

Tension lever

Tension levers with internal thread, 0 degrees

More information

Drawings

Tension levers with internal thread, 0 degrees

Item selection/filter

Order No.Kind of fasteningXTA=Handle lengthDD1D2HH2CADAcc.PriceOrder
06340-2082internal threadM81888,12410254032,5 8.72 €
06340-2102internal threadM101888,12410254032,5 8.72 €
06340-21012internal threadM10201042812324636,5 10.82 €
06340-2122internal threadM12201042812324636,5 10.82 €
06340-2162internal threadM1623126,53313325241 13.08 €
06340-2202internal threadM2026128,54113326149 18.12 €

Tension Levers with internal thread, 20°

More information

Drawings

Tension Levers with internal thread, 20°

Item selection/filter

Order No.Kind of fasteningXTA=Handle lengthA2DD1D2HH1H2CADAcc.PriceOrder
06340-208internal threadM81884,5152410254052,532,5 8.72 €
06340-210internal threadM101884,5152410254052,532,5 8.72 €
06340-212internal threadM122010015281232466136,5 10.82 €
06340-216internal threadM162312115331332527241 13.08 €
06340-220internal threadM202612315411332618049 18.12 €

Tension levers with reamed hole, 0 degrees

More information

Drawings

Tension levers with reamed hole, 0 degrees

Item selection/filter

Order No.Kind of fasteningXTA=Handle lengthDD1D2HH2CADAcc.PriceOrder
06340-1102reamed hole102288,12410254032,5 8.72 €
06340-1122reamed hole12251042812324636,5 10.82 €
06340-1142reamed hole14251042812324636,5 10.82 €
06340-1162reamed hole1628126,53313325241 13.08 €
06340-1202reamed hole2032128,54113326149 18.12 €

Tension levers with reamed hole, 20°

More information

Drawings

Tension levers with reamed hole, 20°

Item selection/filter

Order No.Kind of fasteningXTA=Handle lengthA2DD1D2HH1H2CADAcc.PriceOrder
06340-110reamed hole102284,5152410254052,532,5 8.72 €
06340-112reamed hole122510015281232466136,5 10.82 €
06340-114reamed hole142510015281232466136,5 10.82 €
06340-116reamed hole162812115331332527241 13.08 €
06340-120reamed hole203212315411332618049 18.12 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83