|
|
06460Clamping levers, die-cast zinc with external thread and... |
go back |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305. Version:Handle powder-coated. Steel parts black oxidised. Caps bright stainless steel.Note:Where L ≥ 60 mm the thread length is always 60 mm. On request:Other threads, screw lengths, colours and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Clamping levers with protective cap and external thread, satin finish |
More information |
Order No. | Size | Main colour | Surface finish body | X | L | D | D1 | D2 | B | A | A1 | H | H1 | H2 | H3 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
06460-92061X15 | 2 | jet black RAL 9005 | satin finish | M6 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92061X20 | 2 | jet black RAL 9005 | satin finish | M6 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92061X25 | 2 | jet black RAL 9005 | satin finish | M6 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92061X30 | 2 | jet black RAL 9005 | satin finish | M6 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92061X35 | 2 | jet black RAL 9005 | satin finish | M6 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92061X40 | 2 | jet black RAL 9005 | satin finish | M6 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92061X45 | 2 | jet black RAL 9005 | satin finish | M6 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92061X50 | 2 | jet black RAL 9005 | satin finish | M6 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92061X55 | 2 | jet black RAL 9005 | satin finish | M6 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92061X60 | 2 | jet black RAL 9005 | satin finish | M6 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92081X15 | 2 | jet black RAL 9005 | satin finish | M8 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92081X20 | 2 | jet black RAL 9005 | satin finish | M8 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92081X25 | 2 | jet black RAL 9005 | satin finish | M8 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92081X30 | 2 | jet black RAL 9005 | satin finish | M8 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92081X35 | 2 | jet black RAL 9005 | satin finish | M8 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92081X40 | 2 | jet black RAL 9005 | satin finish | M8 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92081X45 | 2 | jet black RAL 9005 | satin finish | M8 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92081X50 | 2 | jet black RAL 9005 | satin finish | M8 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92081X55 | 2 | jet black RAL 9005 | satin finish | M8 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92081X60 | 2 | jet black RAL 9005 | satin finish | M8 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92101X15 | 2 | jet black RAL 9005 | satin finish | M10 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92101X20 | 2 | jet black RAL 9005 | satin finish | M10 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92101X25 | 2 | jet black RAL 9005 | satin finish | M10 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92101X30 | 2 | jet black RAL 9005 | satin finish | M10 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92101X35 | 2 | jet black RAL 9005 | satin finish | M10 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92101X40 | 2 | jet black RAL 9005 | satin finish | M10 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92101X45 | 2 | jet black RAL 9005 | satin finish | M10 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92101X50 | 2 | jet black RAL 9005 | satin finish | M10 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92101X55 | 2 | jet black RAL 9005 | satin finish | M10 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92101X60 | 2 | jet black RAL 9005 | satin finish | M10 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-93081X15 | 3 | jet black RAL 9005 | satin finish | M8 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93081X20 | 3 | jet black RAL 9005 | satin finish | M8 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93081X25 | 3 | jet black RAL 9005 | satin finish | M8 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93081X30 | 3 | jet black RAL 9005 | satin finish | M8 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93081X35 | 3 | jet black RAL 9005 | satin finish | M8 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93081X40 | 3 | jet black RAL 9005 | satin finish | M8 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93081X45 | 3 | jet black RAL 9005 | satin finish | M8 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93081X50 | 3 | jet black RAL 9005 | satin finish | M8 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93081X55 | 3 | jet black RAL 9005 | satin finish | M8 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93081X60 | 3 | jet black RAL 9005 | satin finish | M8 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93101X15 | 3 | jet black RAL 9005 | satin finish | M10 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93101X20 | 3 | jet black RAL 9005 | satin finish | M10 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93101X25 | 3 | jet black RAL 9005 | satin finish | M10 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93101X30 | 3 | jet black RAL 9005 | satin finish | M10 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93101X35 | 3 | jet black RAL 9005 | satin finish | M10 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93101X40 | 3 | jet black RAL 9005 | satin finish | M10 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93101X45 | 3 | jet black RAL 9005 | satin finish | M10 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93101X50 | 3 | jet black RAL 9005 | satin finish | M10 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93101X55 | 3 | jet black RAL 9005 | satin finish | M10 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93101X60 | 3 | jet black RAL 9005 | satin finish | M10 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | |
|
Clamping levers with protective cap and external thread, matt textured |
More information |
Order No. | Size | Main colour | Surface finish body | X | L | D | D1 | D2 | B | A | A1 | H | H1 | H2 | H3 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
06460-9206181X15 | 2 | jet black RAL 9005 | textured matt | M6 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206181X20 | 2 | jet black RAL 9005 | textured matt | M6 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206181X25 | 2 | jet black RAL 9005 | textured matt | M6 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206181X30 | 2 | jet black RAL 9005 | textured matt | M6 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206181X35 | 2 | jet black RAL 9005 | textured matt | M6 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206181X40 | 2 | jet black RAL 9005 | textured matt | M6 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206181X45 | 2 | jet black RAL 9005 | textured matt | M6 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206181X50 | 2 | jet black RAL 9005 | textured matt | M6 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206181X55 | 2 | jet black RAL 9005 | textured matt | M6 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206181X60 | 2 | jet black RAL 9005 | textured matt | M6 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206182X15 | 2 | orange RAL 2004 | textured matt | M6 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206182X20 | 2 | orange RAL 2004 | textured matt | M6 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206182X25 | 2 | orange RAL 2004 | textured matt | M6 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206182X30 | 2 | orange RAL 2004 | textured matt | M6 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206182X35 | 2 | orange RAL 2004 | textured matt | M6 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206182X40 | 2 | orange RAL 2004 | textured matt | M6 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206182X45 | 2 | orange RAL 2004 | textured matt | M6 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206182X50 | 2 | orange RAL 2004 | textured matt | M6 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206182X55 | 2 | orange RAL 2004 | textured matt | M6 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206182X60 | 2 | orange RAL 2004 | textured matt | M6 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206183X15 | 2 | colza yellow RAL 1021 | textured matt | M6 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206183X20 | 2 | colza yellow RAL 1021 | textured matt | M6 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206183X25 | 2 | colza yellow RAL 1021 | textured matt | M6 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206183X30 | 2 | colza yellow RAL 1021 | textured matt | M6 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206183X35 | 2 | colza yellow RAL 1021 | textured matt | M6 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206183X40 | 2 | colza yellow RAL 1021 | textured matt | M6 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206183X45 | 2 | colza yellow RAL 1021 | textured matt | M6 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206183X50 | 2 | colza yellow RAL 1021 | textured matt | M6 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206183X55 | 2 | colza yellow RAL 1021 | textured matt | M6 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206183X60 | 2 | colza yellow RAL 1021 | textured matt | M6 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206184X15 | 2 | traffic red RAL 3020 | textured matt | M6 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206184X20 | 2 | traffic red RAL 3020 | textured matt | M6 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206184X25 | 2 | traffic red RAL 3020 | textured matt | M6 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206184X30 | 2 | traffic red RAL 3020 | textured matt | M6 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206184X35 | 2 | traffic red RAL 3020 | textured matt | M6 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206184X40 | 2 | traffic red RAL 3020 | textured matt | M6 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206184X45 | 2 | traffic red RAL 3020 | textured matt | M6 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206184X50 | 2 | traffic red RAL 3020 | textured matt | M6 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206184X55 | 2 | traffic red RAL 3020 | textured matt | M6 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206184X60 | 2 | traffic red RAL 3020 | textured matt | M6 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206185X15 | 2 | signal green RAL 6032 | textured matt | M6 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206185X20 | 2 | signal green RAL 6032 | textured matt | M6 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206185X25 | 2 | signal green RAL 6032 | textured matt | M6 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206185X30 | 2 | signal green RAL 6032 | textured matt | M6 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206185X35 | 2 | signal green RAL 6032 | textured matt | M6 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206185X40 | 2 | signal green RAL 6032 | textured matt | M6 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206185X45 | 2 | signal green RAL 6032 | textured matt | M6 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206185X50 | 2 | signal green RAL 6032 | textured matt | M6 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206185X55 | 2 | signal green RAL 6032 | textured matt | M6 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206185X60 | 2 | signal green RAL 6032 | textured matt | M6 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206186X15 | 2 | traffic blue RAL 5017 | textured matt | M6 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206186X20 | 2 | traffic blue RAL 5017 | textured matt | M6 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206186X25 | 2 | traffic blue RAL 5017 | textured matt | M6 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206186X30 | 2 | traffic blue RAL 5017 | textured matt | M6 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206186X35 | 2 | traffic blue RAL 5017 | textured matt | M6 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206186X40 | 2 | traffic blue RAL 5017 | textured matt | M6 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206186X45 | 2 | traffic blue RAL 5017 | textured matt | M6 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206186X50 | 2 | traffic blue RAL 5017 | textured matt | M6 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206186X55 | 2 | traffic blue RAL 5017 | textured matt | M6 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206186X60 | 2 | traffic blue RAL 5017 | textured matt | M6 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206187X15 | 2 | light grey RAL 7035 | textured matt | M6 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206187X20 | 2 | light grey RAL 7035 | textured matt | M6 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206187X25 | 2 | light grey RAL 7035 | textured matt | M6 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206187X30 | 2 | light grey RAL 7035 | textured matt | M6 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206187X35 | 2 | light grey RAL 7035 | textured matt | M6 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206187X40 | 2 | light grey RAL 7035 | textured matt | M6 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206187X45 | 2 | light grey RAL 7035 | textured matt | M6 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206187X50 | 2 | light grey RAL 7035 | textured matt | M6 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206187X55 | 2 | light grey RAL 7035 | textured matt | M6 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206187X60 | 2 | light grey RAL 7035 | textured matt | M6 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206188X15 | 2 | window grey RAL 7040 | textured matt | M6 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206188X20 | 2 | window grey RAL 7040 | textured matt | M6 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206188X25 | 2 | window grey RAL 7040 | textured matt | M6 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206188X30 | 2 | window grey RAL 7040 | textured matt | M6 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9206188X35 | 2 | window grey RAL 7040 | textured matt | M6 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206188X40 | 2 | window grey RAL 7040 | textured matt | M6 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206188X45 | 2 | window grey RAL 7040 | textured matt | M6 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206188X50 | 2 | window grey RAL 7040 | textured matt | M6 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206188X55 | 2 | window grey RAL 7040 | textured matt | M6 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9206188X60 | 2 | window grey RAL 7040 | textured matt | M6 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208181X15 | 2 | jet black RAL 9005 | textured matt | M8 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208181X20 | 2 | jet black RAL 9005 | textured matt | M8 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208181X25 | 2 | jet black RAL 9005 | textured matt | M8 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208181X30 | 2 | jet black RAL 9005 | textured matt | M8 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208181X35 | 2 | jet black RAL 9005 | textured matt | M8 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208181X40 | 2 | jet black RAL 9005 | textured matt | M8 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208181X45 | 2 | jet black RAL 9005 | textured matt | M8 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208181X50 | 2 | jet black RAL 9005 | textured matt | M8 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208181X55 | 2 | jet black RAL 9005 | textured matt | M8 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208181X60 | 2 | jet black RAL 9005 | textured matt | M8 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208182X15 | 2 | orange RAL 2004 | textured matt | M8 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208182X20 | 2 | orange RAL 2004 | textured matt | M8 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208182X25 | 2 | orange RAL 2004 | textured matt | M8 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208182X30 | 2 | orange RAL 2004 | textured matt | M8 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208182X35 | 2 | orange RAL 2004 | textured matt | M8 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208182X40 | 2 | orange RAL 2004 | textured matt | M8 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208182X45 | 2 | orange RAL 2004 | textured matt | M8 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208182X50 | 2 | orange RAL 2004 | textured matt | M8 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208182X55 | 2 | orange RAL 2004 | textured matt | M8 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208182X60 | 2 | orange RAL 2004 | textured matt | M8 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208183X15 | 2 | colza yellow RAL 1021 | textured matt | M8 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208183X20 | 2 | colza yellow RAL 1021 | textured matt | M8 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208183X25 | 2 | colza yellow RAL 1021 | textured matt | M8 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208183X30 | 2 | colza yellow RAL 1021 | textured matt | M8 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208183X35 | 2 | colza yellow RAL 1021 | textured matt | M8 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208183X40 | 2 | colza yellow RAL 1021 | textured matt | M8 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208183X45 | 2 | colza yellow RAL 1021 | textured matt | M8 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208183X50 | 2 | colza yellow RAL 1021 | textured matt | M8 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208183X55 | 2 | colza yellow RAL 1021 | textured matt | M8 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208183X60 | 2 | colza yellow RAL 1021 | textured matt | M8 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208184X15 | 2 | traffic red RAL 3020 | textured matt | M8 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208184X20 | 2 | traffic red RAL 3020 | textured matt | M8 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208184X25 | 2 | traffic red RAL 3020 | textured matt | M8 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208184X30 | 2 | traffic red RAL 3020 | textured matt | M8 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208184X35 | 2 | traffic red RAL 3020 | textured matt | M8 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208184X40 | 2 | traffic red RAL 3020 | textured matt | M8 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208184X45 | 2 | traffic red RAL 3020 | textured matt | M8 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208184X50 | 2 | traffic red RAL 3020 | textured matt | M8 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208184X55 | 2 | traffic red RAL 3020 | textured matt | M8 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208184X60 | 2 | traffic red RAL 3020 | textured matt | M8 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208185X15 | 2 | signal green RAL 6032 | textured matt | M8 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208185X20 | 2 | signal green RAL 6032 | textured matt | M8 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208185X25 | 2 | signal green RAL 6032 | textured matt | M8 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208185X30 | 2 | signal green RAL 6032 | textured matt | M8 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208185X35 | 2 | signal green RAL 6032 | textured matt | M8 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208185X40 | 2 | signal green RAL 6032 | textured matt | M8 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208185X45 | 2 | signal green RAL 6032 | textured matt | M8 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208185X50 | 2 | signal green RAL 6032 | textured matt | M8 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208185X55 | 2 | signal green RAL 6032 | textured matt | M8 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208185X60 | 2 | signal green RAL 6032 | textured matt | M8 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208186X15 | 2 | traffic blue RAL 5017 | textured matt | M8 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208186X20 | 2 | traffic blue RAL 5017 | textured matt | M8 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208186X25 | 2 | traffic blue RAL 5017 | textured matt | M8 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208186X30 | 2 | traffic blue RAL 5017 | textured matt | M8 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208186X35 | 2 | traffic blue RAL 5017 | textured matt | M8 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208186X40 | 2 | traffic blue RAL 5017 | textured matt | M8 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208186X45 | 2 | traffic blue RAL 5017 | textured matt | M8 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208186X50 | 2 | traffic blue RAL 5017 | textured matt | M8 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208186X55 | 2 | traffic blue RAL 5017 | textured matt | M8 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208186X60 | 2 | traffic blue RAL 5017 | textured matt | M8 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208187X15 | 2 | light grey RAL 7035 | textured matt | M8 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208187X20 | 2 | light grey RAL 7035 | textured matt | M8 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208187X25 | 2 | light grey RAL 7035 | textured matt | M8 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208187X30 | 2 | light grey RAL 7035 | textured matt | M8 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208187X35 | 2 | light grey RAL 7035 | textured matt | M8 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208187X40 | 2 | light grey RAL 7035 | textured matt | M8 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208187X45 | 2 | light grey RAL 7035 | textured matt | M8 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208187X50 | 2 | light grey RAL 7035 | textured matt | M8 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208187X55 | 2 | light grey RAL 7035 | textured matt | M8 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208187X60 | 2 | light grey RAL 7035 | textured matt | M8 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208188X15 | 2 | window grey RAL 7040 | textured matt | M8 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208188X20 | 2 | window grey RAL 7040 | textured matt | M8 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208188X25 | 2 | window grey RAL 7040 | textured matt | M8 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208188X30 | 2 | window grey RAL 7040 | textured matt | M8 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9208188X35 | 2 | window grey RAL 7040 | textured matt | M8 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208188X40 | 2 | window grey RAL 7040 | textured matt | M8 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208188X45 | 2 | window grey RAL 7040 | textured matt | M8 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208188X50 | 2 | window grey RAL 7040 | textured matt | M8 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208188X55 | 2 | window grey RAL 7040 | textured matt | M8 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9208188X60 | 2 | window grey RAL 7040 | textured matt | M8 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210181X15 | 2 | jet black RAL 9005 | textured matt | M10 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210181X20 | 2 | jet black RAL 9005 | textured matt | M10 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210181X25 | 2 | jet black RAL 9005 | textured matt | M10 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210181X30 | 2 | jet black RAL 9005 | textured matt | M10 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210181X35 | 2 | jet black RAL 9005 | textured matt | M10 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210181X40 | 2 | jet black RAL 9005 | textured matt | M10 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210181X45 | 2 | jet black RAL 9005 | textured matt | M10 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210181X50 | 2 | jet black RAL 9005 | textured matt | M10 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210181X55 | 2 | jet black RAL 9005 | textured matt | M10 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210181X60 | 2 | jet black RAL 9005 | textured matt | M10 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210182X15 | 2 | orange RAL 2004 | textured matt | M10 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210182X20 | 2 | orange RAL 2004 | textured matt | M10 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210182X25 | 2 | orange RAL 2004 | textured matt | M10 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210182X30 | 2 | orange RAL 2004 | textured matt | M10 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210182X35 | 2 | orange RAL 2004 | textured matt | M10 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210182X40 | 2 | orange RAL 2004 | textured matt | M10 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210182X45 | 2 | orange RAL 2004 | textured matt | M10 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210182X50 | 2 | orange RAL 2004 | textured matt | M10 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210182X55 | 2 | orange RAL 2004 | textured matt | M10 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210182X60 | 2 | orange RAL 2004 | textured matt | M10 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210183X15 | 2 | colza yellow RAL 1021 | textured matt | M10 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210183X20 | 2 | colza yellow RAL 1021 | textured matt | M10 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210183X25 | 2 | colza yellow RAL 1021 | textured matt | M10 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210183X30 | 2 | colza yellow RAL 1021 | textured matt | M10 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210183X35 | 2 | colza yellow RAL 1021 | textured matt | M10 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210183X40 | 2 | colza yellow RAL 1021 | textured matt | M10 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210183X45 | 2 | colza yellow RAL 1021 | textured matt | M10 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210183X50 | 2 | colza yellow RAL 1021 | textured matt | M10 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210183X55 | 2 | colza yellow RAL 1021 | textured matt | M10 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210183X60 | 2 | colza yellow RAL 1021 | textured matt | M10 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210184X15 | 2 | traffic red RAL 3020 | textured matt | M10 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210184X20 | 2 | traffic red RAL 3020 | textured matt | M10 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210184X25 | 2 | traffic red RAL 3020 | textured matt | M10 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210184X30 | 2 | traffic red RAL 3020 | textured matt | M10 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210184X35 | 2 | traffic red RAL 3020 | textured matt | M10 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210184X40 | 2 | traffic red RAL 3020 | textured matt | M10 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210184X45 | 2 | traffic red RAL 3020 | textured matt | M10 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210184X50 | 2 | traffic red RAL 3020 | textured matt | M10 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210184X55 | 2 | traffic red RAL 3020 | textured matt | M10 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210184X60 | 2 | traffic red RAL 3020 | textured matt | M10 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210185X15 | 2 | signal green RAL 6032 | textured matt | M10 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210185X20 | 2 | signal green RAL 6032 | textured matt | M10 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210185X25 | 2 | signal green RAL 6032 | textured matt | M10 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210185X30 | 2 | signal green RAL 6032 | textured matt | M10 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210185X35 | 2 | signal green RAL 6032 | textured matt | M10 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210185X40 | 2 | signal green RAL 6032 | textured matt | M10 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210185X45 | 2 | signal green RAL 6032 | textured matt | M10 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210185X50 | 2 | signal green RAL 6032 | textured matt | M10 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210185X55 | 2 | signal green RAL 6032 | textured matt | M10 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210185X60 | 2 | signal green RAL 6032 | textured matt | M10 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210186X15 | 2 | traffic blue RAL 5017 | textured matt | M10 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210186X20 | 2 | traffic blue RAL 5017 | textured matt | M10 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210186X25 | 2 | traffic blue RAL 5017 | textured matt | M10 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210186X30 | 2 | traffic blue RAL 5017 | textured matt | M10 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210186X35 | 2 | traffic blue RAL 5017 | textured matt | M10 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210186X40 | 2 | traffic blue RAL 5017 | textured matt | M10 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210186X45 | 2 | traffic blue RAL 5017 | textured matt | M10 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210186X50 | 2 | traffic blue RAL 5017 | textured matt | M10 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210186X55 | 2 | traffic blue RAL 5017 | textured matt | M10 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210186X60 | 2 | traffic blue RAL 5017 | textured matt | M10 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210187X15 | 2 | light grey RAL 7035 | textured matt | M10 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210187X20 | 2 | light grey RAL 7035 | textured matt | M10 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210187X25 | 2 | light grey RAL 7035 | textured matt | M10 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210187X30 | 2 | light grey RAL 7035 | textured matt | M10 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210187X35 | 2 | light grey RAL 7035 | textured matt | M10 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210187X40 | 2 | light grey RAL 7035 | textured matt | M10 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210187X45 | 2 | light grey RAL 7035 | textured matt | M10 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210187X50 | 2 | light grey RAL 7035 | textured matt | M10 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210187X55 | 2 | light grey RAL 7035 | textured matt | M10 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210187X60 | 2 | light grey RAL 7035 | textured matt | M10 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210188X15 | 2 | window grey RAL 7040 | textured matt | M10 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210188X20 | 2 | window grey RAL 7040 | textured matt | M10 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210188X25 | 2 | window grey RAL 7040 | textured matt | M10 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210188X30 | 2 | window grey RAL 7040 | textured matt | M10 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-9210188X35 | 2 | window grey RAL 7040 | textured matt | M10 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210188X40 | 2 | window grey RAL 7040 | textured matt | M10 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210188X45 | 2 | window grey RAL 7040 | textured matt | M10 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210188X50 | 2 | window grey RAL 7040 | textured matt | M10 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210188X55 | 2 | window grey RAL 7040 | textured matt | M10 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9210188X60 | 2 | window grey RAL 7040 | textured matt | M10 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-9308181X15 | 3 | jet black RAL 9005 | textured matt | M8 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308181X20 | 3 | jet black RAL 9005 | textured matt | M8 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308181X25 | 3 | jet black RAL 9005 | textured matt | M8 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308181X30 | 3 | jet black RAL 9005 | textured matt | M8 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308181X35 | 3 | jet black RAL 9005 | textured matt | M8 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308181X40 | 3 | jet black RAL 9005 | textured matt | M8 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308181X45 | 3 | jet black RAL 9005 | textured matt | M8 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308181X50 | 3 | jet black RAL 9005 | textured matt | M8 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308181X55 | 3 | jet black RAL 9005 | textured matt | M8 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308181X60 | 3 | jet black RAL 9005 | textured matt | M8 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308182X15 | 3 | orange RAL 2004 | textured matt | M8 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308182X20 | 3 | orange RAL 2004 | textured matt | M8 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308182X25 | 3 | orange RAL 2004 | textured matt | M8 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308182X30 | 3 | orange RAL 2004 | textured matt | M8 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308182X35 | 3 | orange RAL 2004 | textured matt | M8 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308182X40 | 3 | orange RAL 2004 | textured matt | M8 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308182X45 | 3 | orange RAL 2004 | textured matt | M8 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308182X50 | 3 | orange RAL 2004 | textured matt | M8 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308182X55 | 3 | orange RAL 2004 | textured matt | M8 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308182X60 | 3 | orange RAL 2004 | textured matt | M8 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308183X15 | 3 | colza yellow RAL 1021 | textured matt | M8 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308183X20 | 3 | colza yellow RAL 1021 | textured matt | M8 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308183X25 | 3 | colza yellow RAL 1021 | textured matt | M8 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308183X30 | 3 | colza yellow RAL 1021 | textured matt | M8 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308183X35 | 3 | colza yellow RAL 1021 | textured matt | M8 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308183X40 | 3 | colza yellow RAL 1021 | textured matt | M8 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308183X45 | 3 | colza yellow RAL 1021 | textured matt | M8 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308183X50 | 3 | colza yellow RAL 1021 | textured matt | M8 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308183X55 | 3 | colza yellow RAL 1021 | textured matt | M8 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308183X60 | 3 | colza yellow RAL 1021 | textured matt | M8 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308184X15 | 3 | traffic red RAL 3020 | textured matt | M8 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308184X20 | 3 | traffic red RAL 3020 | textured matt | M8 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308184X25 | 3 | traffic red RAL 3020 | textured matt | M8 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308184X30 | 3 | traffic red RAL 3020 | textured matt | M8 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308184X35 | 3 | traffic red RAL 3020 | textured matt | M8 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308184X40 | 3 | traffic red RAL 3020 | textured matt | M8 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308184X45 | 3 | traffic red RAL 3020 | textured matt | M8 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308184X50 | 3 | traffic red RAL 3020 | textured matt | M8 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308184X55 | 3 | traffic red RAL 3020 | textured matt | M8 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308184X60 | 3 | traffic red RAL 3020 | textured matt | M8 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308185X15 | 3 | signal green RAL 6032 | textured matt | M8 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308185X20 | 3 | signal green RAL 6032 | textured matt | M8 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308185X25 | 3 | signal green RAL 6032 | textured matt | M8 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308185X30 | 3 | signal green RAL 6032 | textured matt | M8 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308185X35 | 3 | signal green RAL 6032 | textured matt | M8 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308185X40 | 3 | signal green RAL 6032 | textured matt | M8 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308185X45 | 3 | signal green RAL 6032 | textured matt | M8 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308185X50 | 3 | signal green RAL 6032 | textured matt | M8 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308185X55 | 3 | signal green RAL 6032 | textured matt | M8 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308185X60 | 3 | signal green RAL 6032 | textured matt | M8 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308186X15 | 3 | traffic blue RAL 5017 | textured matt | M8 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308186X20 | 3 | traffic blue RAL 5017 | textured matt | M8 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308186X25 | 3 | traffic blue RAL 5017 | textured matt | M8 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308186X30 | 3 | traffic blue RAL 5017 | textured matt | M8 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308186X35 | 3 | traffic blue RAL 5017 | textured matt | M8 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308186X40 | 3 | traffic blue RAL 5017 | textured matt | M8 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308186X45 | 3 | traffic blue RAL 5017 | textured matt | M8 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308186X50 | 3 | traffic blue RAL 5017 | textured matt | M8 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308186X55 | 3 | traffic blue RAL 5017 | textured matt | M8 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308186X60 | 3 | traffic blue RAL 5017 | textured matt | M8 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308187X15 | 3 | light grey RAL 7035 | textured matt | M8 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308187X20 | 3 | light grey RAL 7035 | textured matt | M8 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308187X25 | 3 | light grey RAL 7035 | textured matt | M8 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308187X30 | 3 | light grey RAL 7035 | textured matt | M8 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308187X35 | 3 | light grey RAL 7035 | textured matt | M8 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308187X40 | 3 | light grey RAL 7035 | textured matt | M8 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308187X45 | 3 | light grey RAL 7035 | textured matt | M8 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308187X50 | 3 | light grey RAL 7035 | textured matt | M8 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308187X55 | 3 | light grey RAL 7035 | textured matt | M8 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308187X60 | 3 | light grey RAL 7035 | textured matt | M8 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308188X15 | 3 | window grey RAL 7040 | textured matt | M8 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308188X20 | 3 | window grey RAL 7040 | textured matt | M8 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308188X25 | 3 | window grey RAL 7040 | textured matt | M8 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308188X30 | 3 | window grey RAL 7040 | textured matt | M8 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9308188X35 | 3 | window grey RAL 7040 | textured matt | M8 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308188X40 | 3 | window grey RAL 7040 | textured matt | M8 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308188X45 | 3 | window grey RAL 7040 | textured matt | M8 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308188X50 | 3 | window grey RAL 7040 | textured matt | M8 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308188X55 | 3 | window grey RAL 7040 | textured matt | M8 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9308188X60 | 3 | window grey RAL 7040 | textured matt | M8 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310181X15 | 3 | jet black RAL 9005 | textured matt | M10 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310181X20 | 3 | jet black RAL 9005 | textured matt | M10 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310181X25 | 3 | jet black RAL 9005 | textured matt | M10 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310181X30 | 3 | jet black RAL 9005 | textured matt | M10 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310181X35 | 3 | jet black RAL 9005 | textured matt | M10 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310181X40 | 3 | jet black RAL 9005 | textured matt | M10 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310181X45 | 3 | jet black RAL 9005 | textured matt | M10 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310181X50 | 3 | jet black RAL 9005 | textured matt | M10 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310181X55 | 3 | jet black RAL 9005 | textured matt | M10 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310181X60 | 3 | jet black RAL 9005 | textured matt | M10 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310182X15 | 3 | orange RAL 2004 | textured matt | M10 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310182X20 | 3 | orange RAL 2004 | textured matt | M10 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310182X25 | 3 | orange RAL 2004 | textured matt | M10 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310182X30 | 3 | orange RAL 2004 | textured matt | M10 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310182X35 | 3 | orange RAL 2004 | textured matt | M10 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310182X40 | 3 | orange RAL 2004 | textured matt | M10 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310182X45 | 3 | orange RAL 2004 | textured matt | M10 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310182X50 | 3 | orange RAL 2004 | textured matt | M10 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310182X55 | 3 | orange RAL 2004 | textured matt | M10 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310182X60 | 3 | orange RAL 2004 | textured matt | M10 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310183X15 | 3 | colza yellow RAL 1021 | textured matt | M10 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310183X20 | 3 | colza yellow RAL 1021 | textured matt | M10 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310183X25 | 3 | colza yellow RAL 1021 | textured matt | M10 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310183X30 | 3 | colza yellow RAL 1021 | textured matt | M10 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310183X35 | 3 | colza yellow RAL 1021 | textured matt | M10 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310183X40 | 3 | colza yellow RAL 1021 | textured matt | M10 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310183X45 | 3 | colza yellow RAL 1021 | textured matt | M10 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310183X50 | 3 | colza yellow RAL 1021 | textured matt | M10 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310183X55 | 3 | colza yellow RAL 1021 | textured matt | M10 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310183X60 | 3 | colza yellow RAL 1021 | textured matt | M10 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310184X15 | 3 | traffic red RAL 3020 | textured matt | M10 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310184X20 | 3 | traffic red RAL 3020 | textured matt | M10 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310184X25 | 3 | traffic red RAL 3020 | textured matt | M10 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310184X30 | 3 | traffic red RAL 3020 | textured matt | M10 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310184X35 | 3 | traffic red RAL 3020 | textured matt | M10 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310184X40 | 3 | traffic red RAL 3020 | textured matt | M10 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310184X45 | 3 | traffic red RAL 3020 | textured matt | M10 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310184X50 | 3 | traffic red RAL 3020 | textured matt | M10 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310184X55 | 3 | traffic red RAL 3020 | textured matt | M10 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310184X60 | 3 | traffic red RAL 3020 | textured matt | M10 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310185X15 | 3 | signal green RAL 6032 | textured matt | M10 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310185X20 | 3 | signal green RAL 6032 | textured matt | M10 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310185X25 | 3 | signal green RAL 6032 | textured matt | M10 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310185X30 | 3 | signal green RAL 6032 | textured matt | M10 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310185X35 | 3 | signal green RAL 6032 | textured matt | M10 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310185X40 | 3 | signal green RAL 6032 | textured matt | M10 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310185X45 | 3 | signal green RAL 6032 | textured matt | M10 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310185X50 | 3 | signal green RAL 6032 | textured matt | M10 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310185X55 | 3 | signal green RAL 6032 | textured matt | M10 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310185X60 | 3 | signal green RAL 6032 | textured matt | M10 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310186X15 | 3 | traffic blue RAL 5017 | textured matt | M10 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310186X20 | 3 | traffic blue RAL 5017 | textured matt | M10 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310186X25 | 3 | traffic blue RAL 5017 | textured matt | M10 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310186X30 | 3 | traffic blue RAL 5017 | textured matt | M10 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310186X35 | 3 | traffic blue RAL 5017 | textured matt | M10 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310186X40 | 3 | traffic blue RAL 5017 | textured matt | M10 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310186X45 | 3 | traffic blue RAL 5017 | textured matt | M10 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310186X50 | 3 | traffic blue RAL 5017 | textured matt | M10 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310186X55 | 3 | traffic blue RAL 5017 | textured matt | M10 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310186X60 | 3 | traffic blue RAL 5017 | textured matt | M10 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310187X15 | 3 | light grey RAL 7035 | textured matt | M10 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310187X20 | 3 | light grey RAL 7035 | textured matt | M10 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310187X25 | 3 | light grey RAL 7035 | textured matt | M10 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310187X30 | 3 | light grey RAL 7035 | textured matt | M10 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310187X35 | 3 | light grey RAL 7035 | textured matt | M10 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310187X40 | 3 | light grey RAL 7035 | textured matt | M10 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310187X45 | 3 | light grey RAL 7035 | textured matt | M10 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310187X50 | 3 | light grey RAL 7035 | textured matt | M10 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310187X55 | 3 | light grey RAL 7035 | textured matt | M10 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310187X60 | 3 | light grey RAL 7035 | textured matt | M10 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310188X15 | 3 | window grey RAL 7040 | textured matt | M10 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310188X20 | 3 | window grey RAL 7040 | textured matt | M10 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310188X25 | 3 | window grey RAL 7040 | textured matt | M10 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310188X30 | 3 | window grey RAL 7040 | textured matt | M10 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-9310188X35 | 3 | window grey RAL 7040 | textured matt | M10 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310188X40 | 3 | window grey RAL 7040 | textured matt | M10 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310188X45 | 3 | window grey RAL 7040 | textured matt | M10 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310188X50 | 3 | window grey RAL 7040 | textured matt | M10 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310188X55 | 3 | window grey RAL 7040 | textured matt | M10 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-9310188X60 | 3 | window grey RAL 7040 | textured matt | M10 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|